diff options
Diffstat (limited to 'arch/arm64/boot/dts/amlogic/meson-gxl-s905x-p212.dts')
-rw-r--r-- | arch/arm64/boot/dts/amlogic/meson-gxl-s905x-p212.dts | 21 |
1 files changed, 12 insertions, 9 deletions
diff --git a/arch/arm64/boot/dts/amlogic/meson-gxl-s905x-p212.dts b/arch/arm64/boot/dts/amlogic/meson-gxl-s905x-p212.dts index 9639f012b02b..db31e093f40e 100644 --- a/arch/arm64/boot/dts/amlogic/meson-gxl-s905x-p212.dts +++ b/arch/arm64/boot/dts/amlogic/meson-gxl-s905x-p212.dts | |||
@@ -43,23 +43,26 @@ | |||
43 | 43 | ||
44 | /dts-v1/; | 44 | /dts-v1/; |
45 | 45 | ||
46 | #include "meson-gxl-s905x.dtsi" | 46 | #include "meson-gxl-s905x-p212.dtsi" |
47 | 47 | ||
48 | / { | 48 | / { |
49 | compatible = "amlogic,p212", "amlogic,s905x", "amlogic,meson-gxl"; | 49 | compatible = "amlogic,p212", "amlogic,s905x", "amlogic,meson-gxl"; |
50 | model = "Amlogic Meson GXL (S905X) P212 Development Board"; | 50 | model = "Amlogic Meson GXL (S905X) P212 Development Board"; |
51 | 51 | ||
52 | aliases { | 52 | cvbs-connector { |
53 | serial0 = &uart_AO; | 53 | compatible = "composite-video-connector"; |
54 | }; | ||
55 | 54 | ||
56 | chosen { | 55 | port { |
57 | stdout-path = "serial0:115200n8"; | 56 | cvbs_connector_in: endpoint { |
57 | remote-endpoint = <&cvbs_vdac_out>; | ||
58 | }; | ||
59 | }; | ||
58 | }; | 60 | }; |
61 | }; | ||
59 | 62 | ||
60 | memory@0 { | 63 | &cvbs_vdac_port { |
61 | device_type = "memory"; | 64 | cvbs_vdac_out: endpoint { |
62 | reg = <0x0 0x0 0x0 0x80000000>; | 65 | remote-endpoint = <&cvbs_connector_in>; |
63 | }; | 66 | }; |
64 | }; | 67 | }; |
65 | 68 | ||