diff options
Diffstat (limited to 'arch/arm64/boot/dts/exynos/exynos7.dtsi')
-rw-r--r-- | arch/arm64/boot/dts/exynos/exynos7.dtsi | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm64/boot/dts/exynos/exynos7.dtsi b/arch/arm64/boot/dts/exynos/exynos7.dtsi index 875297a470da..331dcf94acf0 100644 --- a/arch/arm64/boot/dts/exynos/exynos7.dtsi +++ b/arch/arm64/boot/dts/exynos/exynos7.dtsi | |||
@@ -94,7 +94,7 @@ | |||
94 | #address-cells = <0>; | 94 | #address-cells = <0>; |
95 | interrupt-controller; | 95 | interrupt-controller; |
96 | reg = <0x11001000 0x1000>, | 96 | reg = <0x11001000 0x1000>, |
97 | <0x11002000 0x1000>, | 97 | <0x11002000 0x2000>, |
98 | <0x11004000 0x2000>, | 98 | <0x11004000 0x2000>, |
99 | <0x11006000 0x2000>; | 99 | <0x11006000 0x2000>; |
100 | }; | 100 | }; |