diff options
Diffstat (limited to 'arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi')
-rw-r--r-- | arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi b/arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi index 4a164b801882..f4b8b7edaf9d 100644 --- a/arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi +++ b/arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi | |||
@@ -587,7 +587,9 @@ | |||
587 | 587 | ||
588 | sata: sata@3200000 { | 588 | sata: sata@3200000 { |
589 | compatible = "fsl,ls1046a-ahci"; | 589 | compatible = "fsl,ls1046a-ahci"; |
590 | reg = <0x0 0x3200000 0x0 0x10000>; | 590 | reg = <0x0 0x3200000 0x0 0x10000>, |
591 | <0x0 0x20140520 0x0 0x4>; | ||
592 | reg-names = "ahci", "sata-ecc"; | ||
591 | interrupts = <GIC_SPI 69 IRQ_TYPE_LEVEL_HIGH>; | 593 | interrupts = <GIC_SPI 69 IRQ_TYPE_LEVEL_HIGH>; |
592 | clocks = <&clockgen 4 1>; | 594 | clocks = <&clockgen 4 1>; |
593 | }; | 595 | }; |