diff options
Diffstat (limited to 'arch/arm64/boot/dts/freescale/fsl-ls1088a-qds.dts')
-rw-r--r-- | arch/arm64/boot/dts/freescale/fsl-ls1088a-qds.dts | 123 |
1 files changed, 123 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/freescale/fsl-ls1088a-qds.dts b/arch/arm64/boot/dts/freescale/fsl-ls1088a-qds.dts new file mode 100644 index 000000000000..8c3cae530f8f --- /dev/null +++ b/arch/arm64/boot/dts/freescale/fsl-ls1088a-qds.dts | |||
@@ -0,0 +1,123 @@ | |||
1 | /* | ||
2 | * Device Tree file for NXP LS1088A QDS Board. | ||
3 | * | ||
4 | * Copyright 2017 NXP | ||
5 | * | ||
6 | * Harninder Rai <harninder.rai@nxp.com> | ||
7 | * | ||
8 | * This file is dual-licensed: you can use it either under the terms | ||
9 | * of the GPLv2 or the X11 license, at your option. Note that this dual | ||
10 | * licensing only applies to this file, and not this project as a | ||
11 | * whole. | ||
12 | * | ||
13 | * a) This library is free software; you can redistribute it and/or | ||
14 | * modify it under the terms of the GNU General Public License as | ||
15 | * published by the Free Software Foundation; either version 2 of the | ||
16 | * License, or (at your option) any later version. | ||
17 | * | ||
18 | * This library is distributed in the hope that it will be useful, | ||
19 | * but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
20 | * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
21 | * GNU General Public License for more details. | ||
22 | * | ||
23 | * Or, alternatively, | ||
24 | * | ||
25 | * b) Permission is hereby granted, free of charge, to any person | ||
26 | * obtaining a copy of this software and associated documentation | ||
27 | * files (the "Software"), to deal in the Software without | ||
28 | * restriction, including without limitation the rights to use, | ||
29 | * copy, modify, merge, publish, distribute, sublicense, and/or | ||
30 | * sell copies of the Software, and to permit persons to whom the | ||
31 | * Software is furnished to do so, subject to the following | ||
32 | * conditions: | ||
33 | * | ||
34 | * The above copyright notice and this permission notice shall be | ||
35 | * included in all copies or substantial portions of the Software. | ||
36 | * | ||
37 | * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, | ||
38 | * EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES | ||
39 | * OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND | ||
40 | * NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT | ||
41 | * HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, | ||
42 | * WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING | ||
43 | * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR | ||
44 | * OTHER DEALINGS IN THE SOFTWARE. | ||
45 | */ | ||
46 | |||
47 | /dts-v1/; | ||
48 | |||
49 | #include "fsl-ls1088a.dtsi" | ||
50 | |||
51 | / { | ||
52 | model = "LS1088A QDS Board"; | ||
53 | compatible = "fsl,ls1088a-qds", "fsl,ls1088a"; | ||
54 | }; | ||
55 | |||
56 | &i2c0 { | ||
57 | status = "okay"; | ||
58 | |||
59 | i2c-switch@77 { | ||
60 | compatible = "nxp,pca9547"; | ||
61 | reg = <0x77>; | ||
62 | #address-cells = <1>; | ||
63 | #size-cells = <0>; | ||
64 | |||
65 | i2c@2 { | ||
66 | #address-cells = <1>; | ||
67 | #size-cells = <0>; | ||
68 | reg = <0x2>; | ||
69 | |||
70 | ina220@40 { | ||
71 | compatible = "ti,ina220"; | ||
72 | reg = <0x40>; | ||
73 | shunt-resistor = <1000>; | ||
74 | }; | ||
75 | |||
76 | ina220@41 { | ||
77 | compatible = "ti,ina220"; | ||
78 | reg = <0x41>; | ||
79 | shunt-resistor = <1000>; | ||
80 | }; | ||
81 | }; | ||
82 | |||
83 | i2c@3 { | ||
84 | #address-cells = <1>; | ||
85 | #size-cells = <0>; | ||
86 | reg = <0x3>; | ||
87 | |||
88 | temp-sensor@4c { | ||
89 | compatible = "adi,adt7461a"; | ||
90 | reg = <0x4c>; | ||
91 | }; | ||
92 | |||
93 | rtc@51 { | ||
94 | compatible = "nxp,pcf2129"; | ||
95 | reg = <0x51>; | ||
96 | /* IRQ10_B */ | ||
97 | interrupts = <0 150 IRQ_TYPE_LEVEL_HIGH>; | ||
98 | }; | ||
99 | |||
100 | eeprom@56 { | ||
101 | compatible = "atmel,24c512"; | ||
102 | reg = <0x56>; | ||
103 | }; | ||
104 | |||
105 | eeprom@57 { | ||
106 | compatible = "atmel,24c512"; | ||
107 | reg = <0x57>; | ||
108 | }; | ||
109 | }; | ||
110 | }; | ||
111 | }; | ||
112 | |||
113 | &duart0 { | ||
114 | status = "okay"; | ||
115 | }; | ||
116 | |||
117 | &duart1 { | ||
118 | status = "okay"; | ||
119 | }; | ||
120 | |||
121 | &sata { | ||
122 | status = "okay"; | ||
123 | }; | ||