diff options
Diffstat (limited to 'arch/arm64/boot/dts/freescale/fsl-ls208xa-rdb.dtsi')
-rw-r--r-- | arch/arm64/boot/dts/freescale/fsl-ls208xa-rdb.dtsi | 151 |
1 files changed, 151 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/freescale/fsl-ls208xa-rdb.dtsi b/arch/arm64/boot/dts/freescale/fsl-ls208xa-rdb.dtsi new file mode 100644 index 000000000000..3737587ffb33 --- /dev/null +++ b/arch/arm64/boot/dts/freescale/fsl-ls208xa-rdb.dtsi | |||
@@ -0,0 +1,151 @@ | |||
1 | /* | ||
2 | * Device Tree file for Freescale LS2080A RDB Board. | ||
3 | * | ||
4 | * Copyright (C) 2016-17, Freescale Semiconductor | ||
5 | * | ||
6 | * Abhimanyu Saini <abhimanyu.saini@nxp.com> | ||
7 | * | ||
8 | * This file is dual-licensed: you can use it either under the terms | ||
9 | * of the GPLv2 or the X11 license, at your option. Note that this dual | ||
10 | * licensing only applies to this file, and not this project as a | ||
11 | * whole. | ||
12 | * | ||
13 | * a) This library is free software; you can redistribute it and/or | ||
14 | * modify it under the terms of the GNU General Public License as | ||
15 | * published by the Free Software Foundation; either version 2 of the | ||
16 | * License, or (at your option) any later version. | ||
17 | * | ||
18 | * This library is distributed in the hope that it will be useful, | ||
19 | * but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
20 | * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
21 | * GNU General Public License for more details. | ||
22 | * | ||
23 | * Or, alternatively, | ||
24 | * | ||
25 | * b) Permission is hereby granted, free of charge, to any person | ||
26 | * obtaining a copy of this software and associated documentation | ||
27 | * files (the "Software"), to deal in the Software without | ||
28 | * restriction, including without limitation the rights to use, | ||
29 | * copy, modify, merge, publish, distribute, sublicense, and/or | ||
30 | * sell copies of the Software, and to permit persons to whom the | ||
31 | * Software is furnished to do so, subject to the following | ||
32 | * conditions: | ||
33 | * | ||
34 | * The above copyright notice and this permission notice shall be | ||
35 | * included in all copies or substantial portions of the Software. | ||
36 | * | ||
37 | * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, | ||
38 | * EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES | ||
39 | * OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND | ||
40 | * NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT | ||
41 | * HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, | ||
42 | * WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING | ||
43 | * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR | ||
44 | * OTHER DEALINGS IN THE SOFTWARE. | ||
45 | */ | ||
46 | |||
47 | &esdhc { | ||
48 | status = "okay"; | ||
49 | }; | ||
50 | |||
51 | &ifc { | ||
52 | status = "okay"; | ||
53 | #address-cells = <2>; | ||
54 | #size-cells = <1>; | ||
55 | ranges = <0x0 0x0 0x5 0x80000000 0x08000000 | ||
56 | 0x2 0x0 0x5 0x30000000 0x00010000 | ||
57 | 0x3 0x0 0x5 0x20000000 0x00010000>; | ||
58 | |||
59 | nor@0,0 { | ||
60 | #address-cells = <1>; | ||
61 | #size-cells = <1>; | ||
62 | compatible = "cfi-flash"; | ||
63 | reg = <0x0 0x0 0x8000000>; | ||
64 | bank-width = <2>; | ||
65 | device-width = <1>; | ||
66 | }; | ||
67 | |||
68 | nand@2,0 { | ||
69 | compatible = "fsl,ifc-nand"; | ||
70 | reg = <0x2 0x0 0x10000>; | ||
71 | }; | ||
72 | |||
73 | cpld@3,0 { | ||
74 | reg = <0x3 0x0 0x10000>; | ||
75 | compatible = "fsl,ls2080aqds-fpga", "fsl,fpga-qixis"; | ||
76 | }; | ||
77 | |||
78 | }; | ||
79 | |||
80 | &i2c0 { | ||
81 | status = "okay"; | ||
82 | pca9547@75 { | ||
83 | compatible = "nxp,pca9547"; | ||
84 | reg = <0x75>; | ||
85 | #address-cells = <1>; | ||
86 | #size-cells = <0>; | ||
87 | i2c@1 { | ||
88 | #address-cells = <1>; | ||
89 | #size-cells = <0>; | ||
90 | reg = <0x01>; | ||
91 | rtc@68 { | ||
92 | compatible = "dallas,ds3232"; | ||
93 | reg = <0x68>; | ||
94 | }; | ||
95 | }; | ||
96 | |||
97 | i2c@3 { | ||
98 | #address-cells = <1>; | ||
99 | #size-cells = <0>; | ||
100 | reg = <0x3>; | ||
101 | |||
102 | adt7481@4c { | ||
103 | compatible = "adi,adt7461"; | ||
104 | reg = <0x4c>; | ||
105 | }; | ||
106 | }; | ||
107 | }; | ||
108 | }; | ||
109 | |||
110 | &i2c1 { | ||
111 | status = "disabled"; | ||
112 | }; | ||
113 | |||
114 | &i2c2 { | ||
115 | status = "disabled"; | ||
116 | }; | ||
117 | |||
118 | &i2c3 { | ||
119 | status = "disabled"; | ||
120 | }; | ||
121 | |||
122 | &dspi { | ||
123 | status = "okay"; | ||
124 | dflash0: n25q512a { | ||
125 | #address-cells = <1>; | ||
126 | #size-cells = <1>; | ||
127 | compatible = "st,m25p80"; | ||
128 | spi-max-frequency = <3000000>; | ||
129 | reg = <0>; | ||
130 | }; | ||
131 | }; | ||
132 | |||
133 | &qspi { | ||
134 | status = "disabled"; | ||
135 | }; | ||
136 | |||
137 | &sata0 { | ||
138 | status = "okay"; | ||
139 | }; | ||
140 | |||
141 | &sata1 { | ||
142 | status = "okay"; | ||
143 | }; | ||
144 | |||
145 | &usb0 { | ||
146 | status = "okay"; | ||
147 | }; | ||
148 | |||
149 | &usb1 { | ||
150 | status = "okay"; | ||
151 | }; | ||