aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'drivers/bcma/driver_pci.c')
-rw-r--r--drivers/bcma/driver_pci.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/drivers/bcma/driver_pci.c b/drivers/bcma/driver_pci.c
index f499a469e66d..12b2cc9a3fbe 100644
--- a/drivers/bcma/driver_pci.c
+++ b/drivers/bcma/driver_pci.c
@@ -78,7 +78,7 @@ static u16 bcma_pcie_mdio_read(struct bcma_drv_pci *pc, u16 device, u8 address)
78 v |= (address << BCMA_CORE_PCI_MDIODATA_REGADDR_SHF_OLD); 78 v |= (address << BCMA_CORE_PCI_MDIODATA_REGADDR_SHF_OLD);
79 } 79 }
80 80
81 v = BCMA_CORE_PCI_MDIODATA_START; 81 v |= BCMA_CORE_PCI_MDIODATA_START;
82 v |= BCMA_CORE_PCI_MDIODATA_READ; 82 v |= BCMA_CORE_PCI_MDIODATA_READ;
83 v |= BCMA_CORE_PCI_MDIODATA_TA; 83 v |= BCMA_CORE_PCI_MDIODATA_TA;
84 84
@@ -121,7 +121,7 @@ static void bcma_pcie_mdio_write(struct bcma_drv_pci *pc, u16 device,
121 v |= (address << BCMA_CORE_PCI_MDIODATA_REGADDR_SHF_OLD); 121 v |= (address << BCMA_CORE_PCI_MDIODATA_REGADDR_SHF_OLD);
122 } 122 }
123 123
124 v = BCMA_CORE_PCI_MDIODATA_START; 124 v |= BCMA_CORE_PCI_MDIODATA_START;
125 v |= BCMA_CORE_PCI_MDIODATA_WRITE; 125 v |= BCMA_CORE_PCI_MDIODATA_WRITE;
126 v |= BCMA_CORE_PCI_MDIODATA_TA; 126 v |= BCMA_CORE_PCI_MDIODATA_TA;
127 v |= data; 127 v |= data;