diff options
Diffstat (limited to 'drivers/cpufreq/Kconfig')
-rw-r--r-- | drivers/cpufreq/Kconfig | 16 |
1 files changed, 16 insertions, 0 deletions
diff --git a/drivers/cpufreq/Kconfig b/drivers/cpufreq/Kconfig index 85de313ddec2..cf79fe19c094 100644 --- a/drivers/cpufreq/Kconfig +++ b/drivers/cpufreq/Kconfig | |||
@@ -34,6 +34,13 @@ config CPU_FREQ_STAT | |||
34 | 34 | ||
35 | If in doubt, say N. | 35 | If in doubt, say N. |
36 | 36 | ||
37 | config CPU_FREQ_TIMES | ||
38 | bool "CPU frequency time-in-state statistics" | ||
39 | help | ||
40 | Export CPU time-in-state information through procfs. | ||
41 | |||
42 | If in doubt, say N. | ||
43 | |||
37 | choice | 44 | choice |
38 | prompt "Default CPUFreq governor" | 45 | prompt "Default CPUFreq governor" |
39 | default CPU_FREQ_DEFAULT_GOV_USERSPACE if ARM_SA1100_CPUFREQ || ARM_SA1110_CPUFREQ | 46 | default CPU_FREQ_DEFAULT_GOV_USERSPACE if ARM_SA1100_CPUFREQ || ARM_SA1110_CPUFREQ |
@@ -226,6 +233,15 @@ config CPUFREQ_DT_PLATDEV | |||
226 | 233 | ||
227 | If in doubt, say N. | 234 | If in doubt, say N. |
228 | 235 | ||
236 | config CPUFREQ_DUMMY | ||
237 | tristate "Dummy CPU frequency driver" | ||
238 | help | ||
239 | This option adds a generic dummy CPUfreq driver, which sets a fake | ||
240 | 2-frequency table when initializing each policy and otherwise does | ||
241 | nothing. | ||
242 | |||
243 | If in doubt, say N | ||
244 | |||
229 | if X86 | 245 | if X86 |
230 | source "drivers/cpufreq/Kconfig.x86" | 246 | source "drivers/cpufreq/Kconfig.x86" |
231 | endif | 247 | endif |