diff options
Diffstat (limited to 'drivers/media/platform/davinci/isif.c')
-rw-r--r-- | drivers/media/platform/davinci/isif.c | 9 |
1 files changed, 0 insertions, 9 deletions
diff --git a/drivers/media/platform/davinci/isif.c b/drivers/media/platform/davinci/isif.c index 340f8218f54d..80fa60a4c448 100644 --- a/drivers/media/platform/davinci/isif.c +++ b/drivers/media/platform/davinci/isif.c | |||
@@ -884,9 +884,7 @@ static int isif_set_hw_if_params(struct vpfe_hw_if_param *params) | |||
884 | static int isif_config_ycbcr(void) | 884 | static int isif_config_ycbcr(void) |
885 | { | 885 | { |
886 | struct isif_ycbcr_config *params = &isif_cfg.ycbcr; | 886 | struct isif_ycbcr_config *params = &isif_cfg.ycbcr; |
887 | struct vpss_pg_frame_size frame_size; | ||
888 | u32 modeset = 0, ccdcfg = 0; | 887 | u32 modeset = 0, ccdcfg = 0; |
889 | struct vpss_sync_pol sync; | ||
890 | 888 | ||
891 | dev_dbg(isif_cfg.dev, "\nStarting isif_config_ycbcr..."); | 889 | dev_dbg(isif_cfg.dev, "\nStarting isif_config_ycbcr..."); |
892 | 890 | ||
@@ -974,13 +972,6 @@ static int isif_config_ycbcr(void) | |||
974 | /* two fields are interleaved in memory */ | 972 | /* two fields are interleaved in memory */ |
975 | regw(0x00000249, SDOFST); | 973 | regw(0x00000249, SDOFST); |
976 | 974 | ||
977 | /* Setup test pattern if enabled */ | ||
978 | if (isif_cfg.bayer.config_params.test_pat_gen) { | ||
979 | sync.ccdpg_hdpol = params->hd_pol; | ||
980 | sync.ccdpg_vdpol = params->vd_pol; | ||
981 | dm365_vpss_set_sync_pol(sync); | ||
982 | dm365_vpss_set_pg_frame_size(frame_size); | ||
983 | } | ||
984 | return 0; | 975 | return 0; |
985 | } | 976 | } |
986 | 977 | ||