diff options
Diffstat (limited to 'drivers/net/ethernet/mellanox/mlx4/fw.c')
-rw-r--r-- | drivers/net/ethernet/mellanox/mlx4/fw.c | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/drivers/net/ethernet/mellanox/mlx4/fw.c b/drivers/net/ethernet/mellanox/mlx4/fw.c index 926407f0bbd9..ce57df04ae87 100644 --- a/drivers/net/ethernet/mellanox/mlx4/fw.c +++ b/drivers/net/ethernet/mellanox/mlx4/fw.c | |||
@@ -822,6 +822,7 @@ int mlx4_QUERY_DEV_CAP(struct mlx4_dev *dev, struct mlx4_dev_cap *dev_cap) | |||
822 | #define QUERY_DEV_CAP_MAD_DEMUX_OFFSET 0xb0 | 822 | #define QUERY_DEV_CAP_MAD_DEMUX_OFFSET 0xb0 |
823 | #define QUERY_DEV_CAP_DMFS_HIGH_RATE_QPN_BASE_OFFSET 0xa8 | 823 | #define QUERY_DEV_CAP_DMFS_HIGH_RATE_QPN_BASE_OFFSET 0xa8 |
824 | #define QUERY_DEV_CAP_DMFS_HIGH_RATE_QPN_RANGE_OFFSET 0xac | 824 | #define QUERY_DEV_CAP_DMFS_HIGH_RATE_QPN_RANGE_OFFSET 0xac |
825 | #define QUERY_DEV_CAP_MAP_CLOCK_TO_USER 0xc1 | ||
825 | #define QUERY_DEV_CAP_QP_RATE_LIMIT_NUM_OFFSET 0xcc | 826 | #define QUERY_DEV_CAP_QP_RATE_LIMIT_NUM_OFFSET 0xcc |
826 | #define QUERY_DEV_CAP_QP_RATE_LIMIT_MAX_OFFSET 0xd0 | 827 | #define QUERY_DEV_CAP_QP_RATE_LIMIT_MAX_OFFSET 0xd0 |
827 | #define QUERY_DEV_CAP_QP_RATE_LIMIT_MIN_OFFSET 0xd2 | 828 | #define QUERY_DEV_CAP_QP_RATE_LIMIT_MIN_OFFSET 0xd2 |
@@ -840,6 +841,8 @@ int mlx4_QUERY_DEV_CAP(struct mlx4_dev *dev, struct mlx4_dev_cap *dev_cap) | |||
840 | 841 | ||
841 | if (mlx4_is_mfunc(dev)) | 842 | if (mlx4_is_mfunc(dev)) |
842 | disable_unsupported_roce_caps(outbox); | 843 | disable_unsupported_roce_caps(outbox); |
844 | MLX4_GET(field, outbox, QUERY_DEV_CAP_MAP_CLOCK_TO_USER); | ||
845 | dev_cap->map_clock_to_user = field & 0x80; | ||
843 | MLX4_GET(field, outbox, QUERY_DEV_CAP_RSVD_QP_OFFSET); | 846 | MLX4_GET(field, outbox, QUERY_DEV_CAP_RSVD_QP_OFFSET); |
844 | dev_cap->reserved_qps = 1 << (field & 0xf); | 847 | dev_cap->reserved_qps = 1 << (field & 0xf); |
845 | MLX4_GET(field, outbox, QUERY_DEV_CAP_MAX_QP_OFFSET); | 848 | MLX4_GET(field, outbox, QUERY_DEV_CAP_MAX_QP_OFFSET); |