diff options
Diffstat (limited to 'drivers/soc/ti/Kconfig')
-rw-r--r-- | drivers/soc/ti/Kconfig | 12 |
1 files changed, 12 insertions, 0 deletions
diff --git a/drivers/soc/ti/Kconfig b/drivers/soc/ti/Kconfig index 3557c5e32a93..39e152abe6b9 100644 --- a/drivers/soc/ti/Kconfig +++ b/drivers/soc/ti/Kconfig | |||
@@ -38,4 +38,16 @@ config WKUP_M3_IPC | |||
38 | to communicate and use the Wakeup M3 for PM features like suspend | 38 | to communicate and use the Wakeup M3 for PM features like suspend |
39 | resume and boots it using wkup_m3_rproc driver. | 39 | resume and boots it using wkup_m3_rproc driver. |
40 | 40 | ||
41 | config TI_SCI_PM_DOMAINS | ||
42 | tristate "TI SCI PM Domains Driver" | ||
43 | depends on TI_SCI_PROTOCOL | ||
44 | depends on PM_GENERIC_DOMAINS | ||
45 | help | ||
46 | Generic power domain implementation for TI device implementing | ||
47 | the TI SCI protocol. | ||
48 | |||
49 | To compile this as a module, choose M here. The module will be | ||
50 | called ti_sci_pm_domains. Note this is needed early in boot before | ||
51 | rootfs may be available. | ||
52 | |||
41 | endif # SOC_TI | 53 | endif # SOC_TI |