diff options
Diffstat (limited to 'include/dt-bindings/genpd/k2g.h')
-rw-r--r-- | include/dt-bindings/genpd/k2g.h | 90 |
1 files changed, 90 insertions, 0 deletions
diff --git a/include/dt-bindings/genpd/k2g.h b/include/dt-bindings/genpd/k2g.h new file mode 100644 index 000000000000..1f31f17e19eb --- /dev/null +++ b/include/dt-bindings/genpd/k2g.h | |||
@@ -0,0 +1,90 @@ | |||
1 | /* | ||
2 | * TI K2G SoC Device definitions | ||
3 | * | ||
4 | * Copyright (C) 2015-2017 Texas Instruments Incorporated - http://www.ti.com/ | ||
5 | * | ||
6 | * This program is free software; you can redistribute it and/or modify | ||
7 | * it under the terms of the GNU General Public License as published by | ||
8 | * the Free Software Foundation; either version 2 of the License, or | ||
9 | * (at your option) any later version. | ||
10 | * | ||
11 | * This program is distributed in the hope that it will be useful, | ||
12 | * but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
13 | * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
14 | * GNU General Public License for more details. | ||
15 | */ | ||
16 | |||
17 | #ifndef _DT_BINDINGS_GENPD_K2G_H | ||
18 | #define _DT_BINDINGS_GENPD_K2G_H | ||
19 | |||
20 | /* Documented in http://processors.wiki.ti.com/index.php/TISCI */ | ||
21 | |||
22 | #define K2G_DEV_PMMC0 0x0000 | ||
23 | #define K2G_DEV_MLB0 0x0001 | ||
24 | #define K2G_DEV_DSS0 0x0002 | ||
25 | #define K2G_DEV_MCBSP0 0x0003 | ||
26 | #define K2G_DEV_MCASP0 0x0004 | ||
27 | #define K2G_DEV_MCASP1 0x0005 | ||
28 | #define K2G_DEV_MCASP2 0x0006 | ||
29 | #define K2G_DEV_DCAN0 0x0008 | ||
30 | #define K2G_DEV_DCAN1 0x0009 | ||
31 | #define K2G_DEV_EMIF0 0x000a | ||
32 | #define K2G_DEV_MMCHS0 0x000b | ||
33 | #define K2G_DEV_MMCHS1 0x000c | ||
34 | #define K2G_DEV_GPMC0 0x000d | ||
35 | #define K2G_DEV_ELM0 0x000e | ||
36 | #define K2G_DEV_SPI0 0x0010 | ||
37 | #define K2G_DEV_SPI1 0x0011 | ||
38 | #define K2G_DEV_SPI2 0x0012 | ||
39 | #define K2G_DEV_SPI3 0x0013 | ||
40 | #define K2G_DEV_ICSS0 0x0014 | ||
41 | #define K2G_DEV_ICSS1 0x0015 | ||
42 | #define K2G_DEV_USB0 0x0016 | ||
43 | #define K2G_DEV_USB1 0x0017 | ||
44 | #define K2G_DEV_NSS0 0x0018 | ||
45 | #define K2G_DEV_PCIE0 0x0019 | ||
46 | #define K2G_DEV_GPIO0 0x001b | ||
47 | #define K2G_DEV_GPIO1 0x001c | ||
48 | #define K2G_DEV_TIMER64_0 0x001d | ||
49 | #define K2G_DEV_TIMER64_1 0x001e | ||
50 | #define K2G_DEV_TIMER64_2 0x001f | ||
51 | #define K2G_DEV_TIMER64_3 0x0020 | ||
52 | #define K2G_DEV_TIMER64_4 0x0021 | ||
53 | #define K2G_DEV_TIMER64_5 0x0022 | ||
54 | #define K2G_DEV_TIMER64_6 0x0023 | ||
55 | #define K2G_DEV_MSGMGR0 0x0025 | ||
56 | #define K2G_DEV_BOOTCFG0 0x0026 | ||
57 | #define K2G_DEV_ARM_BOOTROM0 0x0027 | ||
58 | #define K2G_DEV_DSP_BOOTROM0 0x0029 | ||
59 | #define K2G_DEV_DEBUGSS0 0x002b | ||
60 | #define K2G_DEV_UART0 0x002c | ||
61 | #define K2G_DEV_UART1 0x002d | ||
62 | #define K2G_DEV_UART2 0x002e | ||
63 | #define K2G_DEV_EHRPWM0 0x002f | ||
64 | #define K2G_DEV_EHRPWM1 0x0030 | ||
65 | #define K2G_DEV_EHRPWM2 0x0031 | ||
66 | #define K2G_DEV_EHRPWM3 0x0032 | ||
67 | #define K2G_DEV_EHRPWM4 0x0033 | ||
68 | #define K2G_DEV_EHRPWM5 0x0034 | ||
69 | #define K2G_DEV_EQEP0 0x0035 | ||
70 | #define K2G_DEV_EQEP1 0x0036 | ||
71 | #define K2G_DEV_EQEP2 0x0037 | ||
72 | #define K2G_DEV_ECAP0 0x0038 | ||
73 | #define K2G_DEV_ECAP1 0x0039 | ||
74 | #define K2G_DEV_I2C0 0x003a | ||
75 | #define K2G_DEV_I2C1 0x003b | ||
76 | #define K2G_DEV_I2C2 0x003c | ||
77 | #define K2G_DEV_EDMA0 0x003f | ||
78 | #define K2G_DEV_SEMAPHORE0 0x0040 | ||
79 | #define K2G_DEV_INTC0 0x0041 | ||
80 | #define K2G_DEV_GIC0 0x0042 | ||
81 | #define K2G_DEV_QSPI0 0x0043 | ||
82 | #define K2G_DEV_ARM_64B_COUNTER0 0x0044 | ||
83 | #define K2G_DEV_TETRIS0 0x0045 | ||
84 | #define K2G_DEV_CGEM0 0x0046 | ||
85 | #define K2G_DEV_MSMC0 0x0047 | ||
86 | #define K2G_DEV_CBASS0 0x0049 | ||
87 | #define K2G_DEV_BOARD0 0x004c | ||
88 | #define K2G_DEV_EDMA1 0x004f | ||
89 | |||
90 | #endif | ||