diff options
Diffstat (limited to 'include/linux/netfilter/ipset/ip_set.h')
-rw-r--r-- | include/linux/netfilter/ipset/ip_set.h | 7 |
1 files changed, 0 insertions, 7 deletions
diff --git a/include/linux/netfilter/ipset/ip_set.h b/include/linux/netfilter/ipset/ip_set.h index 1d100efe74ec..7e39049d2ce6 100644 --- a/include/linux/netfilter/ipset/ip_set.h +++ b/include/linux/netfilter/ipset/ip_set.h | |||
@@ -451,13 +451,6 @@ ip6addrptr(const struct sk_buff *skb, bool src, struct in6_addr *addr) | |||
451 | sizeof(*addr)); | 451 | sizeof(*addr)); |
452 | } | 452 | } |
453 | 453 | ||
454 | /* Calculate the bytes required to store the inclusive range of a-b */ | ||
455 | static inline int | ||
456 | bitmap_bytes(u32 a, u32 b) | ||
457 | { | ||
458 | return 4 * ((((b - a + 8) / 8) + 3) / 4); | ||
459 | } | ||
460 | |||
461 | #include <linux/netfilter/ipset/ip_set_timeout.h> | 454 | #include <linux/netfilter/ipset/ip_set_timeout.h> |
462 | #include <linux/netfilter/ipset/ip_set_comment.h> | 455 | #include <linux/netfilter/ipset/ip_set_comment.h> |
463 | #include <linux/netfilter/ipset/ip_set_counter.h> | 456 | #include <linux/netfilter/ipset/ip_set_counter.h> |