diff options
Diffstat (limited to 'include/linux/security.h')
-rw-r--r-- | include/linux/security.h | 2 |
1 files changed, 0 insertions, 2 deletions
diff --git a/include/linux/security.h b/include/linux/security.h index 39642626a707..1afea8da2c67 100644 --- a/include/linux/security.h +++ b/include/linux/security.h | |||
@@ -130,8 +130,6 @@ enum lockdown_reason { | |||
130 | LOCKDOWN_CONFIDENTIALITY_MAX, | 130 | LOCKDOWN_CONFIDENTIALITY_MAX, |
131 | }; | 131 | }; |
132 | 132 | ||
133 | extern const char *const lockdown_reasons[LOCKDOWN_CONFIDENTIALITY_MAX+1]; | ||
134 | |||
135 | /* These functions are in security/commoncap.c */ | 133 | /* These functions are in security/commoncap.c */ |
136 | extern int cap_capable(const struct cred *cred, struct user_namespace *ns, | 134 | extern int cap_capable(const struct cred *cred, struct user_namespace *ns, |
137 | int cap, unsigned int opts); | 135 | int cap, unsigned int opts); |