aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'include/linux/virtio_vsock.h')
-rw-r--r--include/linux/virtio_vsock.h3
1 files changed, 2 insertions, 1 deletions
diff --git a/include/linux/virtio_vsock.h b/include/linux/virtio_vsock.h
index 8b8d13f01cae..af5eecbd004f 100644
--- a/include/linux/virtio_vsock.h
+++ b/include/linux/virtio_vsock.h
@@ -12,7 +12,8 @@
12#define VIRTIO_VSOCK_DEFAULT_MAX_BUF_SIZE (1024 * 256) 12#define VIRTIO_VSOCK_DEFAULT_MAX_BUF_SIZE (1024 * 256)
13#define VIRTIO_VSOCK_DEFAULT_RX_BUF_SIZE (1024 * 4) 13#define VIRTIO_VSOCK_DEFAULT_RX_BUF_SIZE (1024 * 4)
14#define VIRTIO_VSOCK_MAX_BUF_SIZE 0xFFFFFFFFUL 14#define VIRTIO_VSOCK_MAX_BUF_SIZE 0xFFFFFFFFUL
15#define VIRTIO_VSOCK_MAX_PKT_BUF_SIZE (1024 * 64) 15#define VIRTIO_VSOCK_MAX_PKT_BUF_SIZE virtio_transport_max_vsock_pkt_buf_size
16extern uint virtio_transport_max_vsock_pkt_buf_size;
16 17
17enum { 18enum {
18 VSOCK_VQ_RX = 0, /* for host to guest data */ 19 VSOCK_VQ_RX = 0, /* for host to guest data */