diff options
Diffstat (limited to 'include/net/pkt_sched.h')
-rw-r--r-- | include/net/pkt_sched.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/include/net/pkt_sched.h b/include/net/pkt_sched.h index 5e99771a5dcc..1a6ac924266d 100644 --- a/include/net/pkt_sched.h +++ b/include/net/pkt_sched.h | |||
@@ -11,6 +11,7 @@ | |||
11 | #include <uapi/linux/pkt_sched.h> | 11 | #include <uapi/linux/pkt_sched.h> |
12 | 12 | ||
13 | #define DEFAULT_TX_QUEUE_LEN 1000 | 13 | #define DEFAULT_TX_QUEUE_LEN 1000 |
14 | #define STAB_SIZE_LOG_MAX 30 | ||
14 | 15 | ||
15 | struct qdisc_walker { | 16 | struct qdisc_walker { |
16 | int stop; | 17 | int stop; |
@@ -102,6 +103,7 @@ int qdisc_set_default(const char *id); | |||
102 | void qdisc_hash_add(struct Qdisc *q, bool invisible); | 103 | void qdisc_hash_add(struct Qdisc *q, bool invisible); |
103 | void qdisc_hash_del(struct Qdisc *q); | 104 | void qdisc_hash_del(struct Qdisc *q); |
104 | struct Qdisc *qdisc_lookup(struct net_device *dev, u32 handle); | 105 | struct Qdisc *qdisc_lookup(struct net_device *dev, u32 handle); |
106 | struct Qdisc *qdisc_lookup_rcu(struct net_device *dev, u32 handle); | ||
105 | struct qdisc_rate_table *qdisc_get_rtab(struct tc_ratespec *r, | 107 | struct qdisc_rate_table *qdisc_get_rtab(struct tc_ratespec *r, |
106 | struct nlattr *tab, | 108 | struct nlattr *tab, |
107 | struct netlink_ext_ack *extack); | 109 | struct netlink_ext_ack *extack); |