aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'init/do_mounts_initrd.c')
-rw-r--r--init/do_mounts_initrd.c5
1 files changed, 3 insertions, 2 deletions
diff --git a/init/do_mounts_initrd.c b/init/do_mounts_initrd.c
index 2cfd7cb36e79..b222ce9e1c8b 100644
--- a/init/do_mounts_initrd.c
+++ b/init/do_mounts_initrd.c
@@ -55,11 +55,12 @@ static void __init handle_initrd(void)
55 sys_mount(".", "/", NULL, MS_MOVE, NULL); 55 sys_mount(".", "/", NULL, MS_MOVE, NULL);
56 sys_chroot("."); 56 sys_chroot(".");
57 57
58 current->flags |= PF_NOFREEZE;
59 pid = kernel_thread(do_linuxrc, "/linuxrc", SIGCHLD); 58 pid = kernel_thread(do_linuxrc, "/linuxrc", SIGCHLD);
60 if (pid > 0) { 59 if (pid > 0) {
61 while (pid != sys_wait4(-1, NULL, 0, NULL)) 60 while (pid != sys_wait4(-1, NULL, 0, NULL)) {
61 try_to_freeze();
62 yield(); 62 yield();
63 }
63 } 64 }
64 65
65 /* move initrd to rootfs' /old */ 66 /* move initrd to rootfs' /old */