aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| | * | f2fs: fix to seek incorrect data offset in inline data fileChao Yu2020-12-211-3/+8
| | * | f2fs: call f2fs_get_meta_page_retry for nat pageJaegeuk Kim2020-12-211-1/+1
| * | | ANDROID: USB: gadget: f_fs.c: Fix merge issueGreg Kroah-Hartman2020-12-271-1/+0
| * | | ANDROID: crypto: keysetup: use FSCRYPT_MODE_MAX instead of __FSCRYPT_MODE_MAXGreg Kroah-Hartman2020-12-271-1/+1
| * | | Merge 5.10.3 into android12-5.10Greg Kroah-Hartman2020-12-2743-85/+324
| |\ \ \
| * | | | ANDROID: dma-buf: heap: export dma_heap_putHyesoo Yu2020-12-241-0/+1
| * | | | ANDROID: percpu: Export per_cpu_ptr_to_phys for loadable modulesPrasad Sodagudi2020-12-231-0/+1
| * | | | ANDROID: printk: Export symbols for loadable modulesPrasad Sodagudi2020-12-231-0/+2
| * | | | ANDROID: cpuhp/pause: add trace points for pause and resumeStephen Dickey2020-12-232-0/+32
| * | | | ANDROID: usb: gadget: f_accessory: fix CTS test stuckMacpaul Lin2020-12-221-1/+11
| * | | | ANDROID: GKI: Enable CRYPTO_MD5Ram Muthiah2020-12-222-0/+2
| * | | | ANDROID: defconfig: Enable DMA-BUF system heap as a moduleHridya Valsaraju2020-12-223-2/+1
| * | | | ANDROID: dma-buf: heaps: Allow the DMA-BUF system heap to be a moduleHridya Valsaraju2020-12-222-1/+2
| * | | | ANDROID: Update db845c KMI symbol list for DWC3 changesJohn Stultz2020-12-211-17/+52
| * | | | UPSTREAM: selftests/seccomp: Update kernel configMickaël Salaün2020-12-211-0/+1
| * | | | UPSTREAM: seccomp: Remove bogus __user annotationsJann Horn2020-12-211-2/+2
| * | | | UPSTREAM: xtensa: Enable seccomp architecture trackingYiFei Zhu2020-12-212-1/+11
| * | | | UPSTREAM: sh: Enable seccomp architecture trackingYiFei Zhu2020-12-211-0/+10
| * | | | UPSTREAM: s390: Enable seccomp architecture trackingYiFei Zhu2020-12-211-0/+9
| * | | | UPSTREAM: riscv: Enable seccomp architecture trackingYiFei Zhu2020-12-211-0/+10
| * | | | UPSTREAM: powerpc: Enable seccomp architecture trackingYiFei Zhu2020-12-211-0/+23
| * | | | UPSTREAM: parisc: Enable seccomp architecture trackingYiFei Zhu2020-12-212-1/+22
| * | | | UPSTREAM: csky: Enable seccomp architecture trackingYiFei Zhu2020-12-212-1/+11
| * | | | UPSTREAM: arm: Enable seccomp architecture trackingKees Cook2020-12-212-1/+11
| * | | | UPSTREAM: arm64: Enable seccomp architecture trackingKees Cook2020-12-211-0/+9
| * | | | UPSTREAM: selftests/seccomp: Compare bitmap vs filter overheadKees Cook2020-12-212-23/+130
| * | | | UPSTREAM: x86: Enable seccomp architecture trackingKees Cook2020-12-211-0/+20
| * | | | UPSTREAM: seccomp/cache: Add "emulator" to check if filter is constant allowYiFei Zhu2020-12-211-1/+155
| * | | | UPSTREAM: seccomp/cache: Lookup syscall allowlist bitmap for fast pathYiFei Zhu2020-12-211-0/+77
| * | | | ANDROID: timer: Export hrtimer_expire_entry/exit tracepointsChangki Kim2020-12-211-0/+3
| * | | | ANDROID: workqueue: Export workqueue_execute_start/end tracepointsChangki Kim2020-12-211-0/+3
| * | | | ANDROID: softirq: Export irq_handler_exit tracepointChangki Kim2020-12-211-0/+1
| * | | | ANDROID: sched: Add rvh for cpu controller cgroup can attachChoonghoon Park2020-12-213-0/+9
| * | | | Merge 5.10.2 into android-5.10Greg Kroah-Hartman2020-12-2120-25/+58
| |\ \ \ \
| * | | | | ANDROID: enable assymetric aarch32 for 32 bit app supportStephen Dickey2020-12-171-0/+1
| * | | | | ANDROID: GKI: Export memblock_free to driversAlistair Delva2020-12-171-0/+3
| * | | | | ANDROID: arch_topology: Export thermal pressure symbolPavankumar Kondeti2020-12-171-0/+1
| * | | | | ANDROID: softirq: Export irq_handler_entry tracepointPrasad Sodagudi2020-12-161-0/+2
| * | | | | ANDROID: sched: Export sched_switch tracepoint symbolPrasad Sodagudi2020-12-161-0/+1
| * | | | | Revert "ANDROID: GKI: Enable CONFIG_USB_XHCI_HCD"Elliot Berman2020-12-162-4/+0
| * | | | | UPSTREAM: binder: add flag to clear buffer on txn completeTodd Kjos2020-12-164-1/+53
| * | | | | Revert "ANDROID: db845c_gki.fragment: Drop CONFIG_USB_DWC3 from config frament"Elliot Berman2020-12-161-0/+1
| * | | | | Revert "ANDROID: GKI: enable CONFIG_USB_DWC3 to be build in"Elliot Berman2020-12-162-2/+2
| * | | | | FROMGIT: dt-bindings: arm-smmu: Add compatible string for Adreno GPU SMMUJordan Crouse2020-12-161-2/+7
| * | | | | FROMGIT: iommu/arm-smmu-qcom: Add implementation for the adreno GPU SMMUJordan Crouse2020-12-163-2/+153
| * | | | | ANDROID: GKI: Unhide VIRTIO_DMA_SHARED_BUFFERAlistair Delva2020-12-161-1/+1
| * | | | | ANDROID: Disable dynamic ftrace for allmodconfig buildsSami Tolvanen2020-12-161-0/+1
| * | | | | FROMLIST: x86, build: allow LTO to be selectedSami Tolvanen2020-12-162-0/+7
| * | | | | FROMLIST: x86, vdso: disable LTO only for vDSOSami Tolvanen2020-12-161-1/+2
| * | | | | FROMLIST: kbuild: lto: postpone objtoolSami Tolvanen2020-12-164-26/+55