aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Linux 4.14.161v4.14.161linux-4.14.yGreg Kroah-Hartman2019-12-311-1/+1
* perf probe: Fix to show function entry line as probe-ableMasami Hiramatsu2019-12-312-1/+26
* nbd: fix shutdown and recv work deadlock v2Mike Christie2019-12-311-3/+3
* mmc: sdhci-of-esdhc: fix P2020 errata handlingYangbo Lu2019-12-311-2/+2
* mmc: sdhci: Update the tuning failed messages to pr_debug levelFaiz Abbas2019-12-311-2/+2
* mmc: sdhci-of-esdhc: Revert "mmc: sdhci-of-esdhc: add erratum A-009204 support"Rasmus Villemoes2019-12-311-3/+0
* powerpc/irq: fix stack overflow verificationChristophe Leroy2019-12-311-2/+2
* x86/MCE/AMD: Allow Reserved types to be overwritten in smca_banks[]Yazen Ghannam2019-12-311-1/+1
* x86/MCE/AMD: Do not use rdmsr_safe_on_cpu() in smca_configure()Konstantin Khlebnikov2019-12-311-1/+1
* KVM: arm64: Ensure 'params' is initialised when looking up sys registerWill Deacon2019-12-311-1/+4
* ext4: unlock on error in ext4_expand_extra_isize()Dan Carpenter2019-12-311-2/+2
* ext4: check for directory entries too close to block endJan Kara2019-12-311-0/+5
* ext4: fix ext4_empty_dir() for directories with holesJan Kara2019-12-311-14/+18
* staging: comedi: gsc_hpdi: check dma_alloc_coherent() return valueIan Abbott2019-12-311-0/+10
* platform/x86: hp-wmi: Make buffer for HPWMI_FEATURE2_QUERY 128 bytesHans de Goede2019-12-311-1/+1
* intel_th: pci: Add Elkhart Lake SOC supportAlexander Shishkin2019-12-311-0/+5
* intel_th: pci: Add Comet Lake PCH-V supportAlexander Shishkin2019-12-311-0/+5
* USB: EHCI: Do not return -EPIPE when hub is disconnectedErkka Talvitie2019-12-311-1/+12
* usbip: Fix error path of vhci_recv_ret_submit()Suwan Kim2019-12-311-4/+9
* usbip: Fix receive error in vhci-hcd when using scatter-gatherSuwan Kim2019-12-311-0/+3
* btrfs: abort transaction after failed inode updates in create_subvolJosef Bacik2019-12-311-2/+8
* btrfs: return error pointer from alloc_test_extent_bufferDan Carpenter2019-12-313-7/+9
* s390/ftrace: fix endless recursion in function_graph tracerSven Schnelle2019-12-311-2/+2
* usb: xhci: Fix build warning seen with CONFIG_PM=nGuenter Roeck2019-12-311-1/+1
* mmc: mediatek: fix CMD_TA to 2 for MT8173 HS200/HS400 modeChaotian Jing2019-12-311-0/+3
* Revert "mmc: sdhci: Fix incorrect switch to HS mode"Faiz Abbas2019-12-311-3/+1
* btrfs: don't prematurely free work in scrub_missing_raid56_worker()Omar Sandoval2019-12-311-2/+1
* btrfs: don't prematurely free work in reada_start_machine_worker()Omar Sandoval2019-12-311-6/+4
* net: phy: initialise phydev speed and duplex sanelyRussell King2019-12-311-2/+2
* mips: fix build when "48 bits virtual memory" is enabledMike Rapoport2019-12-311-2/+7
* libtraceevent: Fix memory leakage in copy_filter_typeHewenliang2019-12-311-2/+7
* crypto: vmx - Avoid weird build failuresMichael Ellerman2019-12-311-3/+3
* mac80211: consider QoS Null frames for STA_NULLFUNC_ACKEDThomas Pedersen2019-12-311-1/+2
* crypto: sun4i-ss - Fix 64-bit size_t warnings on sun4i-ss-hash.cCorentin Labbe2019-12-311-6/+6
* crypto: sun4i-ss - Fix 64-bit size_t warningsHerbert Xu2019-12-311-8/+14
* fbtft: Make sure string is NULL terminatedAndy Shevchenko2019-12-311-1/+1
* iwlwifi: check kasprintf() return valueJohannes Berg2019-12-312-0/+6
* x86/insn: Add some Intel instructions to the opcode mapAdrian Hunter2019-12-312-12/+24
* spi: st-ssc4: add missed pm_runtime_disableChuhong Yuan2019-12-311-0/+3
* btrfs: don't prematurely free work in run_ordered_work()Omar Sandoval2019-12-311-12/+44
* btrfs: don't prematurely free work in end_workqueue_fn()Omar Sandoval2019-12-311-1/+1
* mmc: tmio: Add MMC_CAP_ERASE to allow erase/discard/trim requestsEugeniu Rosca2019-12-311-1/+1
* crypto: virtio - deal with unsupported input sizesArd Biesheuvel2019-12-311-2/+10
* spi: tegra20-slink: add missed clk_unprepareChuhong Yuan2019-12-311-1/+4
* iwlwifi: mvm: fix unaligned read of rx_pkt_statusWang Xuerui2019-12-311-1/+2
* x86/crash: Add a forward declaration of struct kimageLianbo Jiang2019-12-311-0/+2
* cpufreq: Register drivers only after CPU devices have been registeredViresh Kumar2019-12-311-0/+7
* parport: load lowlevel driver if ports not foundSudip Mukherjee2019-12-311-0/+21
* s390/disassembler: don't hide instruction addressesIlya Leoshkevich2019-12-311-6/+7
* ASoC: Intel: kbl_rt5663_rt5514_max98927: Add dmic format constraintYu-Hsuan Hsu2019-12-311-0/+3