aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Linux 4.14.212v4.14.212Greg Kroah-Hartman2020-12-111-1/+1
* x86/uprobes: Do not use prefixes.nbytes when looping over prefixes.bytesMasami Hiramatsu2020-12-113-4/+36
* Input: i8042 - fix error return code in i8042_setup_aux()Luo Meng2020-12-111-1/+2
* i2c: qup: Fix error return code in qup_i2c_bam_schedule_desc()Zhihao Cheng2020-12-111-1/+2
* gfs2: check for empty rgrp tree in gfs2_ri_updateBob Peterson2020-12-111-0/+4
* tracing: Fix userstacktrace option for instancesSteven Rostedt (VMware)2020-12-112-5/+8
* spi: bcm2835: Release the DMA channel if probe fails after dma_initPeter Ujfalusi2020-12-111-3/+4
* spi: bcm2835: Fix use-after-free on unbindLukas Wunner2020-12-111-10/+5
* spi: bcm-qspi: Fix use-after-free on unbindLukas Wunner2020-12-111-22/+12
* spi: Introduce device-managed SPI controller allocationLukas Wunner2020-12-112-1/+76
* iommu/amd: Set DTE[IntTabLen] to represent 512 IRTEsSuravee Suthikulpanit2020-12-111-1/+1
* speakup: Reject setting the speakup line discipline outside of speakupSamuel Thibault2020-12-111-15/+23
* i2c: imx: Check for I2SR_IAL after every byteChristian Eggers2020-12-111-0/+10
* i2c: imx: Fix reset of I2SR_IAL flagChristian Eggers2020-12-111-5/+15
* mm/swapfile: do not sleep with a spin lock heldQian Cai2020-12-111-1/+3
* cifs: fix potential use-after-free in cifs_echo_request()Paulo Alcantara2020-12-111-0/+2
* ftrace: Fix updating FTRACE_FL_TRAMPNaveen N. Rao2020-12-111-1/+21
* ALSA: hda/generic: Add option to enforce preferred_dacs pairsTakashi Iwai2020-12-112-4/+9
* ALSA: hda/realtek - Add new codec supported for ALC897Kailang Yang2020-12-111-0/+2
* tty: Fix ->session lockingJann Horn2020-12-113-14/+41
* tty: Fix ->pgrp locking in tiocspgrp()Jann Horn2020-12-111-2/+2
* USB: serial: option: fix Quectel BG96 matchingBjørn Mork2020-12-111-3/+2
* USB: serial: option: add support for Thales Cinterion EXS82Giacinto Cifelli2020-12-111-0/+2
* USB: serial: option: add Fibocom NL668 variantsVincent Palatin2020-12-111-1/+2
* USB: serial: ch341: sort device-id entriesJohan Hovold2020-12-111-3/+3
* USB: serial: ch341: add new Product ID for CH341AJan-Niklas Burfeind2020-12-111-0/+1
* USB: serial: kl5kusb105: fix memleak on openJohan Hovold2020-12-111-6/+4
* usb: gadget: f_fs: Use local copy of descriptors for userspace copyVamsi Krishna Samavedam2020-12-111-2/+4
* vlan: consolidate VLAN parsing code and limit max parsing depthToke Høiland-Jørgensen2020-12-112-7/+23
* pinctrl: baytrail: Fix pin being driven low for a while on gpiod_get(..., GPI...Hans de Goede2020-12-111-14/+53
* pinctrl: baytrail: Replace WARN with dev_info_once when setting direct-irq pi...Hans de Goede2020-12-111-4/+4
* Linux 4.14.211v4.14.211Greg Kroah-Hartman2020-12-081-1/+1
* RDMA/i40iw: Address an mmap handler exploit in i40iwShiraz Saleem2020-12-082-34/+7
* Input: i8042 - add ByteSpeed touchpad to noloop tablePo-Hsu Lin2020-12-081-0/+4
* Input: xpad - support Ardwiino ControllersSanjay Govind2020-12-081-0/+2
* ALSA: usb-audio: US16x08: fix value count for level metersHector Martin2020-12-081-1/+1
* dt-bindings: net: correct interrupt flags in examplesKrzysztof Kozlowski2020-12-082-2/+2
* net/mlx5: Fix wrong address reclaim when command interface is downEran Ben Elisha2020-12-081-2/+19
* net: pasemi: fix error return code in pasemi_mac_open()Zhang Changzhong2020-12-081-2/+6
* cxgb3: fix error return code in t3_sge_alloc_qset()Zhang Changzhong2020-12-081-0/+1
* net/x25: prevent a couple of overflowsDan Carpenter2020-12-081-2/+4
* ibmvnic: Fix TX completion error handlingThomas Falcon2020-12-081-3/+1
* ibmvnic: Ensure that SCRQ entry reads are correctly orderedThomas Falcon2020-12-081-0/+18
* ipv4: Fix tos mask in inet_rtm_getroute()Guillaume Nault2020-12-081-3/+4
* netfilter: bridge: reset skb->pkt_type after NF_INET_POST_ROUTING traversalAntoine Tenart2020-12-081-2/+5
* bonding: wait for sysfs kobject destruction before freeing struct slaveJamie Iles2020-12-083-35/+52
* usbnet: ipheth: fix connectivity with iOS 14Yves-Alexis Perez2020-12-081-1/+1
* tun: honor IOCB_NOWAIT flagJens Axboe2020-12-081-3/+11
* tcp: Set INET_ECN_xmit configuration in tcp_reinit_congestion_controlAlexander Duyck2020-12-081-0/+5
* sock: set sk_err to ee_errno on dequeue from errqWillem de Bruijn2020-12-081-1/+1