aboutsummaryrefslogtreecommitdiffstats
path: root/arch
Commit message (Expand)AuthorAgeFilesLines
* Merge tag 'arc-4.12-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/vgu...HEADmasterLinus Torvalds2017-05-099-24/+196
|\
| * Revert "ARCv2: Allow enabling PAE40 w/o HIGHMEM"Alexey Brodkin2017-05-051-0/+1
| * ARC: mm: fix build failure in linux-next for UP buildsVineet Gupta2017-05-052-3/+7
| * ARCv2: ptrace: provide regset for accumulator/r30 regsVineet Gupta2017-05-033-3/+65
| * ARCv2: mm: micro-optimize region flush generated codeVineet Gupta2017-05-021-1/+1
| * ARCv2: mm: Merge 2 updates to DC_CTRL for region flushVineet Gupta2017-05-021-14/+32
| * ARCv2: mm: Implement cache region flush operationsVineet Gupta2017-05-022-0/+74
| * ARC: mm: Move full_page computation into cache version agnostic wrapperVineet Gupta2017-05-021-13/+12
| * arc: axs10x: Fix ARC PGU default clock frequencyJose Abreu2017-04-271-1/+1
| * arc: axs10x: Add DT bindings for I2S audio playbackJose Abreu2017-04-271-4/+18
* | Merge tag 'armsoc-dt64' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/...Linus Torvalds2017-05-09117-1393/+10930
|\ \
| * | arm64: dts: Add basic DT to support Spreadtrum's SP9860GOrson Zhai2017-04-274-1/+698
| * | Merge tag 'samsung-dt64-4.12-3' of git://git.kernel.org/pub/scm/linux/kernel/...Arnd Bergmann2017-04-273-49/+60
| |\ \
| | * | arm64: dts: exynos: Use - instead of @ for DT OPP entriesViresh Kumar2017-04-242-49/+49
| | * | arm64: dts: exynos: Add support for s6e3hf2 panel device on TM2e boardHoegeun Kwon2017-04-201-0/+11
| * | | Merge tag 'juno-fixes-4.12' of git://git.kernel.org/pub/scm/linux/kernel/git/...Arnd Bergmann2017-04-275-8/+134
| |\ \ \
| | * | | arm64: dts: juno: add information about L1 and L2 cachesSudeep Holla2017-04-193-0/+126
| | * | | arm64: dts: juno: fix few unit address format warningsSudeep Holla2017-04-192-7/+7
| | * | | arm64: dts: juno: fix PCI bus dtc warningsRob Herring2017-03-311-1/+1
| * | | | Merge tag 'mvebu-dt64-4.12-2' of git://git.infradead.org/linux-mvebu into nex...Olof Johansson2017-04-197-0/+107
| |\ \ \ \
| | * | | | arm64: marvell: dts: enable the crypto engine on the Armada 8040 DBAntoine Tenart2017-04-121-0/+4
| | * | | | arm64: marvell: dts: enable the crypto engine on the Armada 7040 DBAntoine Tenart2017-04-121-0/+4
| | * | | | arm64: marvell: dts: add crypto engine description for 7k/8kAntoine Tenart2017-04-122-0/+31
| | * | | | arm64: dts: marvell: add sdhci support for Armada 7K/8KGregory CLEMENT2017-04-114-0/+48
| | * | | | arm64: dts: marvell: add eMMC support for Armada 37xxGregory CLEMENT2017-04-112-0/+20
| * | | | | Merge tag 'hisi-arm64-dt-for-4.12' of git://github.com/hisilicon/linux-hisi i...Olof Johansson2017-04-198-0/+1484
| |\ \ \ \ \
| | * | | | | arm64: dts: hisi: add pinctrl dtsi file for HiKey960 development boardWang Xiaoyin2017-04-102-0/+408
| | * | | | | arm64: dts: hisi: enable the NIC and SAS for the hip07-d05 boardWei Xu2017-04-101-0/+20
| | * | | | | arm64: dts: hisi: add SAS nodes for the hip07 SoCWei Xu2017-04-081-0/+129
| | * | | | | arm64: dts: hisi: add RoCE nodes for the hip07 SoCWei Xu2017-04-071-0/+81
| | * | | | | arm64: dts: hisi: add network related nodes for the hip07 SoCWei Xu2017-04-071-0/+208
| | * | | | | arm64: dts: hisi: add mbigen nodes for the hip07 SoCWei Xu2017-04-071-0/+61
| | * | | | | arm64: dts: hisilicon: add dts files for hi3798cv200-poplar boardJiancheng Xue2017-04-063-0/+574
| | * | | | | arm64: dts: hi6220: Reset the mmc hostsDaniel Lezcano2017-04-051-0/+3
| | | |/ / / | | |/| | |
| * | | | | Merge tag 'zte-dt64-4.12' of git://git.kernel.org/pub/scm/linux/kernel/git/sh...Olof Johansson2017-04-192-7/+147
| |\ \ \ \ \
| | * | | | | arm64: dts: zte: add tvenc device for zx296718Shawn Guo2017-03-241-0/+7
| | * | | | | arm64: dts: zte: add vou and hdmi devices for zx296718Shawn Guo2017-03-242-0/+66
| | * | | | | arm64: dts: zte: add mmc devices for zx296718Jun Nie2017-03-242-0/+74
| | * | | | | arm64: dts: zte: remove zx296718 pll_vga clockShawn Guo2017-03-241-7/+0
| | |/ / / /
| * | | | | Merge tag 'imx-dt64-4.12' of git://git.kernel.org/pub/scm/linux/kernel/git/sh...Olof Johansson2017-04-1919-1034/+2182
| |\ \ \ \ \
| | * | | | | arm64: dts: Add support for FSL's LS1088A SoCHarninder Rai2017-03-284-0/+507
| | * | | | | arm64: dts: ls1012a: add crypto nodeHoria Geantă2017-03-281-1/+99
| | * | | | | arm64: dts: ls1012a: add thermal monitor nodeYuantian Tang2017-03-151-0/+77
| | * | | | | arm64: dts: updated sata node on ls1012a platformYuantian Tang2017-03-144-1/+16
| | * | | | | arm64: dts: added ecc register address to sata node on ls1046aTang Yuantian2017-03-081-1/+3
| | * | | | | arm64: dts: added ecc register address to sata node on ls1043aTang Yuantian2017-03-081-1/+3
| | * | | | | arm64: dts: freescale: ls2088a: Add DTS support for FSL's LS2088A SoCAbhimanyu Saini2017-03-074-0/+295
| | * | | | | arm64: dts: freescale: ls2080a: Split devicetree for code resuabilityAbhimanyu Saini2017-03-076-1030/+1182
| | |/ / / /
| * | | | | Merge tag 'v4.12-rockchip-dts64-2' of git://git.kernel.org/pub/scm/linux/kern...Olof Johansson2017-04-194-1/+1323
| |\ \ \ \ \
| | * | | | | arm64: dts: rockchip: fix the memory size of PX5 Evaluation boardAndy Yan2017-04-071-1/+1