aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* x86: Remap GDT tables in the fixmap sectionThomas Garnier2017-03-161-5/+5
* Make static usermode helper binaries constantGreg Kroah-Hartman2017-01-191-2/+3
* Replace <asm/uaccess.h> with <linux/uaccess.h> globallyLinus Torvalds2016-12-242-2/+2
* PNP: isapnp: make core more explicitly non-modularPaul Gortmaker2016-08-161-4/+1
* PNP: pnpbios: add header file to fix build errorsRandy Dunlap2016-07-271-0/+1
* Merge tag 'pnp-4.8-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/rafa...Linus Torvalds2016-07-261-2/+1
|\
| * PNP: make pnpbios core explicitly non-modularPaul Gortmaker2016-07-051-2/+1
* | x86/uaccess: Move thread_info::addr_limit to thread_structAndy Lutomirski2016-07-151-1/+1
|/
* Merge tag 'driver-core-4.7-rc1' of git://git.kernel.org/pub/scm/linux/kernel/...Linus Torvalds2016-05-201-1/+1
|\
| * pnp: pnpbios: Add explicit X86_32 dependency to PNPBIOSWilliam Breathitt Gray2016-05-021-1/+1
* | x86, drivers/pnpbios: Replace paravirt_enabled() check with legacy device checkLuis R. Rodriguez2016-04-221-1/+2
|/
* PNP / ACPI: add ACPI_RESOURCE_TYPE_SERIAL_BUS as a valid typeHarb Abdulhamid2016-03-091-0/+4
* PNP: Add Haswell-ULT to Intel MCH size workaroundJosh Boyer2016-02-021-0/+1
* PNP: respect PNP_DRIVER_RES_DO_NOT_CHANGE when detachingHeiner Kallweit2016-01-041-1/+5
* PNP: Add Broadwell to Intel MCH size workaroundChristophe Le Roy2016-01-021-0/+1
* ACPI / scan: constify struct acpi_hardware_id::idRasmus Villemoes2015-09-141-2/+2
* cleanup IORESOURCE_CACHEABLE vs ioremap()Dan Williams2015-08-101-2/+0
* ACPI / PNP: Reserve ACPI resources at the fs_initcall_sync stageRafael J. Wysocki2015-07-061-26/+9
*-. Merge branches 'pnp' and 'pm-tools'Rafael J. Wysocki2015-06-181-5/+5
|\ \
| * | PNP / ACPI: use unsigned int in pnpacpi_encode_resources()Fabian Frederick2015-05-051-1/+1
| * | PNP / ACPI: use u8 instead of int in acpi_resource_extended_irq contextFabian Frederick2015-05-051-4/+4
| |/
* / ACPI / PNP: Avoid conflicting resource reservationsRafael J. Wysocki2015-06-181-9/+26
|/
* Merge tag 'pm+acpi-4.1-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/...Linus Torvalds2015-04-145-39/+67
|\
| * PNP: Avoid leaving unregistered device objects in listsRafael J. Wysocki2015-03-181-13/+40
| * PNP: Convert pnp_lock into a mutexRafael J. Wysocki2015-03-184-27/+29
| * PNP / ACPI: Use ACPI_COMPANION_SET() during initializationRafael J. Wysocki2015-03-161-3/+2
* | PNP: Don't check for overlaps with unassigned PCI BARsBjorn Helgaas2015-03-121-3/+6
|/
*---. Merge branches 'pnp', 'pm-cpuidle' and 'pm-cpufreq'Rafael J. Wysocki2015-02-201-2/+4
|\ \ \
| * | | PNP: Switch from __check_region() to __request_region()Jakub Sitnicki2015-01-211-2/+4
| | |/ | |/|
* | | Merge tag 'tty-3.20-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/gre...Linus Torvalds2015-02-151-1/+1
|\ \ \
| * | | PNP: Allow console to override ACPI device sleepPeter Hurley2015-02-021-1/+1
| |/ /
* | | Merge tag 'char-misc-3.20-rc1' of git://git.kernel.org/pub/scm/linux/kernel/g...Linus Torvalds2015-02-151-1/+2
|\ \ \ | |_|/ |/| |
| * | pnpbios: bail out on strange errorsAlan Cox2015-01-251-1/+2
| |/
* | ACPI: Return translation offset when parsing ACPI address space resourcesJiang Liu2015-02-031-14/+15
* | ACPICA: Resources: Provide common part for struct acpi_resource_address struc...Lv Zheng2015-01-261-8/+8
|/
* PNP: replace strnicmp with strncasecmpRasmus Villemoes2014-10-131-12/+12
* ACPI / PNP: Use ACPI_COMPANION() instead of ACPI_HANDLE()Rafael J. Wysocki2014-07-221-28/+23
* ACPI / PNP: do ACPI binding directlyZhang Rui2014-07-071-38/+3
*---. Merge branches 'pnp', 'powercap', 'pm-runtime' and 'pm-opp'Rafael J. Wysocki2014-06-031-2/+2
|\ \ \
| * | | PNP / resources: remove positive test on unsigned valuesFabian Frederick2014-05-101-2/+2
| | |/ | |/|
* / | ACPI / PNP: use device ID list for PNPACPI device enumerationZhang Rui2014-05-301-24/+4
|/ /
* | asmlinkage: Add explicit __visible to drivers/*, lib/*, kernel/*Andi Kleen2014-05-051-1/+1
* | PNP / ACPI: Do not return errors if _DIS or _SRS are not presentRafael J. Wysocki2014-04-301-18/+26
* | PNP: Fix compile error in quirks.cBjorn Helgaas2014-04-291-2/+2
|/
* PNP: Work around BIOS defects in Intel MCH area reportingBjorn Helgaas2014-04-231-0/+79
* Merge tag 'pm+acpi-3.15-rc1-2' of git://git.kernel.org/pub/scm/linux/kernel/g...Linus Torvalds2014-04-021-1/+1
|\
| * PNP: remove deprecated IRQF_DISABLEDMichael Opdenacker2014-03-201-1/+1
* | Merge branch 'x86-asmlinkage-for-linus' of git://git.kernel.org/pub/scm/linux...Linus Torvalds2014-03-311-4/+5
|\ \ | |/ |/|
| * asmlinkage, pnp: Make variables used from assembler code visibleAndi Kleen2014-02-131-4/+5
* | PNP / ACPI: proper handling of ACPI IO/Memory resource parsing failuresZhang Rui2014-03-111-3/+12
|/