aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* auxdisplay: charlcd: Add support for 4-bit interfacesGeert Uytterhoeven2017-03-171-0/+2
* auxdisplay: charlcd: Extract character LCD core from misc/panelGeert Uytterhoeven2017-03-171-0/+40
* cxl: Add cxl_check_and_switch_mode() API to switch bi-modal cardsAndrew Donnellan2016-07-141-0/+25
* cxl: Add support for interrupts on the Mellanox CX4Ian Munsie2016-07-141-0/+4
* cxl: Add preliminary workaround for CX4 interrupt limitationIan Munsie2016-07-141-0/+9
* cxl: Add kernel APIs to get & set the max irqs per contextIan Munsie2016-07-141-0/+10
* cxl: Allow a default context to be associated with an external pci_devIan Munsie2016-07-141-0/+6
* cxl: Move cxl_afu_get / cxl_afu_put to baseIan Munsie2016-07-141-0/+4
* cxl: Add cxl_slot_is_supported APIIan Munsie2016-07-141-0/+15
* cxl: Add set and get private data to context structMichael Neuling2016-06-281-0/+7
* cxl: Add mechanism for delivering AFU driver specific eventsPhilippe Bergheaud2016-06-281-0/+48
* cxl: Add kernel API to allow a context to operate with relocate disabledIan Munsie2016-05-111-0/+8
* cxl: Remove cxl_get_phys_dev() kernel APIFrederic Barrat2016-03-091-3/+0
* cxl: Support the cxl kernel API from a guestFrederic Barrat2016-03-091-0/+5
* cxl: Allow the kernel to trust that an image won't change on PERST.Daniel Axtens2015-08-141-0/+10
* cxl: Add AFU virtual PHB and kernel APIMichael Neuling2015-06-021-0/+203
* cxl: Move include file cxl.h -> cxl-base.hMichael Neuling2015-06-021-2/+2
* cxl: Add new header for call backs and structsIan Munsie2014-10-081-0/+48
* [media] altera-stapl: it is time to move out from stagingIgor M. Liplianin2011-09-231-0/+49