aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* initramfs: use vfs_stat/lstat directlyArnd Bergmann2017-05-081-18/+4
* init/do_mounts: initrd_load() can be booleanYaowei Bai2016-01-201-2/+2
* md: move lots of #include lines out of .h files and into .cNeilBrown2009-03-301-0/+1
* make init/do_mounts.c:root_device_name staticAdrian Bunk2008-07-261-1/+0
* Remove all inclusions of <linux/config.h>Dave Jones2006-10-041-1/+0
* [PATCH] devfs: Remove the devfs_fs_kernel.h file from the treeGreg Kroah-Hartman2006-06-261-1/+0
* [PATCH] devfs: Remove devfs from the init codeGreg Kroah-Hartman2006-06-261-14/+1
* [PATCH] name_to_dev_t warning fixAndrew Morton2005-07-121-1/+0
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+92