aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* memblock: add memblock_cap_memory_range()AKASHI Takahiro2017-04-051-15/+29
* memblock: add memblock_clear_nomap()AKASHI Takahiro2017-04-051-0/+12
* mm/memblock.c: fix memblock_next_valid_pfn()AKASHI Takahiro2017-03-091-1/+4
* memblock: embed memblock type name within struct memblock_typeHeiko Carstens2017-02-241-24/+11
* memblock: also dump physmem list within __memblock_dump_allHeiko Carstens2017-02-241-0/+3
* memblock: let memblock_type_name know about physmem typeHeiko Carstens2017-02-241-0/+4
* mm/memblock.c: remove unnecessary log and clean upMiles Chen2017-02-221-29/+25
* mm/memblock.c: check return value of memblock_reserve() in memblock_virt_allo...Wei Yang2017-02-221-4/+2
* mm/memblock.c: trivial code refine in memblock_is_region_memory()Wei Yang2017-02-221-2/+1
* mm: page_alloc: skip over regions of invalid pfns where possiblePaul Burton2017-02-221-0/+25
* mm: kmemleak: avoid using __va() on addresses that don't have a lowmem mappingCatalin Marinas2016-10-111-4/+4
* mm/memblock.c: expose total reserved memorySrikar Dronamraju2016-10-071-0/+5
* mm/memblock.c: fix NULL dereference errorzijun_hu2016-08-041-1/+4
* mm/memblock: fix a typo in a commentAlexander Kuleshov2016-08-041-2/+2
* mm/memblock.c: fix index adjustment error in __next_mem_range_rev()zijun_hu2016-07-281-1/+1
* mm/memblock.c: add new infrastructure to address the mem limit issueDennis Chen2016-07-281-5/+52
* memblock: include <asm/sections.h> instead of <asm-generic/sections.h>Christoph Hellwig2016-07-281-1/+1
* mm/memblock.c:memblock_add_range(): if nr_new is 0 just returnnimisolo2016-07-261-0/+3
* mm/memblock.c: remove unnecessary always-true comparisonRichard Leitner2016-05-201-1/+1
* mm/memblock.c: move memblock_{add,reserve}_region into memblock_{add,reserve}Alexander Kuleshov2016-05-201-22/+6
* mm: coalesce split stringsJoe Perches2016-03-171-2/+1
* mm/memblock.c: remove unnecessary memblock_type variableAlexander Kuleshov2016-03-151-6/+2
* memblock: don't mark memblock_phys_mem_size() as __initDavid Gibson2016-02-051-1/+1
* mm/memblock: introduce for_each_memblock_type()Alexander Kuleshov2016-01-141-16/+16
* mm/memblock: remove rgnbase and rgnsize variablesAlexander Kuleshov2016-01-141-6/+3
* mm/memblock.c: memblock_is_memory()/reserved() can be booleanYaowei Bai2016-01-141-2/+2
* mm/memblock: add MEMBLOCK_NOMAP attribute to memblock memory tableArd Biesheuvel2015-12-091-0/+28
* mm/memblock: make memblock_remove_range() staticAlexander Kuleshov2015-11-051-1/+1
* mm/memblock.c: fix comment in __next_mem_range()Alexander Kuleshov2015-09-081-1/+1
* mm/memblock.c: fiy typos in commentsAlexander Kuleshov2015-09-081-4/+4
* mm/memblock.c: rename local variable of memblock_type to 'type'Alexander Kuleshov2015-09-081-5/+5
* mem-hotplug: handle node hole when initializing numa_meminfo.Tang Chen2015-09-081-1/+1
* mm/memblock.c: make memblock_overlaps_region() return bool.Tang Chen2015-09-081-5/+5
* mm/memblock.c: WARN_ON when flags differs from overlap regionWei Yang2015-09-081-0/+1
* mm/memblock: WARN_ON when nid differs from overlap regionWei Yang2015-09-041-0/+3
* mm: page_alloc: pass PFN to __free_pages_bootmemMel Gorman2015-06-301-1/+1
* memblock: introduce a for_each_reserved_mem_region iteratorRobin Holt2015-06-301-0/+32
* mm/memblock: allocate boot time data structures from mirrored memoryTony Luck2015-06-241-11/+67
* mm/memblock: add extra "flags" to memblock to allow selection of memory based...Tony Luck2015-06-241-20/+35
* mm/memblock.c: add debug output for memblock_add()Alexander Kuleshov2015-04-151-2/+16
* mm/memblock.c: rename local variable of memblock_type to `type'Baoquan He2015-04-141-2/+2
* mm/memblock.c: refactor functions to set/clear MEMBLOCK_HOTPLUGTony Luck2014-12-131-23/+20
* mem-hotplug: let memblock skip the hotpluggable memory regions in __next_mem_...Xishi Qiu2014-09-101-0/+4
* memblock, memhotplug: fix wrong type in memblock_find_in_range_node().Tang Chen2014-08-291-2/+1
* mm/memblock.c: call kmemleak directly from memblock_(alloc|free)Catalin Marinas2014-06-061-2/+8
* mm/memblock.c: use PFN_DOWNFabian Frederick2014-06-041-3/+2
* memblock: introduce memblock_alloc_range()Akinobu Mita2014-06-041-4/+17
* mm/memblock: add physical memory listPhilipp Hachtmann2014-05-201-0/+12
* mm/memblock: Do some refactoring, enhance APIPhilipp Hachtmann2014-05-201-71/+122
* mm/memblock.c: use PFN_PHYS()Fabian Frederick2014-04-071-2/+2