aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'work.misc' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2017-05-093-4/+4
|\
| * fs: constify tree_descr arrays passed to simple_fill_super()Eric Biggers2017-04-263-4/+4
* | apparmorfs: replace CURRENT_TIME with current_time()Deepa Dinamani2017-05-081-1/+1
* | treewide: use kv[mz]alloc* rather than opencoded variantsMichal Hocko2017-05-081-16/+6
* | mm: introduce kv[mz]alloc helpersMichal Hocko2017-05-085-44/+3
* | Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/jmorris/...Linus Torvalds2017-05-0341-590/+851
|\ \
| * \ Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/zohar/li...James Morris2017-04-192-34/+94
| |\ \
| | * | ima: provide ">" and "<" operators for fowner/uid/euid rules.Mikhail Kurinnoi2017-03-131-28/+87
| | * | ima: accept previously set IMA_NEW_FILEDaniel Glöckner2017-03-071-2/+3
| | * | integrity: mark default IMA rules as __ro_after_initJames Morris2017-03-061-4/+4
| * | | Merge branch 'smack-for-4.12' of git://github.com/cschaufler/smack-next into ...James Morris2017-04-182-4/+2
| |\ \ \
| | * | | Smack: Use GFP_KERNEL for smk_netlbl_mls().Tetsuo Handa2017-04-041-1/+1
| | * | | smack: fix double free in smack_parse_opts_str()Tetsuo Handa2017-04-041-3/+1
| * | | | Merge branch 'stable-4.12' of git://git.infradead.org/users/pcmoore/selinux i...James Morris2017-04-188-60/+57
| |\ \ \ \
| | * | | | selinux: Fix an uninitialized variable bugDan Carpenter2017-03-311-1/+1
| | * | | | selinux: Remove unnecessary check of array base in selinux_set_mapping()Matthias Kaehlcke2017-03-291-1/+1
| | * | | | selinuxfs: Use seq_puts() in sel_avc_stats_seq_show()Markus Elfring2017-03-291-4/+4
| | * | | | selinux: Adjust two checks for null pointersMarkus Elfring2017-03-291-2/+2
| | * | | | selinux: Use kmalloc_array() in sidtab_init()Markus Elfring2017-03-291-1/+1
| | * | | | selinux: Return directly after a failed kzalloc() in roles_init()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Return directly after a failed kzalloc() in perm_read()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Return directly after a failed kzalloc() in common_read()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Return directly after a failed kzalloc() in class_read()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Return directly after a failed kzalloc() in role_read()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Return directly after a failed kzalloc() in type_read()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Return directly after a failed kzalloc() in user_read()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Improve another size determination in sens_read()Markus Elfring2017-03-291-1/+1
| | * | | | selinux: Return directly after a failed kzalloc() in sens_read()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Return directly after a failed kzalloc() in cat_read()Markus Elfring2017-03-291-2/+1
| | * | | | selinux: Delete an unnecessary variable initialisation in range_read()Markus Elfring2017-03-231-1/+1
| | * | | | selinux: Return directly after a failed next_entry() in range_read()Markus Elfring2017-03-231-1/+1
| | * | | | selinux: Delete an unnecessary variable assignment in filename_trans_read()Markus Elfring2017-03-231-1/+0
| | * | | | selinux: One function call less in genfs_read() after null pointer detectionMarkus Elfring2017-03-231-2/+3
| | * | | | selinux: Return directly after a failed next_entry() in genfs_read()Markus Elfring2017-03-231-1/+1
| | * | | | selinux: Delete an unnecessary return statement in policydb_destroy()Markus Elfring2017-03-231-2/+0
| | * | | | selinux: Use kcalloc() in policydb_index()Markus Elfring2017-03-231-9/+9
| | * | | | selinux: Adjust four checks for null pointersMarkus Elfring2017-03-231-4/+4
| | * | | | selinux: Use kmalloc_array() in hashtab_create()Markus Elfring2017-03-231-1/+1
| | * | | | selinux: Improve size determinations in four functionsMarkus Elfring2017-03-231-4/+4
| | * | | | selinux: Delete an unnecessary return statement in cond_compute_av()Markus Elfring2017-03-231-1/+0
| | * | | | selinux: Use kmalloc_array() in cond_init_bool_indexes()Markus Elfring2017-03-231-2/+3
| | * | | | selinux: check for address length in selinux_socket_bind()Alexander Potapenko2017-03-101-0/+8
| | * | | | selinux: constify nlmsg permission tablesJames Morris2017-03-061-5/+5
| | | |/ / | | |/| |
| * | | | Merge tag 'keys-next-20170412' of git://git.kernel.org/pub/scm/linux/kernel/g...James Morris2017-04-1712-49/+568
| |\ \ \ \
| | * | | | keys: select CONFIG_CRYPTO when selecting DH / KDFStephan Müller2017-04-111-0/+1
| | * | | | KEYS: add SP800-56A KDF support for DHStephan Mueller2017-04-047-18/+275
| | * | | | KEYS: Add KEYCTL_RESTRICT_KEYRINGMat Martineau2017-04-044-0/+170
| | * | | | KEYS: Consistent ordering for __key_link_begin and restrict checkMat Martineau2017-04-041-11/+13
| | * | | | KEYS: Use structure to capture key restriction function and dataMat Martineau2017-04-046-16/+108
| | * | | | KEYS: Split role of the keyring pointer for keyring restrict functionsMat Martineau2017-04-032-4/+7