aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| | * | | | KEYS: Use a typedef for restrict_link function pointersMat Martineau2017-04-032-9/+3
| * | | | | apparmor: Make path_max parameter readonlyJohn Johansen2017-04-061-1/+1
| * | | | | apparmor: fix parameters so that the permission test is bypassed at bootJohn Johansen2017-04-062-26/+23
| * | | | | apparmor: fix invalid reference to index variable of iterator line 836John Johansen2017-04-061-2/+4
| * | | | | apparmor: use SHASH_DESC_ON_STACKNicolas Iooss2017-04-061-19/+13
| * | | | | security/apparmor/lsm.c: set debug messagesValentin Rothberg2017-04-061-1/+1
| * | | | | apparmor: fix boolreturn.cocci warningskbuild test robot2017-04-061-2/+2
| |/ / / /
| * | | | security, keys: convert key_user.usage from atomic_t to refcount_tElena Reshetova2017-04-024-6/+7
| * | | | security, keys: convert key.usage from atomic_t to refcount_tElena Reshetova2017-04-025-10/+10
| * | | | TOMOYO: Use designated initializersKees Cook2017-03-302-16/+16
| | |/ / | |/| |
| * | | LSM: Revive security_task_alloc() hook and per "struct task_struct" security ...Tetsuo Handa2017-03-271-0/+5
| * | | LSM: Initialize security_hook_heads upon registration.Tetsuo Handa2017-03-231-354/+7
| |/ /
| * | security: mark LSM hooks as __ro_after_initJames Morris2017-03-058-8/+8
| * | security: introduce CONFIG_SECURITY_WRITABLE_HOOKSJames Morris2017-03-052-0/+11
| * | selinux: fix kernel BUG on prlimit(..., NULL, NULL)Stephen Smalley2017-03-051-0/+2
| * | prlimit,security,selinux: add a security hook for prlimitStephen Smalley2017-03-053-1/+23
| |/
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-nextLinus Torvalds2017-05-021-0/+1
|\ \
| * \ Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2017-04-213-27/+39
| |\ \
| * | | rtnetlink: Add RTM_DELNETCONFDavid Ahern2017-03-291-0/+1
| | |/ | |/|
* | | Merge tag 'docs-4.12' of git://git.lwn.net/linuxLinus Torvalds2017-05-021-4/+8
|\ \ \
| * | | kernel-api.rst: fix a series of errors when parsing C filesmchehab@s-opensource.com2017-04-021-4/+8
| |/ /
* | | Merge branch 'work.uaccess' of git://git.kernel.org/pub/scm/linux/kernel/git/...Linus Torvalds2017-05-012-10/+1
|\ \ \ | |_|/ |/| |
| * | HAVE_ARCH_HARDENED_USERCOPY is unconditional nowAl Viro2017-04-261-9/+0
| * | new helper: uaccess_kernel()Al Viro2017-03-281-1/+1
| |/
* | KEYS: fix keyctl_set_reqkey_keyring() to not leak thread keyringsEric Biggers2017-04-182-24/+31
* | KEYS: Change the name of the dead type to ".dead" to prevent user accessDavid Howells2017-04-181-1/+1
* | KEYS: Disallow keyrings beginning with '.' to be joined as session keyringsDavid Howells2017-04-181-2/+7
|/
* Merge branch 'WIP.sched-core-for-linus' of git://git.kernel.org/pub/scm/linux...Linus Torvalds2017-03-0310-1/+18
|\
| * sched/headers: Prepare to remove the <linux/magic.h> include from <linux/sche...Ingo Molnar2017-03-021-0/+2
| * sched/headers: Prepare to use <linux/rcuupdate.h> instead of <linux/rculist.h...Ingo Molnar2017-03-024-0/+7
| * sched/headers: Prepare for new header dependencies before moving code to <lin...Ingo Molnar2017-03-022-0/+2
| * sched/headers: Prepare to remove <linux/cred.h> inclusion from <linux/sched.h>Ingo Molnar2017-03-024-0/+5
| * sched/headers: Prepare for new header dependencies before moving code to <lin...Ingo Molnar2017-03-021-0/+1
| * sched/headers: Prepare for new header dependencies before moving code to <lin...Ingo Molnar2017-03-021-1/+1
* | selinux: wrap cgroup seclabel support with its own policy capabilityStephen Smalley2017-03-014-4/+12
* | KEYS: Differentiate uses of rcu_dereference_key() and user_key_payload()David Howells2017-03-014-8/+8
|/
* lib/vsprintf.c: remove %Z supportAlexey Dobriyan2017-02-272-2/+2
* mm, fs: reduce fault, page_mkwrite, and pfn_mkwrite to take only vmfDave Jiang2017-02-241-3/+2
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2017-02-234-6/+6
|\
| * exec: Remove LSM_UNSAFE_PTRACE_CAPEric W. Biederman2017-01-234-5/+4
| * exec: Test the ptracer's saved cred to see if the tracee can gain capsEric W. Biederman2017-01-231-1/+2
| * exec: Don't reset euid and egid when the tracee has CAP_SETUIDEric W. Biederman2017-01-231-1/+1
* | Merge tag 'driver-core-4.11-rc1' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2017-02-222-3/+39
|\ \
| * | Introduce STATIC_USERMODEHELPER to mediate call_usermodehelper()Greg Kroah-Hartman2017-01-191-0/+35
| * | Make static usermode helper binaries constantGreg Kroah-Hartman2017-01-191-3/+4
| |/
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-nextLinus Torvalds2017-02-222-3/+8
|\ \
| * \ Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2017-02-111-1/+1
| |\ \
| * | | Introduce a sysctl that modifies the value of PROT_SOCK.Krister Johansen2017-01-241-1/+2
| | |/ | |/|
* | | Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/jmorris/...Linus Torvalds2017-02-2154-1839/+3314
|\ \ \
| * | | KEYS: Use memzero_explicit() for secret dataDan Carpenter2017-02-091-1/+1