aboutsummaryrefslogtreecommitdiffstats
blob: 2e732152064b5ae51ae33f38dd9f90e3c9fc90a1 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
Hisilicon Platforms Device Tree Bindings
----------------------------------------------------
Hi3660 SoC
Required root node properties:
	- compatible = "hisilicon,hi3660";

Hi3798cv200 SoC
Required root node properties:
	- compatible = "hisilicon,hi3798cv200";

Hi3798cv200 Poplar Board
Required root node properties:
	- compatible = "hisilicon,hi3798cv200-poplar", "hisilicon,hi3798cv200";

Hi4511 Board
Required root node properties:
	- compatible = "hisilicon,hi3620-hi4511";

Hi6220 SoC
Required root node properties:
	- compatible = "hisilicon,hi6220";

HiKey Board
Required root node properties:
	- compatible = "hisilicon,hi6220-hikey", "hisilicon,hi6220";

HiP01 ca9x2 Board
Required root node properties:
	- compatible = "hisilicon,hip01-ca9x2";

HiP04 D01 Board
Required root node properties:
	- compatible = "hisilicon,hip04-d01";

HiP05 D02 Board
Required root node properties:
	- compatible = "hisilicon,hip05-d02";

HiP06 D03 Board
Required root node properties:
	- compatible = "hisilicon,hip06-d03";

HiP07 D05 Board
Required root node properties:
	- compatible = "hisilicon,hip07-d05";

Hisilicon system controller

Required properties:
- compatible : "hisilicon,sysctrl"
- reg : Register address and size

Optional properties:
- smp-offset : offset in sysctrl for notifying slave cpu booting
		cpu 1, reg;
		cpu 2, reg + 0x4;
		cpu 3, reg + 0x8;
		If reg value is not zero, cpun exit wfi and go
- resume-offset : offset in sysctrl for notifying cpu0 when resume
- reboot-offset : offset in sysctrl for system reboot

Example:

	/* for Hi3620 */
	sysctrl: system-controller@fc802000 {
		compatible = "hisilicon,sysctrl";
		reg = <0xfc802000 0x1000>;
		smp-offset = <0x31c>;
		resume-offset = <0x308>;
		reboot-offset = <0x4>;
	};

-----------------------------------------------------------------------
Hisilicon Hi6220 system controller

Required properties:
- compatible : "hisilicon,hi6220-sysctrl"
- reg : Register address and size
- #clock-cells: should be set to 1, many clock registers are defined
  under this controller and this property must be present.

Hisilicon designs this controller as one of the system controllers,
its main functions are the same as Hisilicon system controller, but
the register offset of some core modules are different.

Example:
	/*for Hi6220*/
	sys_ctrl: sys_ctrl@f7030000 {
		compatible = "hisilicon,hi6220-sysctrl", "syscon";
		reg = <0x0 0xf7030000 0x0 0x2000>;
		#clock-cells = <1>;
	};


Hisilicon Hi6220 Power Always ON domain controller

Required properties:
- compatible : "hisilicon,hi6220-aoctrl"
- reg : Register address and size
- #clock-cells: should be set to 1, many clock registers are defined
  under this controller and this property must be present.

Hisilicon designs this system controller to control the power always
on domain for mobile platform.

Example:
	/*for Hi6220*/
	ao_ctrl: ao_ctrl@f7800000 {
		compatible = "hisilicon,hi6220-aoctrl", "syscon";
		reg = <0x0 0xf7800000 0x0 0x2000>;
		#clock-cells = <1>;
	};


Hisilicon Hi6220 Media domain controller

Required properties:
- compatible : "hisilicon,hi6220-mediactrl"
- reg : Register address and size
- #clock-cells: should be set to 1, many clock registers are defined
  under this controller and this property must be present.

Hisilicon designs this system controller to control the multimedia
domain(e.g. codec, G3D ...) for mobile platform.

Example:
	/*for Hi6220*/
	media_ctrl: media_ctrl@f4410000 {
		compatible = "hisilicon,hi6220-mediactrl", "syscon";
		reg = <0x0 0xf4410000 0x0 0x1000>;
		#clock-cells = <1>;
	};


Hisilicon Hi6220 Power Management domain controller

Required properties:
- compatible : "hisilicon,hi6220-pmctrl"
- reg : Register address and size
- #clock-cells: should be set to 1, some clock registers are define
  under this controller and this property must be present.

Hisilicon designs this system controller to control the power management
domain for mobile platform.

Example:
	/*for Hi6220*/
	pm_ctrl: pm_ctrl@f7032000 {
		compatible = "hisilicon,hi6220-pmctrl", "syscon";
		reg = <0x0 0xf7032000 0x0 0x1000>;
		#clock-cells = <1>;
	};


Hisilicon Hi6220 SRAM controller

Required properties:
- compatible : "hisilicon,hi6220-sramctrl", "syscon"
- reg : Register address and size

Hisilicon's SoCs use sram for multiple purpose; on Hi6220 there have several
SRAM banks for power management, modem, security, etc. Further, use "syscon"
managing the common sram which can be shared by multiple modules.

Example:
	/*for Hi6220*/
	sram: sram@fff80000 {
		compatible = "hisilicon,hi6220-sramctrl", "syscon";
		reg = <0x0 0xfff80000 0x0 0x12000>;
	};

-----------------------------------------------------------------------
Hisilicon HiP01 system controller

Required properties:
- compatible : "hisilicon,hip01-sysctrl"
- reg : Register address and size

The HiP01 system controller is mostly compatible with hisilicon
system controller,but it has some specific control registers for
HIP01 SoC family, such as slave core boot, and also some same
registers located at different offset.

Example:

	/* for hip01-ca9x2 */
	sysctrl: system-controller@10000000 {
		compatible = "hisilicon,hip01-sysctrl", "hisilicon,sysctrl";
		reg = <0x10000000 0x1000>;
		reboot-offset = <0x4>;
	};

-----------------------------------------------------------------------
Hisilicon HiP05/HiP06 PCIe-SAS sub system controller

Required properties:
- compatible : "hisilicon,pcie-sas-subctrl", "syscon";
- reg : Register address and size

The PCIe-SAS sub system controller is shared by PCIe and SAS controllers in
HiP05 or HiP06 Soc to implement some basic configurations.

Example:
	/* for HiP05 PCIe-SAS sub system */
	pcie_sas: system_controller@b0000000 {
		compatible = "hisilicon,pcie-sas-subctrl", "syscon";
		reg = <0xb0000000 0x10000>;
	};

Hisilicon HiP05/HiP06 PERI sub system controller

Required properties:
- compatible : "hisilicon,peri-subctrl", "syscon";
- reg : Register address and size

The PERI sub system controller is shared by peripheral controllers in
HiP05 or HiP06 Soc to implement some basic configurations. The peripheral
controllers include mdio, ddr, iic, uart, timer and so on.

Example:
	/* for HiP05 sub peri system */
	peri_c_subctrl: syscon@80000000 {
		compatible = "hisilicon,peri-subctrl", "syscon";
		reg = <0x0 0x80000000 0x0 0x10000>;
	};

Hisilicon HiP05/HiP06 DSA sub system controller

Required properties:
- compatible : "hisilicon,dsa-subctrl", "syscon";
- reg : Register address and size

The DSA sub system controller is shared by peripheral controllers in
HiP05 or HiP06 Soc to implement some basic configurations.

Example:
	/* for HiP05 dsa sub system */
	pcie_sas: system_controller@a0000000 {
		compatible = "hisilicon,dsa-subctrl", "syscon";
		reg = <0xa0000000 0x10000>;
	};

-----------------------------------------------------------------------
Hisilicon CPU controller

Required properties:
- compatible : "hisilicon,cpuctrl"
- reg : Register address and size

The clock registers and power registers of secondary cores are defined
in CPU controller, especially in HIX5HD2 SoC.

-----------------------------------------------------------------------
PCTRL: Peripheral misc control register

Required Properties:
- compatible: "hisilicon,pctrl"
- reg: Address and size of pctrl.

Example:

	/* for Hi3620 */
	pctrl: pctrl@fca09000 {
		compatible = "hisilicon,pctrl";
		reg = <0xfca09000 0x1000>;
	};

-----------------------------------------------------------------------
Fabric:

Required Properties:
- compatible: "hisilicon,hip04-fabric";
- reg: Address and size of Fabric

-----------------------------------------------------------------------
Bootwrapper boot method (software protocol on SMP):

Required Properties:
- compatible: "hisilicon,hip04-bootwrapper";
- boot-method: Address and size of boot method.
  [0]: bootwrapper physical address
  [1]: bootwrapper size
  [2]: relocation physical address
  [3]: relocation size