blob: 8ebc5200032af28969586ded942ef3a2c9103e0b (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
|
* NXP Semiconductors NXP NCI NFC Controllers
Required properties:
- compatible: Should be "nxp,nxp-nci-i2c".
- clock-frequency: I²C work frequency.
- reg: address on the bus
- interrupt-parent: phandle for the interrupt gpio controller
- interrupts: GPIO interrupt to which the chip is connected
- enable-gpios: Output GPIO pin used for enabling/disabling the chip
- firmware-gpios: Output GPIO pin used to enter firmware download mode
Optional SoC Specific Properties:
- pinctrl-names: Contains only one value - "default".
- pintctrl-0: Specifies the pin control groups used for this controller.
Example (for ARM-based BeagleBone with NPC100 NFC controller on I2C2):
&i2c2 {
npc100: npc100@29 {
compatible = "nxp,nxp-nci-i2c";
reg = <0x29>;
clock-frequency = <100000>;
interrupt-parent = <&gpio1>;
interrupts = <29 IRQ_TYPE_LEVEL_HIGH>;
enable-gpios = <&gpio0 30 GPIO_ACTIVE_HIGH>;
firmware-gpios = <&gpio0 31 GPIO_ACTIVE_HIGH>;
};
};
|