aboutsummaryrefslogtreecommitdiffstats
blob: 93a19eda610b975a2be7502f2aafa37ca3755a44 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
# SPDX-License-Identifier: (GPL-2.0-only OR BSD-2-Clause)
%YAML 1.2
---
$id: "http://devicetree.org/schemas/usb/maxim,max33359.yaml#"
$schema: "http://devicetree.org/meta-schemas/core.yaml#"

title: Maxim TCPCI Type-C PD controller DT bindings

maintainers:
  - Badhri Jagan Sridharan <badhri@google.com>

description: Maxim TCPCI Type-C PD controller

properties:
  compatible:
    enum:
      - maxim,max33359

  reg:
    maxItems: 1

  interrupts:
    maxItems: 1

  connector:
    type: object
    $ref: ../connector/usb-connector.yaml#
    description:
      Properties for usb c connector.

required:
  - compatible
  - reg
  - interrupts
  - connector

additionalProperties: false

examples:
  - |
    #include <dt-bindings/interrupt-controller/irq.h>
    #include <dt-bindings/usb/pd.h>
    i2c0 {
        #address-cells = <1>;
        #size-cells = <0>;

        maxtcpc@25 {
            compatible = "maxim,max33359";
            reg = <0x25>;
            interrupt-parent = <&gpa8>;
            interrupts = <2 IRQ_TYPE_LEVEL_LOW>;

            connector {
                compatible = "usb-c-connector";
                label = "USB-C";
                data-role = "dual";
                power-role = "dual";
                try-power-role = "sink";
                self-powered;
                op-sink-microwatt = <2600000>;
                new-source-frs-typec-current = <FRS_5V_1P5A>;
                source-pdos = <PDO_FIXED(5000, 900,
                                         PDO_FIXED_SUSPEND |
                                         PDO_FIXED_USB_COMM |
                                         PDO_FIXED_DATA_SWAP |
                                         PDO_FIXED_DUAL_ROLE)>;
                sink-pdos = <PDO_FIXED(5000, 3000,
                                       PDO_FIXED_USB_COMM |
                                       PDO_FIXED_DATA_SWAP |
                                       PDO_FIXED_DUAL_ROLE)
                                       PDO_FIXED(9000, 2000, 0)>;
            };
        };
    };
...