blob: 16e46bec80934568dbe86bc2ddd588b508f1a007 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
|
.. -*- coding: utf-8; mode: rst -*-
****************************
Defining Colorspaces in V4L2
****************************
In V4L2 colorspaces are defined by four values. The first is the
colorspace identifier (enum :c:type:`v4l2_colorspace`)
which defines the chromaticities, the default transfer function, the
default Y'CbCr encoding and the default quantization method. The second
is the transfer function identifier (enum
:c:type:`v4l2_xfer_func`) to specify non-standard
transfer functions. The third is the Y'CbCr encoding identifier (enum
:c:type:`v4l2_ycbcr_encoding`) to specify
non-standard Y'CbCr encodings and the fourth is the quantization
identifier (enum :c:type:`v4l2_quantization`) to
specify non-standard quantization methods. Most of the time only the
colorspace field of struct :c:type:`v4l2_pix_format`
or struct :c:type:`v4l2_pix_format_mplane`
needs to be filled in.
.. _hsv-colorspace:
On :ref:`HSV formats <hsv-formats>` the *Hue* is defined as the angle on
the cylindrical color representation. Usually this angle is measured in
degrees, i.e. 0-360. When we map this angle value into 8 bits, there are
two basic ways to do it: Divide the angular value by 2 (0-179), or use the
whole range, 0-255, dividing the angular value by 1.41. The enum
:c:type:`v4l2_hsv_encoding` specifies which encoding is used.
.. note:: The default R'G'B' quantization is full range for all
colorspaces. HSV formats are always full range.
.. tabularcolumns:: |p{6.0cm}|p{11.5cm}|
.. c:type:: v4l2_colorspace
.. flat-table:: V4L2 Colorspaces
:header-rows: 1
:stub-columns: 0
* - Identifier
- Details
* - ``V4L2_COLORSPACE_DEFAULT``
- The default colorspace. This can be used by applications to let
the driver fill in the colorspace.
* - ``V4L2_COLORSPACE_SMPTE170M``
- See :ref:`col-smpte-170m`.
* - ``V4L2_COLORSPACE_REC709``
- See :ref:`col-rec709`.
* - ``V4L2_COLORSPACE_SRGB``
- See :ref:`col-srgb`.
* - ``V4L2_COLORSPACE_OPRGB``
- See :ref:`col-oprgb`.
* - ``V4L2_COLORSPACE_BT2020``
- See :ref:`col-bt2020`.
* - ``V4L2_COLORSPACE_DCI_P3``
- See :ref:`col-dcip3`.
* - ``V4L2_COLORSPACE_SMPTE240M``
- See :ref:`col-smpte-240m`.
* - ``V4L2_COLORSPACE_470_SYSTEM_M``
- See :ref:`col-sysm`.
* - ``V4L2_COLORSPACE_470_SYSTEM_BG``
- See :ref:`col-sysbg`.
* - ``V4L2_COLORSPACE_JPEG``
- See :ref:`col-jpeg`.
* - ``V4L2_COLORSPACE_RAW``
- The raw colorspace. This is used for raw image capture where the
image is minimally processed and is using the internal colorspace
of the device. The software that processes an image using this
'colorspace' will have to know the internals of the capture
device.
.. c:type:: v4l2_xfer_func
.. tabularcolumns:: |p{5.5cm}|p{12.0cm}|
.. flat-table:: V4L2 Transfer Function
:header-rows: 1
:stub-columns: 0
* - Identifier
- Details
* - ``V4L2_XFER_FUNC_DEFAULT``
- Use the default transfer function as defined by the colorspace.
* - ``V4L2_XFER_FUNC_709``
- Use the Rec. 709 transfer function.
* - ``V4L2_XFER_FUNC_SRGB``
- Use the sRGB transfer function.
* - ``V4L2_XFER_FUNC_OPRGB``
- Use the opRGB transfer function.
* - ``V4L2_XFER_FUNC_SMPTE240M``
- Use the SMPTE 240M transfer function.
* - ``V4L2_XFER_FUNC_NONE``
- Do not use a transfer function (i.e. use linear RGB values).
* - ``V4L2_XFER_FUNC_DCI_P3``
- Use the DCI-P3 transfer function.
* - ``V4L2_XFER_FUNC_SMPTE2084``
- Use the SMPTE 2084 transfer function. See :ref:`xf-smpte-2084`.
.. c:type:: v4l2_ycbcr_encoding
.. tabularcolumns:: |p{6.5cm}|p{11.0cm}|
.. flat-table:: V4L2 Y'CbCr Encodings
:header-rows: 1
:stub-columns: 0
* - Identifier
- Details
* - ``V4L2_YCBCR_ENC_DEFAULT``
- Use the default Y'CbCr encoding as defined by the colorspace.
* - ``V4L2_YCBCR_ENC_601``
- Use the BT.601 Y'CbCr encoding.
* - ``V4L2_YCBCR_ENC_709``
- Use the Rec. 709 Y'CbCr encoding.
* - ``V4L2_YCBCR_ENC_XV601``
- Use the extended gamut xvYCC BT.601 encoding.
* - ``V4L2_YCBCR_ENC_XV709``
- Use the extended gamut xvYCC Rec. 709 encoding.
* - ``V4L2_YCBCR_ENC_BT2020``
- Use the default non-constant luminance BT.2020 Y'CbCr encoding.
* - ``V4L2_YCBCR_ENC_BT2020_CONST_LUM``
- Use the constant luminance BT.2020 Yc'CbcCrc encoding.
* - ``V4L2_YCBCR_ENC_SMPTE_240M``
- Use the SMPTE 240M Y'CbCr encoding.
.. c:type:: v4l2_hsv_encoding
.. tabularcolumns:: |p{6.5cm}|p{11.0cm}|
.. flat-table:: V4L2 HSV Encodings
:header-rows: 1
:stub-columns: 0
* - Identifier
- Details
* - ``V4L2_HSV_ENC_180``
- For the Hue, each LSB is two degrees.
* - ``V4L2_HSV_ENC_256``
- For the Hue, the 360 degrees are mapped into 8 bits, i.e. each
LSB is roughly 1.41 degrees.
.. c:type:: v4l2_quantization
.. tabularcolumns:: |p{6.5cm}|p{11.0cm}|
.. flat-table:: V4L2 Quantization Methods
:header-rows: 1
:stub-columns: 0
* - Identifier
- Details
* - ``V4L2_QUANTIZATION_DEFAULT``
- Use the default quantization encoding as defined by the
colorspace. This is always full range for R'G'B' and HSV.
It is usually limited range for Y'CbCr.
* - ``V4L2_QUANTIZATION_FULL_RANGE``
- Use the full range quantization encoding. I.e. the range [0…1] is
mapped to [0…255] (with possible clipping to [1…254] to avoid the
0x00 and 0xff values). Cb and Cr are mapped from [-0.5…0.5] to
[0…255] (with possible clipping to [1…254] to avoid the 0x00 and
0xff values).
* - ``V4L2_QUANTIZATION_LIM_RANGE``
- Use the limited range quantization encoding. I.e. the range [0…1]
is mapped to [16…235]. Cb and Cr are mapped from [-0.5…0.5] to
[16…240]. Limited Range cannot be used with HSV.
|