aboutsummaryrefslogtreecommitdiffstats
blob: 57d81c6aa379d59cc2fe9a8ecdf0419d10488474 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
/*
 * Copyright (C) 2017 Synopsys, Inc. (www.synopsys.com)
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

/*
 * Device Tree for ARC HS Development Kit
 */
/dts-v1/;

#include <dt-bindings/net/ti-dp83867.h>
#include <dt-bindings/reset/snps,hsdk-reset.h>

/ {
	model = "snps,hsdk";
	compatible = "snps,hsdk";

	#address-cells = <1>;
	#size-cells = <1>;

	chosen {
		bootargs = "earlycon=uart8250,mmio32,0xf0005000,115200n8 console=ttyS0,115200n8 debug print-fatal-signals=1";
	};

	cpus {
		#address-cells = <1>;
		#size-cells = <0>;

		cpu@0 {
			device_type = "cpu";
			compatible = "snps,archs38";
			reg = <0>;
			clocks = <&core_clk>;
		};

		cpu@1 {
			device_type = "cpu";
			compatible = "snps,archs38";
			reg = <1>;
			clocks = <&core_clk>;
		};

		cpu@2 {
			device_type = "cpu";
			compatible = "snps,archs38";
			reg = <2>;
			clocks = <&core_clk>;
		};

		cpu@3 {
			device_type = "cpu";
			compatible = "snps,archs38";
			reg = <3>;
			clocks = <&core_clk>;
		};
	};

	input_clk: input-clk {
		#clock-cells = <0>;
		compatible = "fixed-clock";
		clock-frequency = <33333333>;
	};

	cpu_intc: cpu-interrupt-controller {
		compatible = "snps,archs-intc";
		interrupt-controller;
		#interrupt-cells = <1>;
	};

	idu_intc: idu-interrupt-controller {
		compatible = "snps,archs-idu-intc";
		interrupt-controller;
		#interrupt-cells = <1>;
		interrupt-parent = <&cpu_intc>;
	};

	arcpct: pct {
		compatible = "snps,archs-pct";
	};

	/* TIMER0 with interrupt for clockevent */
	timer {
		compatible = "snps,arc-timer";
		interrupts = <16>;
		interrupt-parent = <&cpu_intc>;
		clocks = <&core_clk>;
	};

	/* 64-bit Global Free Running Counter */
	gfrc {
		compatible = "snps,archs-timer-gfrc";
		clocks = <&core_clk>;
	};

	soc {
		compatible = "simple-bus";
		#address-cells = <1>;
		#size-cells = <1>;
		interrupt-parent = <&idu_intc>;

		ranges = <0x00000000 0xf0000000 0x10000000>;

		cgu_rst: reset-controller@8a0 {
			compatible = "snps,hsdk-reset";
			#reset-cells = <1>;
			reg = <0x8A0 0x4>, <0xFF0 0x4>;
		};

		core_clk: core-clk@0 {
			compatible = "snps,hsdk-core-pll-clock";
			reg = <0x00 0x10>, <0x14B8 0x4>;
			#clock-cells = <0>;
			clocks = <&input_clk>;
		};

		serial: serial@5000 {
			compatible = "snps,dw-apb-uart";
			reg = <0x5000 0x100>;
			clock-frequency = <33330000>;
			interrupts = <6>;
			baud = <115200>;
			reg-shift = <2>;
			reg-io-width = <4>;
		};

		gmacclk: gmacclk {
			compatible = "fixed-clock";
			clock-frequency = <400000000>;
			#clock-cells = <0>;
		};

		mmcclk_ciu: mmcclk-ciu {
			compatible = "fixed-clock";
			/*
			 * DW sdio controller has external ciu clock divider
			 * controlled via register in SDIO IP. Due to its
			 * unexpected default value (it should divide by 1
			 * but it divides by 8) SDIO IP uses wrong clock and
			 * works unstable (see STAR 9001204800)
			 * We switched to the minimum possible value of the
			 * divisor (div-by-2) in HSDK platform code.
			 * So add temporary fix and change clock frequency
			 * to 50000000 Hz until we fix dw sdio driver itself.
			 */
			clock-frequency = <50000000>;
			#clock-cells = <0>;
		};

		mmcclk_biu: mmcclk-biu {
			compatible = "fixed-clock";
			clock-frequency = <400000000>;
			#clock-cells = <0>;
		};

		ethernet@8000 {
			#interrupt-cells = <1>;
			compatible = "snps,dwmac";
			reg = <0x8000 0x2000>;
			interrupts = <10>;
			interrupt-names = "macirq";
			phy-mode = "rgmii";
			snps,pbl = <32>;
			snps,multicast-filter-bins = <256>;
			clocks = <&gmacclk>;
			clock-names = "stmmaceth";
			phy-handle = <&phy0>;
			resets = <&cgu_rst HSDK_ETH_RESET>;
			reset-names = "stmmaceth";

			tx-fifo-depth = <4096>;
			rx-fifo-depth = <4096>;

			mdio {
				#address-cells = <1>;
				#size-cells = <0>;
				compatible = "snps,dwmac-mdio";
				phy0: ethernet-phy@0 {
					reg = <0>;
					ti,rx-internal-delay = <DP83867_RGMIIDCTL_2_00_NS>;
					ti,tx-internal-delay = <DP83867_RGMIIDCTL_2_00_NS>;
					ti,fifo-depth = <DP83867_PHYCR_FIFO_DEPTH_4_B_NIB>;
				};
			};
		};

		ohci@60000 {
			compatible = "snps,hsdk-v1.0-ohci", "generic-ohci";
			reg = <0x60000 0x100>;
			interrupts = <15>;
		};

		ehci@40000 {
			compatible = "snps,hsdk-v1.0-ehci", "generic-ehci";
			reg = <0x40000 0x100>;
			interrupts = <15>;
		};

		mmc@a000 {
			compatible = "altr,socfpga-dw-mshc";
			reg = <0xa000 0x400>;
			num-slots = <1>;
			fifo-depth = <16>;
			card-detect-delay = <200>;
			clocks = <&mmcclk_biu>, <&mmcclk_ciu>;
			clock-names = "biu", "ciu";
			interrupts = <12>;
			bus-width = <4>;
		};
	};

	memory@80000000 {
		#address-cells = <1>;
		#size-cells = <1>;
		device_type = "memory";
		reg = <0x80000000 0x40000000>;  /* 1 GiB */
	};
};