aboutsummaryrefslogtreecommitdiffstats
blob: ddfca2c3357a0bc4b2effb6181c74a7238ad666c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
/*
 * Copyright(c) 2015 EZchip Technologies.
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms and conditions of the GNU General Public License,
 * version 2, as published by the Free Software Foundation.
 *
 * This program is distributed in the hope it will be useful, but WITHOUT
 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
 * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
 * more details.
 *
 * The full GNU General Public License is included in this distribution in
 * the file called "COPYING".
 */

#ifndef _PLAT_EZNPS_CTOP_H
#define _PLAT_EZNPS_CTOP_H

#ifndef CONFIG_ARC_PLAT_EZNPS
#error "Incorrect ctop.h include"
#endif

#include <linux/types.h>
#include <soc/nps/common.h>

/* core auxiliary registers */
#ifdef __ASSEMBLY__
#define CTOP_AUX_BASE				(-0x800)
#else
#define CTOP_AUX_BASE				0xFFFFF800
#endif

#define CTOP_AUX_GLOBAL_ID			(CTOP_AUX_BASE + 0x000)
#define CTOP_AUX_CLUSTER_ID			(CTOP_AUX_BASE + 0x004)
#define CTOP_AUX_CORE_ID			(CTOP_AUX_BASE + 0x008)
#define CTOP_AUX_THREAD_ID			(CTOP_AUX_BASE + 0x00C)
#define CTOP_AUX_LOGIC_GLOBAL_ID		(CTOP_AUX_BASE + 0x010)
#define CTOP_AUX_LOGIC_CLUSTER_ID		(CTOP_AUX_BASE + 0x014)
#define CTOP_AUX_LOGIC_CORE_ID			(CTOP_AUX_BASE + 0x018)
#define CTOP_AUX_MT_CTRL			(CTOP_AUX_BASE + 0x020)
#define CTOP_AUX_HW_COMPLY			(CTOP_AUX_BASE + 0x024)
#define CTOP_AUX_DPC				(CTOP_AUX_BASE + 0x02C)
#define CTOP_AUX_LPC				(CTOP_AUX_BASE + 0x030)
#define CTOP_AUX_EFLAGS				(CTOP_AUX_BASE + 0x080)
#define CTOP_AUX_GPA1				(CTOP_AUX_BASE + 0x08C)
#define CTOP_AUX_UDMC				(CTOP_AUX_BASE + 0x300)

/* EZchip core instructions */
#define CTOP_INST_HWSCHD_WFT_IE12		0x3E6F7344
#define CTOP_INST_HWSCHD_OFF_R4			0x3C6F00BF
#define CTOP_INST_HWSCHD_RESTORE_R4		0x3E6F7103
#define CTOP_INST_SCHD_RW			0x3E6F7004
#define CTOP_INST_SCHD_RD			0x3E6F7084
#define CTOP_INST_ASRI_0_R3			0x3B56003E
#define CTOP_INST_XEX_DI_R2_R2_R3		0x4A664C00
#define CTOP_INST_EXC_DI_R2_R2_R3		0x4A664C01
#define CTOP_INST_AADD_DI_R2_R2_R3		0x4A664C02
#define CTOP_INST_AAND_DI_R2_R2_R3		0x4A664C04
#define CTOP_INST_AOR_DI_R2_R2_R3		0x4A664C05
#define CTOP_INST_AXOR_DI_R2_R2_R3		0x4A664C06

/* Do not use D$ for address in 2G-3G */
#define HW_COMPLY_KRN_NOT_D_CACHED		_BITUL(28)

#define NPS_MSU_EN_CFG				0x80
#define NPS_CRG_BLKID				0x480
#define NPS_CRG_SYNC_BIT			_BITUL(0)
#define NPS_GIM_BLKID				0x5C0

/* GIM registers and fields*/
#define NPS_GIM_UART_LINE			_BITUL(7)
#define NPS_GIM_DBG_LAN_EAST_TX_DONE_LINE	_BITUL(10)
#define NPS_GIM_DBG_LAN_EAST_RX_RDY_LINE	_BITUL(11)
#define NPS_GIM_DBG_LAN_WEST_TX_DONE_LINE	_BITUL(25)
#define NPS_GIM_DBG_LAN_WEST_RX_RDY_LINE	_BITUL(26)

#ifndef __ASSEMBLY__
/* Functional registers definition */
struct nps_host_reg_mtm_cfg {
	union {
		struct {
			u32 gen:1, gdis:1, clk_gate_dis:1, asb:1,
			__reserved:9, nat:3, ten:16;
		};
		u32 value;
	};
};

struct nps_host_reg_mtm_cpu_cfg {
	union {
		struct {
			u32 csa:22, dmsid:6, __reserved:3, cs:1;
		};
		u32 value;
	};
};

struct nps_host_reg_thr_init {
	union {
		struct {
			u32 str:1, __reserved:27, thr_id:4;
		};
		u32 value;
	};
};

struct nps_host_reg_thr_init_sts {
	union {
		struct {
			u32 bsy:1, err:1, __reserved:26, thr_id:4;
		};
		u32 value;
	};
};

struct nps_host_reg_msu_en_cfg {
	union {
		struct {
			u32     __reserved1:11,
			rtc_en:1, ipc_en:1, gim_1_en:1,
			gim_0_en:1, ipi_en:1, buff_e_rls_bmuw:1,
			buff_e_alc_bmuw:1, buff_i_rls_bmuw:1, buff_i_alc_bmuw:1,
			buff_e_rls_bmue:1, buff_e_alc_bmue:1, buff_i_rls_bmue:1,
			buff_i_alc_bmue:1, __reserved2:1, buff_e_pre_en:1,
			buff_i_pre_en:1, pmuw_ja_en:1, pmue_ja_en:1,
			pmuw_nj_en:1, pmue_nj_en:1, msu_en:1;
		};
		u32 value;
	};
};

struct nps_host_reg_gim_p_int_dst {
	union {
		struct {
			u32 int_out_en:1, __reserved1:4,
			is:1, intm:2, __reserved2:4,
			nid:4, __reserved3:4, cid:4,
			 __reserved4:4, tid:4;
		};
		u32 value;
	};
};

/* AUX registers definition */
struct nps_host_reg_aux_dpc {
	union {
		struct {
			u32 ien:1, men:1, hen:1, reserved:29;
		};
		u32 value;
	};
};

struct nps_host_reg_aux_udmc {
	union {
		struct {
			u32 dcp:1, cme:1, __reserved:19, nat:3,
			__reserved2:5, dcas:3;
		};
		u32 value;
	};
};

struct nps_host_reg_aux_mt_ctrl {
	union {
		struct {
			u32 mten:1, hsen:1, scd:1, sten:1,
			st_cnt:8, __reserved:8,
			hs_cnt:8, __reserved1:4;
		};
		u32 value;
	};
};

struct nps_host_reg_aux_hw_comply {
	union {
		struct {
			u32 me:1, le:1, te:1, knc:1, __reserved:28;
		};
		u32 value;
	};
};

struct nps_host_reg_aux_lpc {
	union {
		struct {
			u32 mep:1, __reserved:31;
		};
		u32 value;
	};
};

/* CRG registers */
#define REG_GEN_PURP_0          nps_host_reg_non_cl(NPS_CRG_BLKID, 0x1BF)

/* GIM registers */
#define REG_GIM_P_INT_EN_0      nps_host_reg_non_cl(NPS_GIM_BLKID, 0x100)
#define REG_GIM_P_INT_POL_0     nps_host_reg_non_cl(NPS_GIM_BLKID, 0x110)
#define REG_GIM_P_INT_SENS_0    nps_host_reg_non_cl(NPS_GIM_BLKID, 0x114)
#define REG_GIM_P_INT_BLK_0     nps_host_reg_non_cl(NPS_GIM_BLKID, 0x118)
#define REG_GIM_P_INT_DST_10    nps_host_reg_non_cl(NPS_GIM_BLKID, 0x13A)
#define REG_GIM_P_INT_DST_11    nps_host_reg_non_cl(NPS_GIM_BLKID, 0x13B)
#define REG_GIM_P_INT_DST_25    nps_host_reg_non_cl(NPS_GIM_BLKID, 0x149)
#define REG_GIM_P_INT_DST_26    nps_host_reg_non_cl(NPS_GIM_BLKID, 0x14A)

#else

.macro  GET_CPU_ID  reg
	lr  \reg, [CTOP_AUX_LOGIC_GLOBAL_ID]
#ifndef CONFIG_EZNPS_MTM_EXT
	lsr \reg, \reg, 4
#endif
.endm

#endif /* __ASSEMBLY__ */

#endif /* _PLAT_EZNPS_CTOP_H */