aboutsummaryrefslogtreecommitdiffstats
blob: bff8ec2c1c70ce1d13367533c8390ed3c13c99c3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
// SPDX-License-Identifier: (GPL-2.0+ OR MIT)
/*
 * Copyright (c) 2017 Martin Blumenstingl <martin.blumenstingl@googlemail.com>.
 * Copyright (c) 2017 BayLibre, SAS
 * Author: Neil Armstrong <narmstrong@baylibre.com>
 */

/dts-v1/;

#include <dt-bindings/input/input.h>

#include "meson-gxm.dtsi"

/ {
	compatible = "khadas,vim2", "amlogic,s912", "amlogic,meson-gxm";
	model = "Khadas VIM2";

	aliases {
		serial0 = &uart_AO;
		serial2 = &uart_AO_B;
	};

	chosen {
		stdout-path = "serial0:115200n8";
	};

	memory@0 {
		device_type = "memory";
		reg = <0x0 0x0 0x0 0x80000000>;
	};

	adc-keys {
		compatible = "adc-keys";
		io-channels = <&saradc 0>;
		io-channel-names = "buttons";
		keyup-threshold-microvolt = <1710000>;

		button-function {
			label = "Function";
			linux,code = <KEY_FN>;
			press-threshold-microvolt = <10000>;
		};
	};

	emmc_pwrseq: emmc-pwrseq {
		compatible = "mmc-pwrseq-emmc";
		reset-gpios = <&gpio BOOT_9 GPIO_ACTIVE_LOW>;
	};

	gpio_fan: gpio-fan {
		compatible = "gpio-fan";
		gpios = <&gpio GPIODV_14 GPIO_ACTIVE_HIGH
			 &gpio GPIODV_15 GPIO_ACTIVE_HIGH>;
		/* Dummy RPM values since fan is optional */
		gpio-fan,speed-map = <0 0
				      1 1
				      2 2
				      3 3>;
		#cooling-cells = <2>;
	};

	gpio-keys-polled {
		compatible = "gpio-keys-polled";
		poll-interval = <100>;

		power-button {
			label = "power";
			linux,code = <KEY_POWER>;
			gpios = <&gpio_ao GPIOAO_2 GPIO_ACTIVE_LOW>;
		};
	};

	hdmi-connector {
		compatible = "hdmi-connector";
		type = "a";

		port {
			hdmi_connector_in: endpoint {
				remote-endpoint = <&hdmi_tx_tmds_out>;
			};
		};
	};

	pwmleds {
		compatible = "pwm-leds";

		power {
			label = "vim:red:power";
			pwms = <&pwm_AO_ab 1 7812500 0>;
			max-brightness = <255>;
			linux,default-trigger = "default-on";
		};
	};

	sdio_pwrseq: sdio-pwrseq {
		compatible = "mmc-pwrseq-simple";
		reset-gpios = <&gpio GPIOX_6 GPIO_ACTIVE_LOW>;
		clocks = <&wifi32k>;
		clock-names = "ext_clock";
	};

	hdmi_5v: regulator-hdmi-5v {
		compatible = "regulator-fixed";

		regulator-name = "HDMI_5V";
		regulator-min-microvolt = <5000000>;
		regulator-max-microvolt = <5000000>;

		gpio = <&gpio GPIOH_3 GPIO_ACTIVE_HIGH>;
		enable-active-high;
		regulator-always-on;
	};

	vcc_3v3: regulator-vcc_3v3 {
		compatible = "regulator-fixed";
		regulator-name = "VCC_3V3";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
	};

	vddio_ao18: regulator-vddio_ao18 {
		compatible = "regulator-fixed";
		regulator-name = "VDDIO_AO18";
		regulator-min-microvolt = <1800000>;
		regulator-max-microvolt = <1800000>;
	};

	vddio_boot: regulator-vddio_boot {
		compatible = "regulator-fixed";
		regulator-name = "VDDIO_BOOT";
		regulator-min-microvolt = <1800000>;
		regulator-max-microvolt = <1800000>;
	};

	vddao_3v3: regulator-vddao_3v3 {
		compatible = "regulator-fixed";
		regulator-name = "VDDAO_3V3";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
	};

	wifi32k: wifi32k {
		compatible = "pwm-clock";
		#clock-cells = <0>;
		clock-frequency = <32768>;
		pwms = <&pwm_ef 0 30518 0>; /* PWM_E at 32.768KHz */
	};
};

&cec_AO {
	status = "okay";
	pinctrl-0 = <&ao_cec_pins>;
	pinctrl-names = "default";
	hdmi-phandle = <&hdmi_tx>;
};


&cpu_cooling_maps {
	map0 {
		cooling-device = <&gpio_fan THERMAL_NO_LIMIT 1>;
	};

	map1 {
		cooling-device = <&gpio_fan 2 THERMAL_NO_LIMIT>,
				 <&cpu0 THERMAL_NO_LIMIT THERMAL_NO_LIMIT>,
				 <&cpu1 THERMAL_NO_LIMIT THERMAL_NO_LIMIT>,
				 <&cpu2 THERMAL_NO_LIMIT THERMAL_NO_LIMIT>,
				 <&cpu3 THERMAL_NO_LIMIT THERMAL_NO_LIMIT>,
				 <&cpu4 THERMAL_NO_LIMIT THERMAL_NO_LIMIT>,
				 <&cpu5 THERMAL_NO_LIMIT THERMAL_NO_LIMIT>,
				 <&cpu6 THERMAL_NO_LIMIT THERMAL_NO_LIMIT>,
				 <&cpu7 THERMAL_NO_LIMIT THERMAL_NO_LIMIT>;
	};
};

&ethmac {
	pinctrl-0 = <&eth_pins>;
	pinctrl-names = "default";

	/* Select external PHY by default */
	phy-handle = <&external_phy>;

	amlogic,tx-delay-ns = <2>;

	/* External PHY is in RGMII */
	phy-mode = "rgmii";

	status = "okay";
};

&external_mdio {
	external_phy: ethernet-phy@0 {
		/* Realtek RTL8211F (0x001cc916) */
		reg = <0>;

		reset-assert-us = <10000>;
		reset-deassert-us = <30000>;
		reset-gpios = <&gpio GPIOZ_14 GPIO_ACTIVE_LOW>;

		interrupt-parent = <&gpio_intc>;
		/* MAC_INTR on GPIOZ_15 */
		interrupts = <25 IRQ_TYPE_LEVEL_LOW>;
	};
};

&hdmi_tx {
	status = "okay";
	pinctrl-0 = <&hdmi_hpd_pins>, <&hdmi_i2c_pins>;
	pinctrl-names = "default";
	hdmi-supply = <&hdmi_5v>;
};

&hdmi_tx_tmds_port {
	hdmi_tx_tmds_out: endpoint {
		remote-endpoint = <&hdmi_connector_in>;
	};
};

&i2c_A {
	status = "okay";
	pinctrl-0 = <&i2c_a_pins>;
	pinctrl-names = "default";
};

&i2c_B {
	status = "okay";
	pinctrl-0 = <&i2c_b_pins>;
	pinctrl-names = "default";

	rtc: rtc@51 {
		/* has to be enabled manually when a battery is connected: */
		status = "disabled";
		compatible = "haoyu,hym8563";
		reg = <0x51>;
		#clock-cells = <0>;
		clock-frequency = <32768>;
		clock-output-names = "xin32k";
	};
};

&ir {
	status = "okay";
	pinctrl-0 = <&remote_input_ao_pins>;
	pinctrl-names = "default";
	linux,rc-map-name = "rc-khadas";
};

&pwm_AO_ab {
	status = "okay";
	pinctrl-0 = <&pwm_ao_a_3_pins>, <&pwm_ao_b_pins>;
	pinctrl-names = "default";
	clocks = <&clkc CLKID_FCLK_DIV4>;
	clock-names = "clkin0";
};

&pwm_ef {
	status = "okay";
	pinctrl-0 = <&pwm_e_pins>, <&pwm_f_clk_pins>;
	pinctrl-names = "default";
	clocks = <&clkc CLKID_FCLK_DIV4>;
	clock-names = "clkin0";
};

&sd_emmc_a {
	status = "okay";
	pinctrl-0 = <&sdio_pins>;
	pinctrl-1 = <&sdio_clk_gate_pins>;
	pinctrl-names = "default", "clk-gate";
	#address-cells = <1>;
	#size-cells = <0>;

	bus-width = <4>;
	max-frequency = <60000000>;

	non-removable;
	disable-wp;

	/* WiFi firmware requires power to be kept while in suspend */
	keep-power-in-suspend;

	mmc-pwrseq = <&sdio_pwrseq>;

	vmmc-supply = <&vddao_3v3>;
	vqmmc-supply = <&vddio_boot>;

	brcmf: wifi@1 {
		reg = <1>;
		compatible = "brcm,bcm4329-fmac";
	};
};

/* SD card */
&sd_emmc_b {
	status = "okay";
	pinctrl-0 = <&sdcard_pins>;
	pinctrl-1 = <&sdcard_clk_gate_pins>;
	pinctrl-names = "default", "clk-gate";

	bus-width = <4>;
	cap-sd-highspeed;
	max-frequency = <50000000>;
	disable-wp;

	cd-gpios = <&gpio CARD_6 GPIO_ACTIVE_LOW>;

	vmmc-supply = <&vddao_3v3>;
	vqmmc-supply = <&vddio_boot>;
};

/* eMMC */
&sd_emmc_c {
	status = "okay";
	pinctrl-0 = <&emmc_pins>, <&emmc_ds_pins>;
	pinctrl-1 = <&emmc_clk_gate_pins>;
	pinctrl-names = "default", "clk-gate";

	bus-width = <8>;
	cap-mmc-highspeed;
	max-frequency = <200000000>;
	non-removable;
	disable-wp;
	mmc-ddr-1_8v;
	mmc-hs200-1_8v;

	mmc-pwrseq = <&emmc_pwrseq>;
	vmmc-supply = <&vcc_3v3>;
	vqmmc-supply = <&vddio_boot>;
};

/*
 * EMMC_DS pin is shared between SPI NOR CS and eMMC Data Strobe
 * Remove emmc_ds_pins from sd_emmc_c pinctrl-0 then spifc can be enabled
 */
&spifc {
	status = "disabled";
	pinctrl-0 = <&nor_pins>;
	pinctrl-names = "default";

	w25q32: spi-flash@0 {
		#address-cells = <1>;
		#size-cells = <1>;
		compatible = "winbond,w25q16", "jedec,spi-nor";
		reg = <0>;
		spi-max-frequency = <3000000>;
	};
};

/* This one is connected to the Bluetooth module */
&uart_A {
	status = "okay";
	pinctrl-0 = <&uart_a_pins>, <&uart_a_cts_rts_pins>;
	pinctrl-names = "default";
	uart-has-rtscts;

	bluetooth {
		compatible = "brcm,bcm43438-bt";
		shutdown-gpios = <&gpio GPIOX_17 GPIO_ACTIVE_HIGH>;
		max-speed = <2000000>;
		clocks = <&wifi32k>;
		clock-names = "lpo";
	};
};

/* This is brought out on the Linux_RX (18) and Linux_TX (19) pins: */
&uart_AO {
	status = "okay";
	pinctrl-0 = <&uart_ao_a_pins>;
	pinctrl-names = "default";
};

/* This is brought out on the UART_RX_AO_B (15) and UART_TX_AO_B (16) pins: */
&uart_AO_B {
	status = "okay";
	pinctrl-0 = <&uart_ao_b_pins>;
	pinctrl-names = "default";
};

&saradc {
	status = "okay";
	vref-supply = <&vddio_ao18>;
};

&usb {
	status = "okay";
	dr_mode = "peripheral";
};