aboutsummaryrefslogtreecommitdiffstats
blob: 83eca3af44ce7be077408b409c684c49bdb69098 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
// SPDX-License-Identifier: (GPL-2.0+ OR MIT)
/*
 * Copyright (c) 2016 BayLibre, SAS.
 * Author: Neil Armstrong <narmstrong@baylibre.com>
 *
 * Copyright (c) 2016 Endless Computers, Inc.
 * Author: Carlo Caione <carlo@endlessm.com>
 */

/dts-v1/;

#include "meson-gxm.dtsi"

/ {
	compatible = "nexbox,a1", "amlogic,s912", "amlogic,meson-gxm";
	model = "NEXBOX A1";

	aliases {
		serial0 = &uart_AO;
		ethernet0 = &ethmac;
	};

	chosen {
		stdout-path = "serial0:115200n8";
	};

	memory@0 {
		device_type = "memory";
		reg = <0x0 0x0 0x0 0x80000000>;
	};

	vddio_boot: regulator-vddio-boot {
		compatible = "regulator-fixed";
		regulator-name = "VDDIO_BOOT";
		regulator-min-microvolt = <1800000>;
		regulator-max-microvolt = <1800000>;
	};

	vddao_3v3: regulator-vddao-3v3 {
		compatible = "regulator-fixed";
		regulator-name = "VDDAO_3V3";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
	};

	vcc_3v3: regulator-vcc-3v3 {
		compatible = "regulator-fixed";
		regulator-name = "VCC_3V3";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
	};

	emmc_pwrseq: emmc-pwrseq {
		compatible = "mmc-pwrseq-emmc";
		reset-gpios = <&gpio BOOT_9 GPIO_ACTIVE_LOW>;
	};

	cvbs-connector {
		compatible = "composite-video-connector";

		port {
			cvbs_connector_in: endpoint {
				remote-endpoint = <&cvbs_vdac_out>;
			};
		};
	};

	hdmi-connector {
		compatible = "hdmi-connector";
		type = "a";

		port {
			hdmi_connector_in: endpoint {
				remote-endpoint = <&hdmi_tx_tmds_out>;
			};
		};
	};
};

&cec_AO {
	status = "okay";
	pinctrl-0 = <&ao_cec_pins>;
	pinctrl-names = "default";
	hdmi-phandle = <&hdmi_tx>;
};

&cvbs_vdac_port {
	cvbs_vdac_out: endpoint {
		remote-endpoint = <&cvbs_connector_in>;
	};
};

&ethmac {
	status = "okay";

	pinctrl-0 = <&eth_pins>;
	pinctrl-names = "default";

	/* Select external PHY by default */
	phy-handle = <&external_phy>;

	amlogic,tx-delay-ns = <2>;

	/* External PHY is in RGMII */
	phy-mode = "rgmii";
};

&external_mdio {
	external_phy: ethernet-phy@0 {
		/* Realtek RTL8211F (0x001cc916) */
		reg = <0>;
		max-speed = <1000>;

		reset-assert-us = <10000>;
		reset-deassert-us = <30000>;
		reset-gpios = <&gpio GPIOZ_14 GPIO_ACTIVE_LOW>;
	};
};

&hdmi_tx {
	status = "okay";
	pinctrl-0 = <&hdmi_hpd_pins>, <&hdmi_i2c_pins>;
	pinctrl-names = "default";
};

&hdmi_tx_tmds_port {
	hdmi_tx_tmds_out: endpoint {
		remote-endpoint = <&hdmi_connector_in>;
	};
};

&ir {
	status = "okay";
	pinctrl-0 = <&remote_input_ao_pins>;
	pinctrl-names = "default";
};

/* SD card */
&sd_emmc_b {
	status = "okay";
	pinctrl-0 = <&sdcard_pins>;
	pinctrl-1 = <&sdcard_clk_gate_pins>;
	pinctrl-names = "default", "clk-gate";

	bus-width = <4>;
	cap-sd-highspeed;
	max-frequency = <50000000>;
	disable-wp;

	cd-gpios = <&gpio CARD_6 GPIO_ACTIVE_LOW>;

	vmmc-supply = <&vddao_3v3>;
	vqmmc-supply = <&vddio_boot>;
};

/* eMMC */
&sd_emmc_c {
	status = "okay";
	pinctrl-0 = <&emmc_pins>, <&emmc_ds_pins>;
	pinctrl-1 = <&emmc_clk_gate_pins>;
	pinctrl-names = "default", "clk-gate";

	bus-width = <8>;
	cap-mmc-highspeed;
	max-frequency = <200000000>;
	non-removable;
	disable-wp;
	mmc-ddr-1_8v;
	mmc-hs200-1_8v;

	mmc-pwrseq = <&emmc_pwrseq>;
	vmmc-supply = <&vcc_3v3>;
	vqmmc-supply = <&vddio_boot>;
};

&uart_AO {
	status = "okay";
	pinctrl-0 = <&uart_ao_a_pins>;
	pinctrl-names = "default";
};

&usb {
	status = "okay";
	dr_mode = "host";
};