aboutsummaryrefslogtreecommitdiffstats
blob: 2946fd79712148a1fd2d9d7817113e9a291830cc (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
/*
 * Device Tree Include file for NXP Layerscape-1088A family SoC.
 *
 * Copyright 2017 NXP
 *
 * Harninder Rai <harninder.rai@nxp.com>
 *
 * This file is dual-licensed: you can use it either under the terms
 * of the GPLv2 or the X11 license, at your option. Note that this dual
 * licensing only applies to this file, and not this project as a
 * whole.
 *
 *  a) This library is free software; you can redistribute it and/or
 *     modify it under the terms of the GNU General Public License as
 *     published by the Free Software Foundation; either version 2 of the
 *     License, or (at your option) any later version.
 *
 *     This library is distributed in the hope that it will be useful,
 *     but WITHOUT ANY WARRANTY; without even the implied warranty of
 *     MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 *     GNU General Public License for more details.
 *
 * Or, alternatively,
 *
 *  b) Permission is hereby granted, free of charge, to any person
 *     obtaining a copy of this software and associated documentation
 *     files (the "Software"), to deal in the Software without
 *     restriction, including without limitation the rights to use,
 *     copy, modify, merge, publish, distribute, sublicense, and/or
 *     sell copies of the Software, and to permit persons to whom the
 *     Software is furnished to do so, subject to the following
 *     conditions:
 *
 *     The above copyright notice and this permission notice shall be
 *     included in all copies or substantial portions of the Software.
 *
 *     THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND,
 *     EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES
 *     OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND
 *     NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT
 *     HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
 *     WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
 *     FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
 *     OTHER DEALINGS IN THE SOFTWARE.
 */
#include <dt-bindings/interrupt-controller/arm-gic.h>

/ {
	compatible = "fsl,ls1088a";
	interrupt-parent = <&gic>;
	#address-cells = <2>;
	#size-cells = <2>;

	cpus {
		#address-cells = <1>;
		#size-cells = <0>;

		/* We have 2 clusters having 4 Cortex-A53 cores each */
		cpu0: cpu@0 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0x0>;
			clocks = <&clockgen 1 0>;
		};

		cpu1: cpu@1 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0x1>;
			clocks = <&clockgen 1 0>;
		};

		cpu2: cpu@2 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0x2>;
			clocks = <&clockgen 1 0>;
		};

		cpu3: cpu@3 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0x3>;
			clocks = <&clockgen 1 0>;
		};

		cpu4: cpu@100 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0x100>;
			clocks = <&clockgen 1 1>;
		};

		cpu5: cpu@101 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0x101>;
			clocks = <&clockgen 1 1>;
		};

		cpu6: cpu@102 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0x102>;
			clocks = <&clockgen 1 1>;
		};

		cpu7: cpu@103 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0x103>;
			clocks = <&clockgen 1 1>;
		};
	};

	gic: interrupt-controller@6000000 {
		compatible = "arm,gic-v3";
		#interrupt-cells = <3>;
		interrupt-controller;
		reg = <0x0 0x06000000 0 0x10000>, /* GIC Dist */
		      <0x0 0x06100000 0 0x100000>, /* GICR(RD_base+SGI_base)*/
		      <0x0 0x0c0c0000 0 0x2000>, /* GICC */
		      <0x0 0x0c0d0000 0 0x1000>, /* GICH */
		      <0x0 0x0c0e0000 0 0x20000>; /* GICV */
		interrupts = <1 9 IRQ_TYPE_LEVEL_HIGH>;
	};

	timer {
		compatible = "arm,armv8-timer";
		interrupts = <1 13 IRQ_TYPE_LEVEL_LOW>,/* Physical Secure PPI */
			     <1 14 IRQ_TYPE_LEVEL_LOW>,/* Physical Non-Secure PPI */
			     <1 11 IRQ_TYPE_LEVEL_LOW>,/* Virtual PPI */
			     <1 10 IRQ_TYPE_LEVEL_LOW>;/* Hypervisor PPI */
	};

	sysclk: sysclk {
		compatible = "fixed-clock";
		#clock-cells = <0>;
		clock-frequency = <100000000>;
		clock-output-names = "sysclk";
	};

	soc {
		compatible = "simple-bus";
		#address-cells = <2>;
		#size-cells = <2>;
		ranges;

		clockgen: clocking@1300000 {
			compatible = "fsl,ls1088a-clockgen";
			reg = <0 0x1300000 0 0xa0000>;
			#clock-cells = <2>;
			clocks = <&sysclk>;
		};

		duart0: serial@21c0500 {
			compatible = "fsl,ns16550", "ns16550a";
			reg = <0x0 0x21c0500 0x0 0x100>;
			clocks = <&clockgen 4 3>;
			interrupts = <0 32 IRQ_TYPE_LEVEL_HIGH>;
			status = "disabled";
		};

		duart1: serial@21c0600 {
			compatible = "fsl,ns16550", "ns16550a";
			reg = <0x0 0x21c0600 0x0 0x100>;
			clocks = <&clockgen 4 3>;
			interrupts = <0 32 IRQ_TYPE_LEVEL_HIGH>;
			status = "disabled";
		};

		gpio0: gpio@2300000 {
			compatible = "fsl,qoriq-gpio";
			reg = <0x0 0x2300000 0x0 0x10000>;
			interrupts = <0 36 IRQ_TYPE_LEVEL_HIGH>;
			gpio-controller;
			#gpio-cells = <2>;
			interrupt-controller;
			#interrupt-cells = <2>;
		};

		gpio1: gpio@2310000 {
			compatible = "fsl,qoriq-gpio";
			reg = <0x0 0x2310000 0x0 0x10000>;
			interrupts = <0 36 IRQ_TYPE_LEVEL_HIGH>;
			gpio-controller;
			#gpio-cells = <2>;
			interrupt-controller;
			#interrupt-cells = <2>;
		};

		gpio2: gpio@2320000 {
			compatible = "fsl,qoriq-gpio";
			reg = <0x0 0x2320000 0x0 0x10000>;
			interrupts = <0 37 IRQ_TYPE_LEVEL_HIGH>;
			gpio-controller;
			#gpio-cells = <2>;
			interrupt-controller;
			#interrupt-cells = <2>;
		};

		gpio3: gpio@2330000 {
			compatible = "fsl,qoriq-gpio";
			reg = <0x0 0x2330000 0x0 0x10000>;
			interrupts = <0 37 IRQ_TYPE_LEVEL_HIGH>;
			gpio-controller;
			#gpio-cells = <2>;
			interrupt-controller;
			#interrupt-cells = <2>;
		};

		ifc: ifc@2240000 {
			compatible = "fsl,ifc", "simple-bus";
			reg = <0x0 0x2240000 0x0 0x20000>;
			interrupts = <0 21 IRQ_TYPE_LEVEL_HIGH>;
			little-endian;
			#address-cells = <2>;
			#size-cells = <1>;

			ranges = <0 0 0x5 0x80000000 0x08000000
				  2 0 0x5 0x30000000 0x00010000
				  3 0 0x5 0x20000000 0x00010000>;
			status = "disabled";
		};

		i2c0: i2c@2000000 {
			compatible = "fsl,vf610-i2c";
			#address-cells = <1>;
			#size-cells = <0>;
			reg = <0x0 0x2000000 0x0 0x10000>;
			interrupts = <0 34 IRQ_TYPE_LEVEL_HIGH>;
			clocks = <&clockgen 4 3>;
			status = "disabled";
		};

		i2c1: i2c@2010000 {
			compatible = "fsl,vf610-i2c";
			#address-cells = <1>;
			#size-cells = <0>;
			reg = <0x0 0x2010000 0x0 0x10000>;
			interrupts = <0 34 IRQ_TYPE_LEVEL_HIGH>;
			clocks = <&clockgen 4 3>;
			status = "disabled";
		};

		i2c2: i2c@2020000 {
			compatible = "fsl,vf610-i2c";
			#address-cells = <1>;
			#size-cells = <0>;
			reg = <0x0 0x2020000 0x0 0x10000>;
			interrupts = <0 35 IRQ_TYPE_LEVEL_HIGH>;
			clocks = <&clockgen 4 3>;
			status = "disabled";
		};

		i2c3: i2c@2030000 {
			compatible = "fsl,vf610-i2c";
			#address-cells = <1>;
			#size-cells = <0>;
			reg = <0x0 0x2030000 0x0 0x10000>;
			interrupts = <0 35 IRQ_TYPE_LEVEL_HIGH>;
			clocks = <&clockgen 4 3>;
			status = "disabled";
		};

		sata: sata@3200000 {
			compatible = "fsl,ls1088a-ahci", "fsl,ls1043a-ahci";
			reg = <0x0 0x3200000 0x0 0x10000>;
			interrupts = <0 133 IRQ_TYPE_LEVEL_HIGH>;
			clocks = <&clockgen 4 3>;
			status = "disabled";
		};
	};

};