aboutsummaryrefslogtreecommitdiffstats
blob: 4a4d3afd5340658e3a7285410e86b56415722ac7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
/* SPDX-License-Identifier: GPL-2.0-or-later */
/*
 * PowerPC atomic bit operations.
 *
 * Merged version by David Gibson <david@gibson.dropbear.id.au>.
 * Based on ppc64 versions by: Dave Engebretsen, Todd Inglett, Don
 * Reed, Pat McCarthy, Peter Bergner, Anton Blanchard.  They
 * originally took it from the ppc32 code.
 *
 * Within a word, bits are numbered LSB first.  Lot's of places make
 * this assumption by directly testing bits with (val & (1<<nr)).
 * This can cause confusion for large (> 1 word) bitmaps on a
 * big-endian system because, unlike little endian, the number of each
 * bit depends on the word size.
 *
 * The bitop functions are defined to work on unsigned longs, so for a
 * ppc64 system the bits end up numbered:
 *   |63..............0|127............64|191...........128|255...........192|
 * and on ppc32:
 *   |31.....0|63....32|95....64|127...96|159..128|191..160|223..192|255..224|
 *
 * There are a few little-endian macros used mostly for filesystem
 * bitmaps, these work on similar bit arrays layouts, but
 * byte-oriented:
 *   |7...0|15...8|23...16|31...24|39...32|47...40|55...48|63...56|
 *
 * The main difference is that bit 3-5 (64b) or 3-4 (32b) in the bit
 * number field needs to be reversed compared to the big-endian bit
 * fields. This can be achieved by XOR with 0x38 (64b) or 0x18 (32b).
 */

#ifndef _ASM_POWERPC_BITOPS_H
#define _ASM_POWERPC_BITOPS_H

#ifdef __KERNEL__

#ifndef _LINUX_BITOPS_H
#error only <linux/bitops.h> can be included directly
#endif

#include <linux/compiler.h>
#include <asm/asm-compat.h>
#include <asm/synch.h>

/* PPC bit number conversion */
#define PPC_BITLSHIFT(be)	(BITS_PER_LONG - 1 - (be))
#define PPC_BIT(bit)		(1UL << PPC_BITLSHIFT(bit))
#define PPC_BITMASK(bs, be)	((PPC_BIT(bs) - PPC_BIT(be)) | PPC_BIT(bs))

/* Put a PPC bit into a "normal" bit position */
#define PPC_BITEXTRACT(bits, ppc_bit, dst_bit)			\
	((((bits) >> PPC_BITLSHIFT(ppc_bit)) & 1) << (dst_bit))

#define PPC_BITLSHIFT32(be)	(32 - 1 - (be))
#define PPC_BIT32(bit)		(1UL << PPC_BITLSHIFT32(bit))
#define PPC_BITMASK32(bs, be)	((PPC_BIT32(bs) - PPC_BIT32(be))|PPC_BIT32(bs))

#define PPC_BITLSHIFT8(be)	(8 - 1 - (be))
#define PPC_BIT8(bit)		(1UL << PPC_BITLSHIFT8(bit))
#define PPC_BITMASK8(bs, be)	((PPC_BIT8(bs) - PPC_BIT8(be))|PPC_BIT8(bs))

#include <asm/barrier.h>

/* Macro for generating the ***_bits() functions */
#define DEFINE_BITOP(fn, op, prefix)		\
static inline void fn(unsigned long mask,	\
		volatile unsigned long *_p)	\
{						\
	unsigned long old;			\
	unsigned long *p = (unsigned long *)_p;	\
	__asm__ __volatile__ (			\
	prefix					\
"1:"	PPC_LLARX(%0,0,%3,0) "\n"		\
	stringify_in_c(op) "%0,%0,%2\n"		\
	PPC_STLCX "%0,0,%3\n"			\
	"bne- 1b\n"				\
	: "=&r" (old), "+m" (*p)		\
	: "r" (mask), "r" (p)			\
	: "cc", "memory");			\
}

DEFINE_BITOP(set_bits, or, "")
DEFINE_BITOP(clear_bits, andc, "")
DEFINE_BITOP(clear_bits_unlock, andc, PPC_RELEASE_BARRIER)
DEFINE_BITOP(change_bits, xor, "")

static inline void arch_set_bit(int nr, volatile unsigned long *addr)
{
	set_bits(BIT_MASK(nr), addr + BIT_WORD(nr));
}

static inline void arch_clear_bit(int nr, volatile unsigned long *addr)
{
	clear_bits(BIT_MASK(nr), addr + BIT_WORD(nr));
}

static inline void arch_clear_bit_unlock(int nr, volatile unsigned long *addr)
{
	clear_bits_unlock(BIT_MASK(nr), addr + BIT_WORD(nr));
}

static inline void arch_change_bit(int nr, volatile unsigned long *addr)
{
	change_bits(BIT_MASK(nr), addr + BIT_WORD(nr));
}

/* Like DEFINE_BITOP(), with changes to the arguments to 'op' and the output
 * operands. */
#define DEFINE_TESTOP(fn, op, prefix, postfix, eh)	\
static inline unsigned long fn(			\
		unsigned long mask,			\
		volatile unsigned long *_p)		\
{							\
	unsigned long old, t;				\
	unsigned long *p = (unsigned long *)_p;		\
	__asm__ __volatile__ (				\
	prefix						\
"1:"	PPC_LLARX(%0,0,%3,eh) "\n"			\
	stringify_in_c(op) "%1,%0,%2\n"			\
	PPC_STLCX "%1,0,%3\n"				\
	"bne- 1b\n"					\
	postfix						\
	: "=&r" (old), "=&r" (t)			\
	: "r" (mask), "r" (p)				\
	: "cc", "memory");				\
	return (old & mask);				\
}

DEFINE_TESTOP(test_and_set_bits, or, PPC_ATOMIC_ENTRY_BARRIER,
	      PPC_ATOMIC_EXIT_BARRIER, 0)
DEFINE_TESTOP(test_and_set_bits_lock, or, "",
	      PPC_ACQUIRE_BARRIER, 1)
DEFINE_TESTOP(test_and_clear_bits, andc, PPC_ATOMIC_ENTRY_BARRIER,
	      PPC_ATOMIC_EXIT_BARRIER, 0)
DEFINE_TESTOP(test_and_change_bits, xor, PPC_ATOMIC_ENTRY_BARRIER,
	      PPC_ATOMIC_EXIT_BARRIER, 0)

static inline int arch_test_and_set_bit(unsigned long nr,
					volatile unsigned long *addr)
{
	return test_and_set_bits(BIT_MASK(nr), addr + BIT_WORD(nr)) != 0;
}

static inline int arch_test_and_set_bit_lock(unsigned long nr,
					     volatile unsigned long *addr)
{
	return test_and_set_bits_lock(BIT_MASK(nr),
				addr + BIT_WORD(nr)) != 0;
}

static inline int arch_test_and_clear_bit(unsigned long nr,
					  volatile unsigned long *addr)
{
	return test_and_clear_bits(BIT_MASK(nr), addr + BIT_WORD(nr)) != 0;
}

static inline int arch_test_and_change_bit(unsigned long nr,
					   volatile unsigned long *addr)
{
	return test_and_change_bits(BIT_MASK(nr), addr + BIT_WORD(nr)) != 0;
}

#ifdef CONFIG_PPC64
static inline unsigned long
clear_bit_unlock_return_word(int nr, volatile unsigned long *addr)
{
	unsigned long old, t;
	unsigned long *p = (unsigned long *)addr + BIT_WORD(nr);
	unsigned long mask = BIT_MASK(nr);

	__asm__ __volatile__ (
	PPC_RELEASE_BARRIER
"1:"	PPC_LLARX(%0,0,%3,0) "\n"
	"andc %1,%0,%2\n"
	PPC_STLCX "%1,0,%3\n"
	"bne- 1b\n"
	: "=&r" (old), "=&r" (t)
	: "r" (mask), "r" (p)
	: "cc", "memory");

	return old;
}

/*
 * This is a special function for mm/filemap.c
 * Bit 7 corresponds to PG_waiters.
 */
#define arch_clear_bit_unlock_is_negative_byte(nr, addr)		\
	(clear_bit_unlock_return_word(nr, addr) & BIT_MASK(7))

#endif /* CONFIG_PPC64 */

#include <asm-generic/bitops/non-atomic.h>

static inline void arch___clear_bit_unlock(int nr, volatile unsigned long *addr)
{
	__asm__ __volatile__(PPC_RELEASE_BARRIER "" ::: "memory");
	__clear_bit(nr, addr);
}

/*
 * Return the zero-based bit position (LE, not IBM bit numbering) of
 * the most significant 1-bit in a double word.
 */
#define __ilog2(x)	ilog2(x)

#include <asm-generic/bitops/ffz.h>

#include <asm-generic/bitops/builtin-__ffs.h>

#include <asm-generic/bitops/builtin-ffs.h>

/*
 * fls: find last (most-significant) bit set.
 * Note fls(0) = 0, fls(1) = 1, fls(0x80000000) = 32.
 */
static inline int fls(unsigned int x)
{
	return 32 - __builtin_clz(x);
}

#include <asm-generic/bitops/builtin-__fls.h>

static inline int fls64(__u64 x)
{
	return 64 - __builtin_clzll(x);
}

#ifdef CONFIG_PPC64
unsigned int __arch_hweight8(unsigned int w);
unsigned int __arch_hweight16(unsigned int w);
unsigned int __arch_hweight32(unsigned int w);
unsigned long __arch_hweight64(__u64 w);
#include <asm-generic/bitops/const_hweight.h>
#else
#include <asm-generic/bitops/hweight.h>
#endif

#include <asm-generic/bitops/find.h>

/* wrappers that deal with KASAN instrumentation */
#include <asm-generic/bitops/instrumented-atomic.h>
#include <asm-generic/bitops/instrumented-lock.h>

/* Little-endian versions */
#include <asm-generic/bitops/le.h>

/* Bitmap functions for the ext2 filesystem */

#include <asm-generic/bitops/ext2-atomic-setbit.h>

#include <asm-generic/bitops/sched.h>

#endif /* __KERNEL__ */

#endif /* _ASM_POWERPC_BITOPS_H */