aboutsummaryrefslogtreecommitdiffstats
blob: 3bdd74739cb88ee621c70a10ec513c2cbccbd3ca (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
/* SPDX-License-Identifier: GPL-2.0 */
/*
 * MPC8xx Communication Processor Module.
 * Copyright (c) 1997 Dan Malek (dmalek@jlc.net)
 *
 * This file contains structures and information for the communication
 * processor channels.  Some CPM control and status is available
 * through the MPC8xx internal memory map.  See immap.h for details.
 * This file only contains what I need for the moment, not the total
 * CPM capabilities.  I (or someone else) will add definitions as they
 * are needed.  -- Dan
 *
 * On the MBX board, EPPC-Bug loads CPM microcode into the first 512
 * bytes of the DP RAM and relocates the I2C parameter area to the
 * IDMA1 space.  The remaining DP RAM is available for buffer descriptors
 * or other use.
 */
#ifndef __CPM1__
#define __CPM1__

#include <linux/init.h>
#include <asm/8xx_immap.h>
#include <asm/ptrace.h>
#include <asm/cpm.h>

/* CPM Command register.
*/
#define CPM_CR_RST	((ushort)0x8000)
#define CPM_CR_OPCODE	((ushort)0x0f00)
#define CPM_CR_CHAN	((ushort)0x00f0)
#define CPM_CR_FLG	((ushort)0x0001)

/* Channel numbers.
*/
#define CPM_CR_CH_SCC1		((ushort)0x0000)
#define CPM_CR_CH_I2C		((ushort)0x0001)	/* I2C and IDMA1 */
#define CPM_CR_CH_SCC2		((ushort)0x0004)
#define CPM_CR_CH_SPI		((ushort)0x0005)	/* SPI / IDMA2 / Timers */
#define CPM_CR_CH_TIMER		CPM_CR_CH_SPI
#define CPM_CR_CH_SCC3		((ushort)0x0008)
#define CPM_CR_CH_SMC1		((ushort)0x0009)	/* SMC1 / DSP1 */
#define CPM_CR_CH_SCC4		((ushort)0x000c)
#define CPM_CR_CH_SMC2		((ushort)0x000d)	/* SMC2 / DSP2 */

#define mk_cr_cmd(CH, CMD)	((CMD << 8) | (CH << 4))

/* Export the base address of the communication processor registers
 * and dual port ram.
 */
extern cpm8xx_t __iomem *cpmp; /* Pointer to comm processor */

#define cpm_dpalloc cpm_muram_alloc
#define cpm_dpfree cpm_muram_free
#define cpm_dpram_addr cpm_muram_addr
#define cpm_dpram_phys cpm_muram_dma

extern void cpm_setbrg(uint brg, uint rate);

extern void __init cpm_load_patch(cpm8xx_t *cp);

extern void cpm_reset(void);

/* Parameter RAM offsets.
*/
#define PROFF_SCC1	((uint)0x0000)
#define PROFF_IIC	((uint)0x0080)
#define PROFF_SCC2	((uint)0x0100)
#define PROFF_SPI	((uint)0x0180)
#define PROFF_SCC3	((uint)0x0200)
#define PROFF_SMC1	((uint)0x0280)
#define PROFF_DSP1	((uint)0x02c0)
#define PROFF_SCC4	((uint)0x0300)
#define PROFF_SMC2	((uint)0x0380)

/* Define enough so I can at least use the serial port as a UART.
 * The MBX uses SMC1 as the host serial port.
 */
typedef struct smc_uart {
	ushort	smc_rbase;	/* Rx Buffer descriptor base address */
	ushort	smc_tbase;	/* Tx Buffer descriptor base address */
	u_char	smc_rfcr;	/* Rx function code */
	u_char	smc_tfcr;	/* Tx function code */
	ushort	smc_mrblr;	/* Max receive buffer length */
	uint	smc_rstate;	/* Internal */
	uint	smc_idp;	/* Internal */
	ushort	smc_rbptr;	/* Internal */
	ushort	smc_ibc;	/* Internal */
	uint	smc_rxtmp;	/* Internal */
	uint	smc_tstate;	/* Internal */
	uint	smc_tdp;	/* Internal */
	ushort	smc_tbptr;	/* Internal */
	ushort	smc_tbc;	/* Internal */
	uint	smc_txtmp;	/* Internal */
	ushort	smc_maxidl;	/* Maximum idle characters */
	ushort	smc_tmpidl;	/* Temporary idle counter */
	ushort	smc_brklen;	/* Last received break length */
	ushort	smc_brkec;	/* rcv'd break condition counter */
	ushort	smc_brkcr;	/* xmt break count register */
	ushort	smc_rmask;	/* Temporary bit mask */
	char	res1[8];	/* Reserved */
	ushort	smc_rpbase;	/* Relocation pointer */
} smc_uart_t;

/* Function code bits.
*/
#define SMC_EB	((u_char)0x10)	/* Set big endian byte order */

/* SMC uart mode register.
*/
#define	SMCMR_REN	((ushort)0x0001)
#define SMCMR_TEN	((ushort)0x0002)
#define SMCMR_DM	((ushort)0x000c)
#define SMCMR_SM_GCI	((ushort)0x0000)
#define SMCMR_SM_UART	((ushort)0x0020)
#define SMCMR_SM_TRANS	((ushort)0x0030)
#define SMCMR_SM_MASK	((ushort)0x0030)
#define SMCMR_PM_EVEN	((ushort)0x0100)	/* Even parity, else odd */
#define SMCMR_REVD	SMCMR_PM_EVEN
#define SMCMR_PEN	((ushort)0x0200)	/* Parity enable */
#define SMCMR_BS	SMCMR_PEN
#define SMCMR_SL	((ushort)0x0400)	/* Two stops, else one */
#define SMCR_CLEN_MASK	((ushort)0x7800)	/* Character length */
#define smcr_mk_clen(C)	(((C) << 11) & SMCR_CLEN_MASK)

/* SMC2 as Centronics parallel printer.  It is half duplex, in that
 * it can only receive or transmit.  The parameter ram values for
 * each direction are either unique or properly overlap, so we can
 * include them in one structure.
 */
typedef struct smc_centronics {
	ushort	scent_rbase;
	ushort	scent_tbase;
	u_char	scent_cfcr;
	u_char	scent_smask;
	ushort	scent_mrblr;
	uint	scent_rstate;
	uint	scent_r_ptr;
	ushort	scent_rbptr;
	ushort	scent_r_cnt;
	uint	scent_rtemp;
	uint	scent_tstate;
	uint	scent_t_ptr;
	ushort	scent_tbptr;
	ushort	scent_t_cnt;
	uint	scent_ttemp;
	ushort	scent_max_sl;
	ushort	scent_sl_cnt;
	ushort	scent_character1;
	ushort	scent_character2;
	ushort	scent_character3;
	ushort	scent_character4;
	ushort	scent_character5;
	ushort	scent_character6;
	ushort	scent_character7;
	ushort	scent_character8;
	ushort	scent_rccm;
	ushort	scent_rccr;
} smc_cent_t;

/* Centronics Status Mask Register.
*/
#define SMC_CENT_F	((u_char)0x08)
#define SMC_CENT_PE	((u_char)0x04)
#define SMC_CENT_S	((u_char)0x02)

/* SMC Event and Mask register.
*/
#define	SMCM_BRKE	((unsigned char)0x40)	/* When in UART Mode */
#define	SMCM_BRK	((unsigned char)0x10)	/* When in UART Mode */
#define	SMCM_TXE	((unsigned char)0x10)	/* When in Transparent Mode */
#define	SMCM_BSY	((unsigned char)0x04)
#define	SMCM_TX		((unsigned char)0x02)
#define	SMCM_RX		((unsigned char)0x01)

/* Baud rate generators.
*/
#define CPM_BRG_RST		((uint)0x00020000)
#define CPM_BRG_EN		((uint)0x00010000)
#define CPM_BRG_EXTC_INT	((uint)0x00000000)
#define CPM_BRG_EXTC_CLK2	((uint)0x00004000)
#define CPM_BRG_EXTC_CLK6	((uint)0x00008000)
#define CPM_BRG_ATB		((uint)0x00002000)
#define CPM_BRG_CD_MASK		((uint)0x00001ffe)
#define CPM_BRG_DIV16		((uint)0x00000001)

/* SI Clock Route Register
*/
#define SICR_RCLK_SCC1_BRG1	((uint)0x00000000)
#define SICR_TCLK_SCC1_BRG1	((uint)0x00000000)
#define SICR_RCLK_SCC2_BRG2	((uint)0x00000800)
#define SICR_TCLK_SCC2_BRG2	((uint)0x00000100)
#define SICR_RCLK_SCC3_BRG3	((uint)0x00100000)
#define SICR_TCLK_SCC3_BRG3	((uint)0x00020000)
#define SICR_RCLK_SCC4_BRG4	((uint)0x18000000)
#define SICR_TCLK_SCC4_BRG4	((uint)0x03000000)

/* SCCs.
*/
#define SCC_GSMRH_IRP		((uint)0x00040000)
#define SCC_GSMRH_GDE		((uint)0x00010000)
#define SCC_GSMRH_TCRC_CCITT	((uint)0x00008000)
#define SCC_GSMRH_TCRC_BISYNC	((uint)0x00004000)
#define SCC_GSMRH_TCRC_HDLC	((uint)0x00000000)
#define SCC_GSMRH_REVD		((uint)0x00002000)
#define SCC_GSMRH_TRX		((uint)0x00001000)
#define SCC_GSMRH_TTX		((uint)0x00000800)
#define SCC_GSMRH_CDP		((uint)0x00000400)
#define SCC_GSMRH_CTSP		((uint)0x00000200)
#define SCC_GSMRH_CDS		((uint)0x00000100)
#define SCC_GSMRH_CTSS		((uint)0x00000080)
#define SCC_GSMRH_TFL		((uint)0x00000040)
#define SCC_GSMRH_RFW		((uint)0x00000020)
#define SCC_GSMRH_TXSY		((uint)0x00000010)
#define SCC_GSMRH_SYNL16	((uint)0x0000000c)
#define SCC_GSMRH_SYNL8		((uint)0x00000008)
#define SCC_GSMRH_SYNL4		((uint)0x00000004)
#define SCC_GSMRH_RTSM		((uint)0x00000002)
#define SCC_GSMRH_RSYN		((uint)0x00000001)

#define SCC_GSMRL_SIR		((uint)0x80000000)	/* SCC2 only */
#define SCC_GSMRL_EDGE_NONE	((uint)0x60000000)
#define SCC_GSMRL_EDGE_NEG	((uint)0x40000000)
#define SCC_GSMRL_EDGE_POS	((uint)0x20000000)
#define SCC_GSMRL_EDGE_BOTH	((uint)0x00000000)
#define SCC_GSMRL_TCI		((uint)0x10000000)
#define SCC_GSMRL_TSNC_3	((uint)0x0c000000)
#define SCC_GSMRL_TSNC_4	((uint)0x08000000)
#define SCC_GSMRL_TSNC_14	((uint)0x04000000)
#define SCC_GSMRL_TSNC_INF	((uint)0x00000000)
#define SCC_GSMRL_RINV		((uint)0x02000000)
#define SCC_GSMRL_TINV		((uint)0x01000000)
#define SCC_GSMRL_TPL_128	((uint)0x00c00000)
#define SCC_GSMRL_TPL_64	((uint)0x00a00000)
#define SCC_GSMRL_TPL_48	((uint)0x00800000)
#define SCC_GSMRL_TPL_32	((uint)0x00600000)
#define SCC_GSMRL_TPL_16	((uint)0x00400000)
#define SCC_GSMRL_TPL_8		((uint)0x00200000)
#define SCC_GSMRL_TPL_NONE	((uint)0x00000000)
#define SCC_GSMRL_TPP_ALL1	((uint)0x00180000)
#define SCC_GSMRL_TPP_01	((uint)0x00100000)
#define SCC_GSMRL_TPP_10	((uint)0x00080000)
#define SCC_GSMRL_TPP_ZEROS	((uint)0x00000000)
#define SCC_GSMRL_TEND		((uint)0x00040000)
#define SCC_GSMRL_TDCR_32	((uint)0x00030000)
#define SCC_GSMRL_TDCR_16	((uint)0x00020000)
#define SCC_GSMRL_TDCR_8	((uint)0x00010000)
#define SCC_GSMRL_TDCR_1	((uint)0x00000000)
#define SCC_GSMRL_RDCR_32	((uint)0x0000c000)
#define SCC_GSMRL_RDCR_16	((uint)0x00008000)
#define SCC_GSMRL_RDCR_8	((uint)0x00004000)
#define SCC_GSMRL_RDCR_1	((uint)0x00000000)
#define SCC_GSMRL_RENC_DFMAN	((uint)0x00003000)
#define SCC_GSMRL_RENC_MANCH	((uint)0x00002000)
#define SCC_GSMRL_RENC_FM0	((uint)0x00001000)
#define SCC_GSMRL_RENC_NRZI	((uint)0x00000800)
#define SCC_GSMRL_RENC_NRZ	((uint)0x00000000)
#define SCC_GSMRL_TENC_DFMAN	((uint)0x00000600)
#define SCC_GSMRL_TENC_MANCH	((uint)0x00000400)
#define SCC_GSMRL_TENC_FM0	((uint)0x00000200)
#define SCC_GSMRL_TENC_NRZI	((uint)0x00000100)
#define SCC_GSMRL_TENC_NRZ	((uint)0x00000000)
#define SCC_GSMRL_DIAG_LE	((uint)0x000000c0)	/* Loop and echo */
#define SCC_GSMRL_DIAG_ECHO	((uint)0x00000080)
#define SCC_GSMRL_DIAG_LOOP	((uint)0x00000040)
#define SCC_GSMRL_DIAG_NORM	((uint)0x00000000)
#define SCC_GSMRL_ENR		((uint)0x00000020)
#define SCC_GSMRL_ENT		((uint)0x00000010)
#define SCC_GSMRL_MODE_ENET	((uint)0x0000000c)
#define SCC_GSMRL_MODE_QMC	((uint)0x0000000a)
#define SCC_GSMRL_MODE_DDCMP	((uint)0x00000009)
#define SCC_GSMRL_MODE_BISYNC	((uint)0x00000008)
#define SCC_GSMRL_MODE_V14	((uint)0x00000007)
#define SCC_GSMRL_MODE_AHDLC	((uint)0x00000006)
#define SCC_GSMRL_MODE_PROFIBUS	((uint)0x00000005)
#define SCC_GSMRL_MODE_UART	((uint)0x00000004)
#define SCC_GSMRL_MODE_SS7	((uint)0x00000003)
#define SCC_GSMRL_MODE_ATALK	((uint)0x00000002)
#define SCC_GSMRL_MODE_HDLC	((uint)0x00000000)

#define SCC_TODR_TOD		((ushort)0x8000)

/* SCC Event and Mask register.
*/
#define	SCCM_TXE	((unsigned char)0x10)
#define	SCCM_BSY	((unsigned char)0x04)
#define	SCCM_TX		((unsigned char)0x02)
#define	SCCM_RX		((unsigned char)0x01)

typedef struct scc_param {
	ushort	scc_rbase;	/* Rx Buffer descriptor base address */
	ushort	scc_tbase;	/* Tx Buffer descriptor base address */
	u_char	scc_rfcr;	/* Rx function code */
	u_char	scc_tfcr;	/* Tx function code */
	ushort	scc_mrblr;	/* Max receive buffer length */
	uint	scc_rstate;	/* Internal */
	uint	scc_idp;	/* Internal */
	ushort	scc_rbptr;	/* Internal */
	ushort	scc_ibc;	/* Internal */
	uint	scc_rxtmp;	/* Internal */
	uint	scc_tstate;	/* Internal */
	uint	scc_tdp;	/* Internal */
	ushort	scc_tbptr;	/* Internal */
	ushort	scc_tbc;	/* Internal */
	uint	scc_txtmp;	/* Internal */
	uint	scc_rcrc;	/* Internal */
	uint	scc_tcrc;	/* Internal */
} sccp_t;

/* Function code bits.
*/
#define SCC_EB	((u_char)0x10)	/* Set big endian byte order */

/* CPM Ethernet through SCCx.
 */
typedef struct scc_enet {
	sccp_t	sen_genscc;
	uint	sen_cpres;	/* Preset CRC */
	uint	sen_cmask;	/* Constant mask for CRC */
	uint	sen_crcec;	/* CRC Error counter */
	uint	sen_alec;	/* alignment error counter */
	uint	sen_disfc;	/* discard frame counter */
	ushort	sen_pads;	/* Tx short frame pad character */
	ushort	sen_retlim;	/* Retry limit threshold */
	ushort	sen_retcnt;	/* Retry limit counter */
	ushort	sen_maxflr;	/* maximum frame length register */
	ushort	sen_minflr;	/* minimum frame length register */
	ushort	sen_maxd1;	/* maximum DMA1 length */
	ushort	sen_maxd2;	/* maximum DMA2 length */
	ushort	sen_maxd;	/* Rx max DMA */
	ushort	sen_dmacnt;	/* Rx DMA counter */
	ushort	sen_maxb;	/* Max BD byte count */
	ushort	sen_gaddr1;	/* Group address filter */
	ushort	sen_gaddr2;
	ushort	sen_gaddr3;
	ushort	sen_gaddr4;
	uint	sen_tbuf0data0;	/* Save area 0 - current frame */
	uint	sen_tbuf0data1;	/* Save area 1 - current frame */
	uint	sen_tbuf0rba;	/* Internal */
	uint	sen_tbuf0crc;	/* Internal */
	ushort	sen_tbuf0bcnt;	/* Internal */
	ushort	sen_paddrh;	/* physical address (MSB) */
	ushort	sen_paddrm;
	ushort	sen_paddrl;	/* physical address (LSB) */
	ushort	sen_pper;	/* persistence */
	ushort	sen_rfbdptr;	/* Rx first BD pointer */
	ushort	sen_tfbdptr;	/* Tx first BD pointer */
	ushort	sen_tlbdptr;	/* Tx last BD pointer */
	uint	sen_tbuf1data0;	/* Save area 0 - current frame */
	uint	sen_tbuf1data1;	/* Save area 1 - current frame */
	uint	sen_tbuf1rba;	/* Internal */
	uint	sen_tbuf1crc;	/* Internal */
	ushort	sen_tbuf1bcnt;	/* Internal */
	ushort	sen_txlen;	/* Tx Frame length counter */
	ushort	sen_iaddr1;	/* Individual address filter */
	ushort	sen_iaddr2;
	ushort	sen_iaddr3;
	ushort	sen_iaddr4;
	ushort	sen_boffcnt;	/* Backoff counter */

	/* NOTE: Some versions of the manual have the following items
	 * incorrectly documented.  Below is the proper order.
	 */
	ushort	sen_taddrh;	/* temp address (MSB) */
	ushort	sen_taddrm;
	ushort	sen_taddrl;	/* temp address (LSB) */
} scc_enet_t;

/* SCC Event register as used by Ethernet.
*/
#define SCCE_ENET_GRA	((ushort)0x0080)	/* Graceful stop complete */
#define SCCE_ENET_TXE	((ushort)0x0010)	/* Transmit Error */
#define SCCE_ENET_RXF	((ushort)0x0008)	/* Full frame received */
#define SCCE_ENET_BSY	((ushort)0x0004)	/* All incoming buffers full */
#define SCCE_ENET_TXB	((ushort)0x0002)	/* A buffer was transmitted */
#define SCCE_ENET_RXB	((ushort)0x0001)	/* A buffer was received */

/* SCC Mode Register (PMSR) as used by Ethernet.
*/
#define SCC_PSMR_HBC	((ushort)0x8000)	/* Enable heartbeat */
#define SCC_PSMR_FC	((ushort)0x4000)	/* Force collision */
#define SCC_PSMR_RSH	((ushort)0x2000)	/* Receive short frames */
#define SCC_PSMR_IAM	((ushort)0x1000)	/* Check individual hash */
#define SCC_PSMR_ENCRC	((ushort)0x0800)	/* Ethernet CRC mode */
#define SCC_PSMR_PRO	((ushort)0x0200)	/* Promiscuous mode */
#define SCC_PSMR_BRO	((ushort)0x0100)	/* Catch broadcast pkts */
#define SCC_PSMR_SBT	((ushort)0x0080)	/* Special backoff timer */
#define SCC_PSMR_LPB	((ushort)0x0040)	/* Set Loopback mode */
#define SCC_PSMR_SIP	((ushort)0x0020)	/* Sample Input Pins */
#define SCC_PSMR_LCW	((ushort)0x0010)	/* Late collision window */
#define SCC_PSMR_NIB22	((ushort)0x000a)	/* Start frame search */
#define SCC_PSMR_FDE	((ushort)0x0001)	/* Full duplex enable */

/* SCC as UART
*/
typedef struct scc_uart {
	sccp_t	scc_genscc;
	char	res1[8];	/* Reserved */
	ushort	scc_maxidl;	/* Maximum idle chars */
	ushort	scc_idlc;	/* temp idle counter */
	ushort	scc_brkcr;	/* Break count register */
	ushort	scc_parec;	/* receive parity error counter */
	ushort	scc_frmec;	/* receive framing error counter */
	ushort	scc_nosec;	/* receive noise counter */
	ushort	scc_brkec;	/* receive break condition counter */
	ushort	scc_brkln;	/* last received break length */
	ushort	scc_uaddr1;	/* UART address character 1 */
	ushort	scc_uaddr2;	/* UART address character 2 */
	ushort	scc_rtemp;	/* Temp storage */
	ushort	scc_toseq;	/* Transmit out of sequence char */
	ushort	scc_char1;	/* control character 1 */
	ushort	scc_char2;	/* control character 2 */
	ushort	scc_char3;	/* control character 3 */
	ushort	scc_char4;	/* control character 4 */
	ushort	scc_char5;	/* control character 5 */
	ushort	scc_char6;	/* control character 6 */
	ushort	scc_char7;	/* control character 7 */
	ushort	scc_char8;	/* control character 8 */
	ushort	scc_rccm;	/* receive control character mask */
	ushort	scc_rccr;	/* receive control character register */
	ushort	scc_rlbc;	/* receive last break character */
} scc_uart_t;

/* SCC Event and Mask registers when it is used as a UART.
*/
#define UART_SCCM_GLR		((ushort)0x1000)
#define UART_SCCM_GLT		((ushort)0x0800)
#define UART_SCCM_AB		((ushort)0x0200)
#define UART_SCCM_IDL		((ushort)0x0100)
#define UART_SCCM_GRA		((ushort)0x0080)
#define UART_SCCM_BRKE		((ushort)0x0040)
#define UART_SCCM_BRKS		((ushort)0x0020)
#define UART_SCCM_CCR		((ushort)0x0008)
#define UART_SCCM_BSY		((ushort)0x0004)
#define UART_SCCM_TX		((ushort)0x0002)
#define UART_SCCM_RX		((ushort)0x0001)

/* The SCC PMSR when used as a UART.
*/
#define SCU_PSMR_FLC		((ushort)0x8000)
#define SCU_PSMR_SL		((ushort)0x4000)
#define SCU_PSMR_CL		((ushort)0x3000)
#define SCU_PSMR_UM		((ushort)0x0c00)
#define SCU_PSMR_FRZ		((ushort)0x0200)
#define SCU_PSMR_RZS		((ushort)0x0100)
#define SCU_PSMR_SYN		((ushort)0x0080)
#define SCU_PSMR_DRT		((ushort)0x0040)
#define SCU_PSMR_PEN		((ushort)0x0010)
#define SCU_PSMR_RPM		((ushort)0x000c)
#define SCU_PSMR_REVP		((ushort)0x0008)
#define SCU_PSMR_TPM		((ushort)0x0003)
#define SCU_PSMR_TEVP		((ushort)0x0002)

/* CPM Transparent mode SCC.
 */
typedef struct scc_trans {
	sccp_t	st_genscc;
	uint	st_cpres;	/* Preset CRC */
	uint	st_cmask;	/* Constant mask for CRC */
} scc_trans_t;

/* IIC parameter RAM.
*/
typedef struct iic {
	ushort	iic_rbase;	/* Rx Buffer descriptor base address */
	ushort	iic_tbase;	/* Tx Buffer descriptor base address */
	u_char	iic_rfcr;	/* Rx function code */
	u_char	iic_tfcr;	/* Tx function code */
	ushort	iic_mrblr;	/* Max receive buffer length */
	uint	iic_rstate;	/* Internal */
	uint	iic_rdp;	/* Internal */
	ushort	iic_rbptr;	/* Internal */
	ushort	iic_rbc;	/* Internal */
	uint	iic_rxtmp;	/* Internal */
	uint	iic_tstate;	/* Internal */
	uint	iic_tdp;	/* Internal */
	ushort	iic_tbptr;	/* Internal */
	ushort	iic_tbc;	/* Internal */
	uint	iic_txtmp;	/* Internal */
	char	res1[4];	/* Reserved */
	ushort	iic_rpbase;	/* Relocation pointer */
	char	res2[2];	/* Reserved */
} iic_t;

/*
 * RISC Controller Configuration Register definitons
 */
#define RCCR_TIME	0x8000			/* RISC Timer Enable */
#define RCCR_TIMEP(t)	(((t) & 0x3F)<<8)	/* RISC Timer Period */
#define RCCR_TIME_MASK	0x00FF			/* not RISC Timer related bits */

/* RISC Timer Parameter RAM offset */
#define PROFF_RTMR	((uint)0x01B0)

typedef struct risc_timer_pram {
	unsigned short	tm_base;	/* RISC Timer Table Base Address */
	unsigned short	tm_ptr;		/* RISC Timer Table Pointer (internal) */
	unsigned short	r_tmr;		/* RISC Timer Mode Register */
	unsigned short	r_tmv;		/* RISC Timer Valid Register */
	unsigned long	tm_cmd;		/* RISC Timer Command Register */
	unsigned long	tm_cnt;		/* RISC Timer Internal Count */
} rt_pram_t;

/* Bits in RISC Timer Command Register */
#define TM_CMD_VALID	0x80000000	/* Valid - Enables the timer */
#define TM_CMD_RESTART	0x40000000	/* Restart - for automatic restart */
#define TM_CMD_PWM	0x20000000	/* Run in Pulse Width Modulation Mode */
#define TM_CMD_NUM(n)	(((n)&0xF)<<16)	/* Timer Number */
#define TM_CMD_PERIOD(p) ((p)&0xFFFF)	/* Timer Period */

/* CPM interrupts.  There are nearly 32 interrupts generated by CPM
 * channels or devices.  All of these are presented to the PPC core
 * as a single interrupt.  The CPM interrupt handler dispatches its
 * own handlers, in a similar fashion to the PPC core handler.  We
 * use the table as defined in the manuals (i.e. no special high
 * priority and SCC1 == SCCa, etc...).
 */
#define CPMVEC_NR		32
#define	CPMVEC_PIO_PC15		((ushort)0x1f)
#define	CPMVEC_SCC1		((ushort)0x1e)
#define	CPMVEC_SCC2		((ushort)0x1d)
#define	CPMVEC_SCC3		((ushort)0x1c)
#define	CPMVEC_SCC4		((ushort)0x1b)
#define	CPMVEC_PIO_PC14		((ushort)0x1a)
#define	CPMVEC_TIMER1		((ushort)0x19)
#define	CPMVEC_PIO_PC13		((ushort)0x18)
#define	CPMVEC_PIO_PC12		((ushort)0x17)
#define	CPMVEC_SDMA_CB_ERR	((ushort)0x16)
#define CPMVEC_IDMA1		((ushort)0x15)
#define CPMVEC_IDMA2		((ushort)0x14)
#define CPMVEC_TIMER2		((ushort)0x12)
#define CPMVEC_RISCTIMER	((ushort)0x11)
#define CPMVEC_I2C		((ushort)0x10)
#define	CPMVEC_PIO_PC11		((ushort)0x0f)
#define	CPMVEC_PIO_PC10		((ushort)0x0e)
#define CPMVEC_TIMER3		((ushort)0x0c)
#define	CPMVEC_PIO_PC9		((ushort)0x0b)
#define	CPMVEC_PIO_PC8		((ushort)0x0a)
#define	CPMVEC_PIO_PC7		((ushort)0x09)
#define CPMVEC_TIMER4		((ushort)0x07)
#define	CPMVEC_PIO_PC6		((ushort)0x06)
#define	CPMVEC_SPI		((ushort)0x05)
#define	CPMVEC_SMC1		((ushort)0x04)
#define	CPMVEC_SMC2		((ushort)0x03)
#define	CPMVEC_PIO_PC5		((ushort)0x02)
#define	CPMVEC_PIO_PC4		((ushort)0x01)
#define	CPMVEC_ERROR		((ushort)0x00)

/* CPM interrupt configuration vector.
*/
#define	CICR_SCD_SCC4		((uint)0x00c00000)	/* SCC4 @ SCCd */
#define	CICR_SCC_SCC3		((uint)0x00200000)	/* SCC3 @ SCCc */
#define	CICR_SCB_SCC2		((uint)0x00040000)	/* SCC2 @ SCCb */
#define	CICR_SCA_SCC1		((uint)0x00000000)	/* SCC1 @ SCCa */
#define CICR_IRL_MASK		((uint)0x0000e000)	/* Core interrupt */
#define CICR_HP_MASK		((uint)0x00001f00)	/* Hi-pri int. */
#define CICR_IEN		((uint)0x00000080)	/* Int. enable */
#define CICR_SPS		((uint)0x00000001)	/* SCC Spread */

#define CPM_PIN_INPUT     0
#define CPM_PIN_OUTPUT    1
#define CPM_PIN_PRIMARY   0
#define CPM_PIN_SECONDARY 2
#define CPM_PIN_GPIO      4
#define CPM_PIN_OPENDRAIN 8
#define CPM_PIN_FALLEDGE  16
#define CPM_PIN_ANYEDGE   0

enum cpm_port {
	CPM_PORTA,
	CPM_PORTB,
	CPM_PORTC,
	CPM_PORTD,
	CPM_PORTE,
};

void cpm1_set_pin(enum cpm_port port, int pin, int flags);

enum cpm_clk_dir {
	CPM_CLK_RX,
	CPM_CLK_TX,
	CPM_CLK_RTX
};

enum cpm_clk_target {
	CPM_CLK_SCC1,
	CPM_CLK_SCC2,
	CPM_CLK_SCC3,
	CPM_CLK_SCC4,
	CPM_CLK_SMC1,
	CPM_CLK_SMC2,
};

enum cpm_clk {
	CPM_BRG1,	/* Baud Rate Generator  1 */
	CPM_BRG2,	/* Baud Rate Generator  2 */
	CPM_BRG3,	/* Baud Rate Generator  3 */
	CPM_BRG4,	/* Baud Rate Generator  4 */
	CPM_CLK1,	/* Clock  1 */
	CPM_CLK2,	/* Clock  2 */
	CPM_CLK3,	/* Clock  3 */
	CPM_CLK4,	/* Clock  4 */
	CPM_CLK5,	/* Clock  5 */
	CPM_CLK6,	/* Clock  6 */
	CPM_CLK7,	/* Clock  7 */
	CPM_CLK8,	/* Clock  8 */
};

int cpm1_clk_setup(enum cpm_clk_target target, int clock, int mode);
int cpm1_gpiochip_add16(struct device *dev);
int cpm1_gpiochip_add32(struct device *dev);

#endif /* __CPM1__ */