aboutsummaryrefslogtreecommitdiffstats
blob: e1a21d34c6e49846e32bb74061fa7f96eb17ef4c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
// SPDX-License-Identifier: GPL-2.0-or-later
/*
 * Common Performance counter support functions for PowerISA v2.07 processors.
 *
 * Copyright 2009 Paul Mackerras, IBM Corporation.
 * Copyright 2013 Michael Ellerman, IBM Corporation.
 * Copyright 2016 Madhavan Srinivasan, IBM Corporation.
 */
#include "isa207-common.h"

PMU_FORMAT_ATTR(event,		"config:0-49");
PMU_FORMAT_ATTR(pmcxsel,	"config:0-7");
PMU_FORMAT_ATTR(mark,		"config:8");
PMU_FORMAT_ATTR(combine,	"config:11");
PMU_FORMAT_ATTR(unit,		"config:12-15");
PMU_FORMAT_ATTR(pmc,		"config:16-19");
PMU_FORMAT_ATTR(cache_sel,	"config:20-23");
PMU_FORMAT_ATTR(sample_mode,	"config:24-28");
PMU_FORMAT_ATTR(thresh_sel,	"config:29-31");
PMU_FORMAT_ATTR(thresh_stop,	"config:32-35");
PMU_FORMAT_ATTR(thresh_start,	"config:36-39");
PMU_FORMAT_ATTR(thresh_cmp,	"config:40-49");

struct attribute *isa207_pmu_format_attr[] = {
	&format_attr_event.attr,
	&format_attr_pmcxsel.attr,
	&format_attr_mark.attr,
	&format_attr_combine.attr,
	&format_attr_unit.attr,
	&format_attr_pmc.attr,
	&format_attr_cache_sel.attr,
	&format_attr_sample_mode.attr,
	&format_attr_thresh_sel.attr,
	&format_attr_thresh_stop.attr,
	&format_attr_thresh_start.attr,
	&format_attr_thresh_cmp.attr,
	NULL,
};

struct attribute_group isa207_pmu_format_group = {
	.name = "format",
	.attrs = isa207_pmu_format_attr,
};

static inline bool event_is_fab_match(u64 event)
{
	/* Only check pmc, unit and pmcxsel, ignore the edge bit (0) */
	event &= 0xff0fe;

	/* PM_MRK_FAB_RSP_MATCH & PM_MRK_FAB_RSP_MATCH_CYC */
	return (event == 0x30056 || event == 0x4f052);
}

static bool is_event_valid(u64 event)
{
	u64 valid_mask = EVENT_VALID_MASK;

	if (cpu_has_feature(CPU_FTR_ARCH_31))
		valid_mask = p10_EVENT_VALID_MASK;
	else if (cpu_has_feature(CPU_FTR_ARCH_300))
		valid_mask = p9_EVENT_VALID_MASK;

	return !(event & ~valid_mask);
}

static inline bool is_event_marked(u64 event)
{
	if (event & EVENT_IS_MARKED)
		return true;

	return false;
}

static unsigned long sdar_mod_val(u64 event)
{
	if (cpu_has_feature(CPU_FTR_ARCH_31))
		return p10_SDAR_MODE(event);

	return p9_SDAR_MODE(event);
}

static void mmcra_sdar_mode(u64 event, unsigned long *mmcra)
{
	/*
	 * MMCRA[SDAR_MODE] specifices how the SDAR should be updated in
	 * continous sampling mode.
	 *
	 * Incase of Power8:
	 * MMCRA[SDAR_MODE] will be programmed as "0b01" for continous sampling
	 * mode and will be un-changed when setting MMCRA[63] (Marked events).
	 *
	 * Incase of Power9/power10:
	 * Marked event: MMCRA[SDAR_MODE] will be set to 0b00 ('No Updates'),
	 *               or if group already have any marked events.
	 * For rest
	 *	MMCRA[SDAR_MODE] will be set from event code.
	 *      If sdar_mode from event is zero, default to 0b01. Hardware
	 *      requires that we set a non-zero value.
	 */
	if (cpu_has_feature(CPU_FTR_ARCH_300)) {
		if (is_event_marked(event) || (*mmcra & MMCRA_SAMPLE_ENABLE))
			*mmcra &= MMCRA_SDAR_MODE_NO_UPDATES;
		else if (sdar_mod_val(event))
			*mmcra |= sdar_mod_val(event) << MMCRA_SDAR_MODE_SHIFT;
		else
			*mmcra |= MMCRA_SDAR_MODE_DCACHE;
	} else
		*mmcra |= MMCRA_SDAR_MODE_TLB;
}

static u64 thresh_cmp_val(u64 value)
{
	if (cpu_has_feature(CPU_FTR_ARCH_300))
		return value << p9_MMCRA_THR_CMP_SHIFT;

	return value << MMCRA_THR_CMP_SHIFT;
}

static unsigned long combine_from_event(u64 event)
{
	if (cpu_has_feature(CPU_FTR_ARCH_300))
		return p9_EVENT_COMBINE(event);

	return EVENT_COMBINE(event);
}

static unsigned long combine_shift(unsigned long pmc)
{
	if (cpu_has_feature(CPU_FTR_ARCH_300))
		return p9_MMCR1_COMBINE_SHIFT(pmc);

	return MMCR1_COMBINE_SHIFT(pmc);
}

static inline bool event_is_threshold(u64 event)
{
	return (event >> EVENT_THR_SEL_SHIFT) & EVENT_THR_SEL_MASK;
}

static bool is_thresh_cmp_valid(u64 event)
{
	unsigned int cmp, exp;

	/*
	 * Check the mantissa upper two bits are not zero, unless the
	 * exponent is also zero. See the THRESH_CMP_MANTISSA doc.
	 * Power10: thresh_cmp is replaced by l2_l3 event select.
	 */
	if (cpu_has_feature(CPU_FTR_ARCH_31))
		return false;

	cmp = (event >> EVENT_THR_CMP_SHIFT) & EVENT_THR_CMP_MASK;
	exp = cmp >> 7;

	if (exp && (cmp & 0x60) == 0)
		return false;

	return true;
}

static unsigned int dc_ic_rld_quad_l1_sel(u64 event)
{
	unsigned int cache;

	cache = (event >> EVENT_CACHE_SEL_SHIFT) & MMCR1_DC_IC_QUAL_MASK;
	return cache;
}

static inline u64 isa207_find_source(u64 idx, u32 sub_idx)
{
	u64 ret = PERF_MEM_NA;

	switch(idx) {
	case 0:
		/* Nothing to do */
		break;
	case 1:
		ret = PH(LVL, L1);
		break;
	case 2:
		ret = PH(LVL, L2);
		break;
	case 3:
		ret = PH(LVL, L3);
		break;
	case 4:
		if (sub_idx <= 1)
			ret = PH(LVL, LOC_RAM);
		else if (sub_idx > 1 && sub_idx <= 2)
			ret = PH(LVL, REM_RAM1);
		else
			ret = PH(LVL, REM_RAM2);
		ret |= P(SNOOP, HIT);
		break;
	case 5:
		ret = PH(LVL, REM_CCE1);
		if ((sub_idx == 0) || (sub_idx == 2) || (sub_idx == 4))
			ret |= P(SNOOP, HIT);
		else if ((sub_idx == 1) || (sub_idx == 3) || (sub_idx == 5))
			ret |= P(SNOOP, HITM);
		break;
	case 6:
		ret = PH(LVL, REM_CCE2);
		if ((sub_idx == 0) || (sub_idx == 2))
			ret |= P(SNOOP, HIT);
		else if ((sub_idx == 1) || (sub_idx == 3))
			ret |= P(SNOOP, HITM);
		break;
	case 7:
		ret = PM(LVL, L1);
		break;
	}

	return ret;
}

void isa207_get_mem_data_src(union perf_mem_data_src *dsrc, u32 flags,
							struct pt_regs *regs)
{
	u64 idx;
	u32 sub_idx;
	u64 sier;
	u64 val;

	/* Skip if no SIER support */
	if (!(flags & PPMU_HAS_SIER)) {
		dsrc->val = 0;
		return;
	}

	sier = mfspr(SPRN_SIER);
	val = (sier & ISA207_SIER_TYPE_MASK) >> ISA207_SIER_TYPE_SHIFT;
	if (val == 1 || val == 2) {
		idx = (sier & ISA207_SIER_LDST_MASK) >> ISA207_SIER_LDST_SHIFT;
		sub_idx = (sier & ISA207_SIER_DATA_SRC_MASK) >> ISA207_SIER_DATA_SRC_SHIFT;

		dsrc->val = isa207_find_source(idx, sub_idx);
		dsrc->val |= (val == 1) ? P(OP, LOAD) : P(OP, STORE);
	}
}

void isa207_get_mem_weight(u64 *weight)
{
	u64 mmcra = mfspr(SPRN_MMCRA);
	u64 exp = MMCRA_THR_CTR_EXP(mmcra);
	u64 mantissa = MMCRA_THR_CTR_MANT(mmcra);
	u64 sier = mfspr(SPRN_SIER);
	u64 val = (sier & ISA207_SIER_TYPE_MASK) >> ISA207_SIER_TYPE_SHIFT;

	if (cpu_has_feature(CPU_FTR_ARCH_31))
		mantissa = P10_MMCRA_THR_CTR_MANT(mmcra);

	if (val == 0 || val == 7)
		*weight = 0;
	else
		*weight = mantissa << (2 * exp);
}

int isa207_get_constraint(u64 event, unsigned long *maskp, unsigned long *valp)
{
	unsigned int unit, pmc, cache, ebb;
	unsigned long mask, value;

	mask = value = 0;

	if (!is_event_valid(event))
		return -1;

	pmc   = (event >> EVENT_PMC_SHIFT)        & EVENT_PMC_MASK;
	unit  = (event >> EVENT_UNIT_SHIFT)       & EVENT_UNIT_MASK;
	if (cpu_has_feature(CPU_FTR_ARCH_31))
		cache = (event >> EVENT_CACHE_SEL_SHIFT) &
			p10_EVENT_CACHE_SEL_MASK;
	else
		cache = (event >> EVENT_CACHE_SEL_SHIFT) &
			EVENT_CACHE_SEL_MASK;
	ebb   = (event >> EVENT_EBB_SHIFT)        & EVENT_EBB_MASK;

	if (pmc) {
		u64 base_event;

		if (pmc > 6)
			return -1;

		/* Ignore Linux defined bits when checking event below */
		base_event = event & ~EVENT_LINUX_MASK;

		if (pmc >= 5 && base_event != 0x500fa &&
				base_event != 0x600f4)
			return -1;

		mask  |= CNST_PMC_MASK(pmc);
		value |= CNST_PMC_VAL(pmc);

		/*
		 * PMC5 and PMC6 are used to count cycles and instructions and
		 * they do not support most of the constraint bits. Add a check
		 * to exclude PMC5/6 from most of the constraints except for
		 * EBB/BHRB.
		 */
		if (pmc >= 5)
			goto ebb_bhrb;
	}

	if (pmc <= 4) {
		/*
		 * Add to number of counters in use. Note this includes events with
		 * a PMC of 0 - they still need a PMC, it's just assigned later.
		 * Don't count events on PMC 5 & 6, there is only one valid event
		 * on each of those counters, and they are handled above.
		 */
		mask  |= CNST_NC_MASK;
		value |= CNST_NC_VAL;
	}

	if (unit >= 6 && unit <= 9) {
		if (cpu_has_feature(CPU_FTR_ARCH_31)) {
			if (unit == 6) {
				mask |= CNST_L2L3_GROUP_MASK;
				value |= CNST_L2L3_GROUP_VAL(event >> p10_L2L3_EVENT_SHIFT);
			}
		} else if (cpu_has_feature(CPU_FTR_ARCH_300)) {
			mask  |= CNST_CACHE_GROUP_MASK;
			value |= CNST_CACHE_GROUP_VAL(event & 0xff);

			mask |= CNST_CACHE_PMC4_MASK;
			if (pmc == 4)
				value |= CNST_CACHE_PMC4_VAL;
		} else if (cache & 0x7) {
			/*
			 * L2/L3 events contain a cache selector field, which is
			 * supposed to be programmed into MMCRC. However MMCRC is only
			 * HV writable, and there is no API for guest kernels to modify
			 * it. The solution is for the hypervisor to initialise the
			 * field to zeroes, and for us to only ever allow events that
			 * have a cache selector of zero. The bank selector (bit 3) is
			 * irrelevant, as long as the rest of the value is 0.
			 */
			return -1;
		}

	} else if (cpu_has_feature(CPU_FTR_ARCH_300) || (event & EVENT_IS_L1)) {
		mask  |= CNST_L1_QUAL_MASK;
		value |= CNST_L1_QUAL_VAL(cache);
	}

	if (cpu_has_feature(CPU_FTR_ARCH_31)) {
		mask |= CNST_RADIX_SCOPE_GROUP_MASK;
		value |= CNST_RADIX_SCOPE_GROUP_VAL(event >> p10_EVENT_RADIX_SCOPE_QUAL_SHIFT);
	}

	if (is_event_marked(event)) {
		mask  |= CNST_SAMPLE_MASK;
		value |= CNST_SAMPLE_VAL(event >> EVENT_SAMPLE_SHIFT);
	}

	if (cpu_has_feature(CPU_FTR_ARCH_31)) {
		if (event_is_threshold(event)) {
			mask  |= CNST_THRESH_CTL_SEL_MASK;
			value |= CNST_THRESH_CTL_SEL_VAL(event >> EVENT_THRESH_SHIFT);
		}
	} else if (cpu_has_feature(CPU_FTR_ARCH_300))  {
		if (event_is_threshold(event) && is_thresh_cmp_valid(event)) {
			mask  |= CNST_THRESH_MASK;
			value |= CNST_THRESH_VAL(event >> EVENT_THRESH_SHIFT);
		}
	} else {
		/*
		 * Special case for PM_MRK_FAB_RSP_MATCH and PM_MRK_FAB_RSP_MATCH_CYC,
		 * the threshold control bits are used for the match value.
		 */
		if (event_is_fab_match(event)) {
			mask  |= CNST_FAB_MATCH_MASK;
			value |= CNST_FAB_MATCH_VAL(event >> EVENT_THR_CTL_SHIFT);
		} else {
			if (!is_thresh_cmp_valid(event))
				return -1;

			mask  |= CNST_THRESH_MASK;
			value |= CNST_THRESH_VAL(event >> EVENT_THRESH_SHIFT);
		}
	}

ebb_bhrb:
	if (!pmc && ebb)
		/* EBB events must specify the PMC */
		return -1;

	if (event & EVENT_WANTS_BHRB) {
		if (!ebb)
			/* Only EBB events can request BHRB */
			return -1;

		mask  |= CNST_IFM_MASK;
		value |= CNST_IFM_VAL(event >> EVENT_IFM_SHIFT);
	}

	/*
	 * All events must agree on EBB, either all request it or none.
	 * EBB events are pinned & exclusive, so this should never actually
	 * hit, but we leave it as a fallback in case.
	 */
	mask  |= CNST_EBB_VAL(ebb);
	value |= CNST_EBB_MASK;

	*maskp = mask;
	*valp = value;

	return 0;
}

int isa207_compute_mmcr(u64 event[], int n_ev,
			       unsigned int hwc[], struct mmcr_regs *mmcr,
			       struct perf_event *pevents[])
{
	unsigned long mmcra, mmcr1, mmcr2, unit, combine, psel, cache, val;
	unsigned long mmcr3;
	unsigned int pmc, pmc_inuse;
	int i;

	pmc_inuse = 0;

	/* First pass to count resource use */
	for (i = 0; i < n_ev; ++i) {
		pmc = (event[i] >> EVENT_PMC_SHIFT) & EVENT_PMC_MASK;
		if (pmc)
			pmc_inuse |= 1 << pmc;
	}

	mmcra = mmcr1 = mmcr2 = mmcr3 = 0;

	/*
	 * Disable bhrb unless explicitly requested
	 * by setting MMCRA (BHRBRD) bit.
	 */
	if (cpu_has_feature(CPU_FTR_ARCH_31))
		mmcra |= MMCRA_BHRB_DISABLE;

	/* Second pass: assign PMCs, set all MMCR1 fields */
	for (i = 0; i < n_ev; ++i) {
		pmc     = (event[i] >> EVENT_PMC_SHIFT) & EVENT_PMC_MASK;
		unit    = (event[i] >> EVENT_UNIT_SHIFT) & EVENT_UNIT_MASK;
		combine = combine_from_event(event[i]);
		psel    =  event[i] & EVENT_PSEL_MASK;

		if (!pmc) {
			for (pmc = 1; pmc <= 4; ++pmc) {
				if (!(pmc_inuse & (1 << pmc)))
					break;
			}

			pmc_inuse |= 1 << pmc;
		}

		if (pmc <= 4) {
			mmcr1 |= unit << MMCR1_UNIT_SHIFT(pmc);
			mmcr1 |= combine << combine_shift(pmc);
			mmcr1 |= psel << MMCR1_PMCSEL_SHIFT(pmc);
		}

		/* In continuous sampling mode, update SDAR on TLB miss */
		mmcra_sdar_mode(event[i], &mmcra);

		if (cpu_has_feature(CPU_FTR_ARCH_300)) {
			cache = dc_ic_rld_quad_l1_sel(event[i]);
			mmcr1 |= (cache) << MMCR1_DC_IC_QUAL_SHIFT;
		} else {
			if (event[i] & EVENT_IS_L1) {
				cache = dc_ic_rld_quad_l1_sel(event[i]);
				mmcr1 |= (cache) << MMCR1_DC_IC_QUAL_SHIFT;
			}
		}

		/* Set RADIX_SCOPE_QUAL bit */
		if (cpu_has_feature(CPU_FTR_ARCH_31)) {
			val = (event[i] >> p10_EVENT_RADIX_SCOPE_QUAL_SHIFT) &
				p10_EVENT_RADIX_SCOPE_QUAL_MASK;
			mmcr1 |= val << p10_MMCR1_RADIX_SCOPE_QUAL_SHIFT;
		}

		if (is_event_marked(event[i])) {
			mmcra |= MMCRA_SAMPLE_ENABLE;

			val = (event[i] >> EVENT_SAMPLE_SHIFT) & EVENT_SAMPLE_MASK;
			if (val) {
				mmcra |= (val &  3) << MMCRA_SAMP_MODE_SHIFT;
				mmcra |= (val >> 2) << MMCRA_SAMP_ELIG_SHIFT;
			}
		}

		/*
		 * PM_MRK_FAB_RSP_MATCH and PM_MRK_FAB_RSP_MATCH_CYC,
		 * the threshold bits are used for the match value.
		 */
		if (!cpu_has_feature(CPU_FTR_ARCH_300) && event_is_fab_match(event[i])) {
			mmcr1 |= ((event[i] >> EVENT_THR_CTL_SHIFT) &
				  EVENT_THR_CTL_MASK) << MMCR1_FAB_SHIFT;
		} else {
			val = (event[i] >> EVENT_THR_CTL_SHIFT) & EVENT_THR_CTL_MASK;
			mmcra |= val << MMCRA_THR_CTL_SHIFT;
			val = (event[i] >> EVENT_THR_SEL_SHIFT) & EVENT_THR_SEL_MASK;
			mmcra |= val << MMCRA_THR_SEL_SHIFT;
			if (!cpu_has_feature(CPU_FTR_ARCH_31)) {
				val = (event[i] >> EVENT_THR_CMP_SHIFT) &
					EVENT_THR_CMP_MASK;
				mmcra |= thresh_cmp_val(val);
			}
		}

		if (cpu_has_feature(CPU_FTR_ARCH_31) && (unit == 6)) {
			val = (event[i] >> p10_L2L3_EVENT_SHIFT) &
				p10_EVENT_L2L3_SEL_MASK;
			mmcr2 |= val << p10_L2L3_SEL_SHIFT;
		}

		if (event[i] & EVENT_WANTS_BHRB) {
			val = (event[i] >> EVENT_IFM_SHIFT) & EVENT_IFM_MASK;
			mmcra |= val << MMCRA_IFM_SHIFT;
		}

		/* set MMCRA (BHRBRD) to 0 if there is user request for BHRB */
		if (cpu_has_feature(CPU_FTR_ARCH_31) &&
				(has_branch_stack(pevents[i]) || (event[i] & EVENT_WANTS_BHRB)))
			mmcra &= ~MMCRA_BHRB_DISABLE;

		if (pevents[i]->attr.exclude_user)
			mmcr2 |= MMCR2_FCP(pmc);

		if (pevents[i]->attr.exclude_hv)
			mmcr2 |= MMCR2_FCH(pmc);

		if (pevents[i]->attr.exclude_kernel) {
			if (cpu_has_feature(CPU_FTR_HVMODE))
				mmcr2 |= MMCR2_FCH(pmc);
			else
				mmcr2 |= MMCR2_FCS(pmc);
		}

		if (cpu_has_feature(CPU_FTR_ARCH_31)) {
			if (pmc <= 4) {
				val = (event[i] >> p10_EVENT_MMCR3_SHIFT) &
					p10_EVENT_MMCR3_MASK;
				mmcr3 |= val << MMCR3_SHIFT(pmc);
			}
		}

		hwc[i] = pmc - 1;
	}

	/* Return MMCRx values */
	mmcr->mmcr0 = 0;

	/* pmc_inuse is 1-based */
	if (pmc_inuse & 2)
		mmcr->mmcr0 = MMCR0_PMC1CE;

	if (pmc_inuse & 0x7c)
		mmcr->mmcr0 |= MMCR0_PMCjCE;

	/* If we're not using PMC 5 or 6, freeze them */
	if (!(pmc_inuse & 0x60))
		mmcr->mmcr0 |= MMCR0_FC56;

	mmcr->mmcr1 = mmcr1;
	mmcr->mmcra = mmcra;
	mmcr->mmcr2 = mmcr2;
	mmcr->mmcr3 = mmcr3;

	return 0;
}

void isa207_disable_pmc(unsigned int pmc, struct mmcr_regs *mmcr)
{
	if (pmc <= 3)
		mmcr->mmcr1 &= ~(0xffUL << MMCR1_PMCSEL_SHIFT(pmc + 1));
}

static int find_alternative(u64 event, const unsigned int ev_alt[][MAX_ALT], int size)
{
	int i, j;

	for (i = 0; i < size; ++i) {
		if (event < ev_alt[i][0])
			break;

		for (j = 0; j < MAX_ALT && ev_alt[i][j]; ++j)
			if (event == ev_alt[i][j])
				return i;
	}

	return -1;
}

int isa207_get_alternatives(u64 event, u64 alt[], int size, unsigned int flags,
					const unsigned int ev_alt[][MAX_ALT])
{
	int i, j, num_alt = 0;
	u64 alt_event;

	alt[num_alt++] = event;
	i = find_alternative(event, ev_alt, size);
	if (i >= 0) {
		/* Filter out the original event, it's already in alt[0] */
		for (j = 0; j < MAX_ALT; ++j) {
			alt_event = ev_alt[i][j];
			if (alt_event && alt_event != event)
				alt[num_alt++] = alt_event;
		}
	}

	if (flags & PPMU_ONLY_COUNT_RUN) {
		/*
		 * We're only counting in RUN state, so PM_CYC is equivalent to
		 * PM_RUN_CYC and PM_INST_CMPL === PM_RUN_INST_CMPL.
		 */
		j = num_alt;
		for (i = 0; i < num_alt; ++i) {
			switch (alt[i]) {
			case 0x1e:			/* PMC_CYC */
				alt[j++] = 0x600f4;	/* PM_RUN_CYC */
				break;
			case 0x600f4:
				alt[j++] = 0x1e;
				break;
			case 0x2:			/* PM_INST_CMPL */
				alt[j++] = 0x500fa;	/* PM_RUN_INST_CMPL */
				break;
			case 0x500fa:
				alt[j++] = 0x2;
				break;
			}
		}
		num_alt = j;
	}

	return num_alt;
}