aboutsummaryrefslogtreecommitdiffstats
blob: 076751d90ba256678aeb414238d18d4d27b1b42d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
/* fs/ internal definitions
 *
 * Copyright (C) 2006 Red Hat, Inc. All Rights Reserved.
 * Written by David Howells (dhowells@redhat.com)
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License
 * as published by the Free Software Foundation; either version
 * 2 of the License, or (at your option) any later version.
 */

struct super_block;
struct file_system_type;
struct iomap;
struct iomap_ops;
struct linux_binprm;
struct path;
struct mount;
struct shrink_control;

/*
 * block_dev.c
 */
#ifdef CONFIG_BLOCK
extern void __init bdev_cache_init(void);

extern int __sync_blockdev(struct block_device *bdev, int wait);

#else
static inline void bdev_cache_init(void)
{
}

static inline int __sync_blockdev(struct block_device *bdev, int wait)
{
	return 0;
}
#endif

/*
 * buffer.c
 */
extern void guard_bio_eod(int rw, struct bio *bio);
extern int __block_write_begin_int(struct page *page, loff_t pos, unsigned len,
		get_block_t *get_block, struct iomap *iomap);

/*
 * char_dev.c
 */
extern void __init chrdev_init(void);

/*
 * namei.c
 */
extern int user_path_mountpoint_at(int, const char __user *, unsigned int, struct path *);
extern int vfs_path_lookup(struct dentry *, struct vfsmount *,
			   const char *, unsigned int, struct path *);

/*
 * namespace.c
 */
extern void *copy_mount_options(const void __user *);
extern char *copy_mount_string(const void __user *);

extern struct vfsmount *lookup_mnt(const struct path *);
extern int finish_automount(struct vfsmount *, struct path *);

extern int sb_prepare_remount_readonly(struct super_block *);

extern void __init mnt_init(void);

extern int __mnt_want_write(struct vfsmount *);
extern int __mnt_want_write_file(struct file *);
extern void __mnt_drop_write(struct vfsmount *);
extern void __mnt_drop_write_file(struct file *);

/*
 * fs_struct.c
 */
extern void chroot_fs_refs(const struct path *, const struct path *);

/*
 * file_table.c
 */
extern struct file *get_empty_filp(void);

/*
 * super.c
 */
extern int do_remount_sb(struct super_block *, int, void *, int);
extern bool trylock_super(struct super_block *sb);
extern struct dentry *mount_fs(struct file_system_type *,
			       int, const char *, void *);
extern struct super_block *user_get_super(dev_t);

/*
 * open.c
 */
struct open_flags {
	int open_flag;
	umode_t mode;
	int acc_mode;
	int intent;
	int lookup_flags;
};
extern struct file *do_filp_open(int dfd, struct filename *pathname,
		const struct open_flags *op);
extern struct file *do_file_open_root(struct dentry *, struct vfsmount *,
		const char *, const struct open_flags *);

extern int open_check_o_direct(struct file *f);
extern int vfs_open(const struct path *, struct file *, const struct cred *);
extern struct file *filp_clone_open(struct file *);

/*
 * inode.c
 */
extern long prune_icache_sb(struct super_block *sb, struct shrink_control *sc);
extern void inode_add_lru(struct inode *inode);
extern int dentry_needs_remove_privs(struct dentry *dentry);

extern bool __atime_needs_update(const struct path *, struct inode *, bool);
static inline bool atime_needs_update_rcu(const struct path *path,
					  struct inode *inode)
{
	return __atime_needs_update(path, inode, true);
}

extern bool atime_needs_update_rcu(const struct path *, struct inode *);

/*
 * fs-writeback.c
 */
extern void inode_io_list_del(struct inode *inode);

extern long get_nr_dirty_inodes(void);
extern void evict_inodes(struct super_block *);
extern int invalidate_inodes(struct super_block *, bool);

/*
 * dcache.c
 */
extern struct dentry *__d_alloc(struct super_block *, const struct qstr *);
extern int d_set_mounted(struct dentry *dentry);
extern long prune_dcache_sb(struct super_block *sb, struct shrink_control *sc);
extern struct dentry *d_alloc_cursor(struct dentry *);

/*
 * read_write.c
 */
extern int rw_verify_area(int, struct file *, const loff_t *, size_t);

/*
 * pipe.c
 */
extern const struct file_operations pipefifo_fops;

/*
 * fs_pin.c
 */
extern void group_pin_kill(struct hlist_head *p);
extern void mnt_pin_kill(struct mount *m);

/*
 * fs/nsfs.c
 */
extern const struct dentry_operations ns_dentry_operations;

/*
 * fs/ioctl.c
 */
extern int do_vfs_ioctl(struct file *file, unsigned int fd, unsigned int cmd,
		    unsigned long arg);
extern long vfs_ioctl(struct file *file, unsigned int cmd, unsigned long arg);

/*
 * iomap support:
 */
typedef loff_t (*iomap_actor_t)(struct inode *inode, loff_t pos, loff_t len,
		void *data, struct iomap *iomap);

loff_t iomap_apply(struct inode *inode, loff_t pos, loff_t length,
		unsigned flags, const struct iomap_ops *ops, void *data,
		iomap_actor_t actor);

/* direct-io.c: */
int sb_init_dio_done_wq(struct super_block *sb);