1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
|
/* SPDX-License-Identifier: GPL-2.0 WITH Linux-syscall-note */
#ifndef _UAPI_LINUX_F2FS_H
#define _UAPI_LINUX_F2FS_H
#include <linux/types.h>
#include <linux/ioctl.h>
/*
* f2fs-specific ioctl commands
*/
#define F2FS_IOCTL_MAGIC 0xf5
#define F2FS_IOC_START_ATOMIC_WRITE _IO(F2FS_IOCTL_MAGIC, 1)
#define F2FS_IOC_COMMIT_ATOMIC_WRITE _IO(F2FS_IOCTL_MAGIC, 2)
#define F2FS_IOC_START_VOLATILE_WRITE _IO(F2FS_IOCTL_MAGIC, 3)
#define F2FS_IOC_RELEASE_VOLATILE_WRITE _IO(F2FS_IOCTL_MAGIC, 4)
#define F2FS_IOC_ABORT_VOLATILE_WRITE _IO(F2FS_IOCTL_MAGIC, 5)
#define F2FS_IOC_GARBAGE_COLLECT _IOW(F2FS_IOCTL_MAGIC, 6, __u32)
#define F2FS_IOC_WRITE_CHECKPOINT _IO(F2FS_IOCTL_MAGIC, 7)
#define F2FS_IOC_DEFRAGMENT _IOWR(F2FS_IOCTL_MAGIC, 8, \
struct f2fs_defragment)
#define F2FS_IOC_MOVE_RANGE _IOWR(F2FS_IOCTL_MAGIC, 9, \
struct f2fs_move_range)
#define F2FS_IOC_FLUSH_DEVICE _IOW(F2FS_IOCTL_MAGIC, 10, \
struct f2fs_flush_device)
#define F2FS_IOC_GARBAGE_COLLECT_RANGE _IOW(F2FS_IOCTL_MAGIC, 11, \
struct f2fs_gc_range)
#define F2FS_IOC_GET_FEATURES _IOR(F2FS_IOCTL_MAGIC, 12, __u32)
#define F2FS_IOC_SET_PIN_FILE _IOW(F2FS_IOCTL_MAGIC, 13, __u32)
#define F2FS_IOC_GET_PIN_FILE _IOR(F2FS_IOCTL_MAGIC, 14, __u32)
#define F2FS_IOC_PRECACHE_EXTENTS _IO(F2FS_IOCTL_MAGIC, 15)
#define F2FS_IOC_RESIZE_FS _IOW(F2FS_IOCTL_MAGIC, 16, __u64)
#define F2FS_IOC_GET_COMPRESS_BLOCKS _IOR(F2FS_IOCTL_MAGIC, 17, __u64)
#define F2FS_IOC_RELEASE_COMPRESS_BLOCKS \
_IOR(F2FS_IOCTL_MAGIC, 18, __u64)
#define F2FS_IOC_RESERVE_COMPRESS_BLOCKS \
_IOR(F2FS_IOCTL_MAGIC, 19, __u64)
#define F2FS_IOC_SEC_TRIM_FILE _IOW(F2FS_IOCTL_MAGIC, 20, \
struct f2fs_sectrim_range)
/*
* should be same as XFS_IOC_GOINGDOWN.
* Flags for going down operation used by FS_IOC_GOINGDOWN
*/
#define F2FS_IOC_SHUTDOWN _IOR('X', 125, __u32) /* Shutdown */
#define F2FS_GOING_DOWN_FULLSYNC 0x0 /* going down with full sync */
#define F2FS_GOING_DOWN_METASYNC 0x1 /* going down with metadata */
#define F2FS_GOING_DOWN_NOSYNC 0x2 /* going down */
#define F2FS_GOING_DOWN_METAFLUSH 0x3 /* going down with meta flush */
#define F2FS_GOING_DOWN_NEED_FSCK 0x4 /* going down to trigger fsck */
/*
* Flags used by F2FS_IOC_SEC_TRIM_FILE
*/
#define F2FS_TRIM_FILE_DISCARD 0x1 /* send discard command */
#define F2FS_TRIM_FILE_ZEROOUT 0x2 /* zero out */
#define F2FS_TRIM_FILE_MASK 0x3
struct f2fs_gc_range {
__u32 sync;
__u64 start;
__u64 len;
};
struct f2fs_defragment {
__u64 start;
__u64 len;
};
struct f2fs_move_range {
__u32 dst_fd; /* destination fd */
__u64 pos_in; /* start position in src_fd */
__u64 pos_out; /* start position in dst_fd */
__u64 len; /* size to move */
};
struct f2fs_flush_device {
__u32 dev_num; /* device number to flush */
__u32 segments; /* # of segments to flush */
};
struct f2fs_sectrim_range {
__u64 start;
__u64 len;
__u64 flags;
};
#endif /* _UAPI_LINUX_F2FS_H */
|