aboutsummaryrefslogtreecommitdiffstats
blob: 282d65bfd6741e51c7f341c9c4fda65a492936c6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
#include <linux/kernel.h>
#include <linux/blkdev.h>
#include <linux/init.h>
#include <linux/syscalls.h>
#include <linux/unistd.h>
#include <linux/slab.h>
#include <linux/mount.h>
#include <linux/major.h>
#include <linux/root_dev.h>

void  change_floppy(char *fmt, ...);
void  mount_block_root(char *name, int flags);
void  mount_root(void);
extern int root_mountflags;

static inline int create_dev(char *name, dev_t dev)
{
	sys_unlink(name);
	return sys_mknod(name, S_IFBLK|0600, new_encode_dev(dev));
}

static inline u32 bstat(char *name)
{
	struct kstat stat;
	if (vfs_stat(name, &stat) != 0)
		return 0;
	if (!S_ISBLK(stat.mode))
		return 0;
	return stat.rdev;
}

#ifdef CONFIG_BLK_DEV_RAM

int __init rd_load_disk(int n);
int __init rd_load_image(char *from);

#else

static inline int rd_load_disk(int n) { return 0; }
static inline int rd_load_image(char *from) { return 0; }

#endif

#ifdef CONFIG_BLK_DEV_INITRD

bool __init initrd_load(void);

#else

static inline bool initrd_load(void) { return false; }

#endif

#ifdef CONFIG_BLK_DEV_MD

void md_run_setup(void);

#else

static inline void md_run_setup(void) {}

#endif