aboutsummaryrefslogtreecommitdiffstats
blob: a1000ca29fc9971f82609c8cba8d137b01452603 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
/*
 * Many of the syscalls used in this file expect some of the arguments
 * to be __user pointers not __kernel pointers.  To limit the sparse
 * noise, turn off sparse checking for this file.
 */
#ifdef __CHECKER__
#undef __CHECKER__
#warning "Sparse checking disabled for this file"
#endif

#include <linux/unistd.h>
#include <linux/kernel.h>
#include <linux/fs.h>
#include <linux/minix_fs.h>
#include <linux/romfs_fs.h>
#include <linux/initrd.h>
#include <linux/sched.h>
#include <linux/freezer.h>
#include <linux/kmod.h>

#include "do_mounts.h"

unsigned long initrd_start, initrd_end;
int initrd_below_start_ok;
unsigned int real_root_dev;	/* do_proc_dointvec cannot handle kdev_t */
static int __initdata mount_initrd = 1;

static int __init no_initrd(char *str)
{
	mount_initrd = 0;
	return 1;
}

__setup("noinitrd", no_initrd);

static int init_linuxrc(struct subprocess_info *info, struct cred *new)
{
	sys_unshare(CLONE_FS | CLONE_FILES);
	/* stdin/stdout/stderr for /linuxrc */
	sys_open("/dev/console", O_RDWR, 0);
	sys_dup(0);
	sys_dup(0);
	/* move initrd over / and chdir/chroot in initrd root */
	sys_chdir("/root");
	sys_mount(".", "/", NULL, MS_MOVE, NULL);
	sys_chroot(".");
	sys_setsid();
	return 0;
}

static void __init handle_initrd(void)
{
	struct subprocess_info *info;
	static char *argv[] = { "linuxrc", NULL, };
	extern char *envp_init[];
	int error;

	real_root_dev = new_encode_dev(ROOT_DEV);
	create_dev("/dev/root.old", Root_RAM0);
	/* mount initrd on rootfs' /root */
	mount_block_root("/dev/root.old", root_mountflags & ~MS_RDONLY);
	sys_mkdir("/old", 0700);
	sys_chdir("/old");

	/* try loading default modules from initrd */
	load_default_modules();

	/*
	 * In case that a resume from disk is carried out by linuxrc or one of
	 * its children, we need to tell the freezer not to wait for us.
	 */
	current->flags |= PF_FREEZER_SKIP;

	info = call_usermodehelper_setup("/linuxrc", argv, envp_init,
					 GFP_KERNEL, init_linuxrc, NULL, NULL);
	if (!info)
		return;
	call_usermodehelper_exec(info, UMH_WAIT_PROC);

	current->flags &= ~PF_FREEZER_SKIP;

	/* move initrd to rootfs' /old */
	sys_mount("..", ".", NULL, MS_MOVE, NULL);
	/* switch root and cwd back to / of rootfs */
	sys_chroot("..");

	if (new_decode_dev(real_root_dev) == Root_RAM0) {
		sys_chdir("/old");
		return;
	}

	sys_chdir("/");
	ROOT_DEV = new_decode_dev(real_root_dev);
	mount_root();

	printk(KERN_NOTICE "Trying to move old root to /initrd ... ");
	error = sys_mount("/old", "/root/initrd", NULL, MS_MOVE, NULL);
	if (!error)
		printk("okay\n");
	else {
		int fd = sys_open("/dev/root.old", O_RDWR, 0);
		if (error == -ENOENT)
			printk("/initrd does not exist. Ignored.\n");
		else
			printk("failed\n");
		printk(KERN_NOTICE "Unmounting old root\n");
		sys_umount("/old", MNT_DETACH);
		printk(KERN_NOTICE "Trying to free ramdisk memory ... ");
		if (fd < 0) {
			error = fd;
		} else {
			error = sys_ioctl(fd, BLKFLSBUF, 0);
			sys_close(fd);
		}
		printk(!error ? "okay\n" : "failed\n");
	}
}

bool __init initrd_load(void)
{
	if (mount_initrd) {
		create_dev("/dev/ram", Root_RAM0);
		/*
		 * Load the initrd data into /dev/ram0. Execute it as initrd
		 * unless /dev/ram0 is supposed to be our actual root device,
		 * in that case the ram disk is just set up here, and gets
		 * mounted in the normal path.
		 */
		if (rd_load_image("/initrd.image") && ROOT_DEV != Root_RAM0) {
			sys_unlink("/initrd.image");
			handle_initrd();
			return true;
		}
	}
	sys_unlink("/initrd.image");
	return false;
}