aboutsummaryrefslogtreecommitdiffstats
blob: fd4fc12d262464b0b763e2e0fb5dd1781f2a3b70 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
#include <linux/unistd.h>
#include <linux/kernel.h>
#include <linux/fs.h>
#include <linux/minix_fs.h>
#include <linux/ext2_fs.h>
#include <linux/romfs_fs.h>
#include <linux/initrd.h>
#include <linux/sched.h>
#include <linux/freezer.h>

#include "do_mounts.h"

unsigned long initrd_start, initrd_end;
int initrd_below_start_ok;
unsigned int real_root_dev;	/* do_proc_dointvec cannot handle kdev_t */
static int __initdata old_fd, root_fd;
static int __initdata mount_initrd = 1;

static int __init no_initrd(char *str)
{
	mount_initrd = 0;
	return 1;
}

__setup("noinitrd", no_initrd);

static int __init do_linuxrc(void * shell)
{
	static char *argv[] = { "linuxrc", NULL, };
	extern char * envp_init[];

	sys_close(old_fd);sys_close(root_fd);
	sys_close(0);sys_close(1);sys_close(2);
	sys_setsid();
	(void) sys_open("/dev/console",O_RDWR,0);
	(void) sys_dup(0);
	(void) sys_dup(0);
	return kernel_execve(shell, argv, envp_init);
}

static void __init handle_initrd(void)
{
	int error;
	int pid;

	real_root_dev = new_encode_dev(ROOT_DEV);
	create_dev("/dev/root.old", Root_RAM0);
	/* mount initrd on rootfs' /root */
	mount_block_root("/dev/root.old", root_mountflags & ~MS_RDONLY);
	sys_mkdir("/old", 0700);
	root_fd = sys_open("/", 0, 0);
	old_fd = sys_open("/old", 0, 0);
	/* move initrd over / and chdir/chroot in initrd root */
	sys_chdir("/root");
	sys_mount(".", "/", NULL, MS_MOVE, NULL);
	sys_chroot(".");

	pid = kernel_thread(do_linuxrc, "/linuxrc", SIGCHLD);
	if (pid > 0)
		while (pid != sys_wait4(-1, NULL, 0, NULL)) {
			try_to_freeze();
			yield();
		}

	/* move initrd to rootfs' /old */
	sys_fchdir(old_fd);
	sys_mount("/", ".", NULL, MS_MOVE, NULL);
	/* switch root and cwd back to / of rootfs */
	sys_fchdir(root_fd);
	sys_chroot(".");
	sys_close(old_fd);
	sys_close(root_fd);

	if (new_decode_dev(real_root_dev) == Root_RAM0) {
		sys_chdir("/old");
		return;
	}

	ROOT_DEV = new_decode_dev(real_root_dev);
	mount_root();

	printk(KERN_NOTICE "Trying to move old root to /initrd ... ");
	error = sys_mount("/old", "/root/initrd", NULL, MS_MOVE, NULL);
	if (!error)
		printk("okay\n");
	else {
		int fd = sys_open("/dev/root.old", O_RDWR, 0);
		if (error == -ENOENT)
			printk("/initrd does not exist. Ignored.\n");
		else
			printk("failed\n");
		printk(KERN_NOTICE "Unmounting old root\n");
		sys_umount("/old", MNT_DETACH);
		printk(KERN_NOTICE "Trying to free ramdisk memory ... ");
		if (fd < 0) {
			error = fd;
		} else {
			error = sys_ioctl(fd, BLKFLSBUF, 0);
			sys_close(fd);
		}
		printk(!error ? "okay\n" : "failed\n");
	}
}

int __init initrd_load(void)
{
	if (mount_initrd) {
		create_dev("/dev/ram", Root_RAM0);
		/*
		 * Load the initrd data into /dev/ram0. Execute it as initrd
		 * unless /dev/ram0 is supposed to be our actual root device,
		 * in that case the ram disk is just set up here, and gets
		 * mounted in the normal path.
		 */
		if (rd_load_image("/initrd.image") && ROOT_DEV != Root_RAM0) {
			sys_unlink("/initrd.image");
			handle_initrd();
			return 1;
		}
	}
	sys_unlink("/initrd.image");
	return 0;
}