aboutsummaryrefslogtreecommitdiffstats
blob: 66787e30a4191b9b5187c874f02329885acaa6a4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
#include <linux/init_task.h>
#include <linux/export.h>
#include <linux/mqueue.h>
#include <linux/sched.h>
#include <linux/sched/sysctl.h>
#include <linux/sched/rt.h>
#include <linux/sched/task.h>
#include <linux/init.h>
#include <linux/fs.h>
#include <linux/mm.h>

#include <asm/pgtable.h>
#include <linux/uaccess.h>

static struct signal_struct init_signals = INIT_SIGNALS(init_signals);
static struct sighand_struct init_sighand = INIT_SIGHAND(init_sighand);

/* Initial task structure */
struct task_struct init_task = INIT_TASK(init_task);
EXPORT_SYMBOL(init_task);

/*
 * Initial thread structure. Alignment of this is handled by a special
 * linker map entry.
 */
union thread_union init_thread_union __init_task_data = {
#ifndef CONFIG_THREAD_INFO_IN_TASK
	INIT_THREAD_INFO(init_task)
#endif
};