aboutsummaryrefslogblamecommitdiffstats
blob: fd1a9875b78cf0e52169b70f7b57a4382dfb0637 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18

















                                                                           
                                   





                                
                    




                         


                                           





                                                                 
                                

                              


                                      


                              
























                                                                 
/*
 * Copyright (C) 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "device.h"

static const char* MENU_ITEMS[] = {
    "Reboot system now",
    "Reboot to bootloader",
    "Apply update from ADB",
    "Apply update from SD card",
    "Wipe data/factory reset",
    "Wipe cache partition",
    "Mount /system",
    "View recovery logs",
    "Power off",
    NULL
};

const char* const* Device::GetMenuItems() {
  return MENU_ITEMS;
}

Device::BuiltinAction Device::InvokeMenuItem(int menu_position) {
  switch (menu_position) {
    case 0: return REBOOT;
    case 1: return REBOOT_BOOTLOADER;
    case 2: return APPLY_ADB_SIDELOAD;
    case 3: return APPLY_SDCARD;
    case 4: return WIPE_DATA;
    case 5: return WIPE_CACHE;
    case 6: return MOUNT_SYSTEM;
    case 7: return VIEW_RECOVERY_LOGS;
    case 8: return SHUTDOWN;
    default: return NO_ACTION;
  }
}

int Device::HandleMenuKey(int key, int visible) {
  if (!visible) {
    return kNoAction;
  }

  switch (key) {
    case KEY_DOWN:
    case KEY_VOLUMEDOWN:
      return kHighlightDown;

    case KEY_UP:
    case KEY_VOLUMEUP:
      return kHighlightUp;

    case KEY_ENTER:
    case KEY_POWER:
      return kInvokeItem;

    default:
      // If you have all of the above buttons, any other buttons
      // are ignored. Otherwise, any button cycles the highlight.
      return ui_->HasThreeButtons() ? kNoAction : kHighlightDown;
  }
}