aboutsummaryrefslogblamecommitdiffstats
blob: f23376b0651045643564dcce29b242f43db05eba (plain) (tree)
























































































                                                                                                 
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "mounts.h"

#include <errno.h>
#include <fcntl.h>
#include <mntent.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/mount.h>

#include <string>
#include <vector>

struct MountedVolume {
    std::string device;
    std::string mount_point;
    std::string filesystem;
    std::string flags;
};

std::vector<MountedVolume*> g_mounts_state;

bool scan_mounted_volumes() {
    for (size_t i = 0; i < g_mounts_state.size(); ++i) {
        delete g_mounts_state[i];
    }
    g_mounts_state.clear();

    // Open and read mount table entries.
    FILE* fp = setmntent("/proc/mounts", "re");
    if (fp == NULL) {
        return false;
    }
    mntent* e;
    while ((e = getmntent(fp)) != NULL) {
        MountedVolume* v = new MountedVolume;
        v->device = e->mnt_fsname;
        v->mount_point = e->mnt_dir;
        v->filesystem = e->mnt_type;
        v->flags = e->mnt_opts;
        g_mounts_state.push_back(v);
    }
    endmntent(fp);
    return true;
}

MountedVolume* find_mounted_volume_by_device(const char* device) {
    for (size_t i = 0; i < g_mounts_state.size(); ++i) {
        if (g_mounts_state[i]->device == device) return g_mounts_state[i];
    }
    return nullptr;
}

MountedVolume* find_mounted_volume_by_mount_point(const char* mount_point) {
    for (size_t i = 0; i < g_mounts_state.size(); ++i) {
        if (g_mounts_state[i]->mount_point == mount_point) return g_mounts_state[i];
    }
    return nullptr;
}

int unmount_mounted_volume(MountedVolume* volume) {
    // Intentionally pass the empty string to umount if the caller tries
    // to unmount a volume they already unmounted using this
    // function.
    std::string mount_point = volume->mount_point;
    volume->mount_point.clear();
    return umount(mount_point.c_str());
}

int remount_read_only(MountedVolume* volume) {
    return mount(volume->device.c_str(), volume->mount_point.c_str(), volume->filesystem.c_str(),
                 MS_NOATIME | MS_NODEV | MS_NODIRATIME | MS_RDONLY | MS_REMOUNT, 0);
}