aboutsummaryrefslogblamecommitdiffstats
blob: 14565d3f4a3bff40991ceb582265a38ad8e6b7c7 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16















                                                                           























                                                                            

                 

                                                                
                        






                                                             


















                                                                          
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

//
// Strictly to deal with reboot into system after OTA, then
// reboot while in system before boot complete landing us back
// into recovery to continue with any mitigations with retained
// log history. This simply refreshes the pmsg files from
// the last pmsg file contents.
//
// Usage:
//    recovery-refresh [--force-rotate|--rotate]
//
//    All file content representing in the recovery/ directory stored in
//    /sys/fs/pstore/pmsg-ramoops-0 in logger format that reside in the
//    LOG_ID_SYSTEM buffer at ANDROID_LOG_INFO priority or higher is
//    refreshed into /dev/pmsg0. This ensures that an unexpected reboot
//    before recovery-persist is run will still contain the associated
//    pmsg Android Logger content.
//
//    --force-rotate  recovery/last_kmsg and recovery.last_log files are
//                    rotated with .<number> suffixes upwards.
//    --rotate        rotated only if rocovery/last_msg or recovery/last_log
//                    exist, otherwise perform 1:1 refresh.
//

#include <string.h>
#include <string>

#include <private/android_logger.h> /* private pmsg functions */

#include "rotate_logs.h"

int main(int argc, char **argv) {
    static const char filter[] = "recovery/";
    static const char force_rotate_flag[] = "--force-rotate";
    static const char rotate_flag[] = "--rotate";
    ssize_t ret;
    bool doRotate = false;
    // Take last pmsg contents and rewrite it to the current pmsg session.
    if ((argc <= 1) || !argv[1] ||
            (((doRotate = strcmp(argv[1], rotate_flag))) &&
                strcmp(argv[1], force_rotate_flag))) {
        doRotate = false;
    } else if (!doRotate) {
        // Do we need to rotate?
        __android_log_pmsg_file_read(
            LOG_ID_SYSTEM, ANDROID_LOG_INFO, filter,
            logbasename, &doRotate);
    }

    // Take action to refresh pmsg contents
    ret = __android_log_pmsg_file_read(
        LOG_ID_SYSTEM, ANDROID_LOG_INFO, filter,
        logrotate, &doRotate);

    return (ret < 0) ? ret : 0;
}