diff options
author | Tao Bao | 2017-11-15 17:04:09 -0600 |
---|---|---|
committer | android-build-merger | 2017-11-15 17:04:09 -0600 |
commit | 345f3505404b55ea0e3958eda6dd46990bcb30eb (patch) | |
tree | 0940c176df1d57e5fb6f5f24ec63d970aa025e7c | |
parent | c418bfeae21a12df2a448217c77c67cac5eff0e0 (diff) | |
parent | 7bd61f0cc047786d96521eda40cef92ce2f91e49 (diff) | |
download | platform-bootable-recovery-345f3505404b55ea0e3958eda6dd46990bcb30eb.tar.gz platform-bootable-recovery-345f3505404b55ea0e3958eda6dd46990bcb30eb.tar.xz platform-bootable-recovery-345f3505404b55ea0e3958eda6dd46990bcb30eb.zip |
Merge "minadbd: Remove two warning options."
am: 7bd61f0cc0
Change-Id: Id5e986ecd00cb2b953d761957a987a1b0c5ebf20
-rw-r--r-- | minadbd/Android.mk | 4 |
1 files changed, 1 insertions, 3 deletions
diff --git a/minadbd/Android.mk b/minadbd/Android.mk index 3c9ab3a7..50e3b34e 100644 --- a/minadbd/Android.mk +++ b/minadbd/Android.mk | |||
@@ -16,10 +16,9 @@ LOCAL_PATH:= $(call my-dir) | |||
16 | 16 | ||
17 | minadbd_cflags := \ | 17 | minadbd_cflags := \ |
18 | -Wall -Werror \ | 18 | -Wall -Werror \ |
19 | -Wno-missing-field-initializers \ | ||
20 | -DADB_HOST=0 \ | 19 | -DADB_HOST=0 \ |
21 | 20 | ||
22 | # libadbd (static library) | 21 | # libminadbd (static library) |
23 | # =============================== | 22 | # =============================== |
24 | include $(CLEAR_VARS) | 23 | include $(CLEAR_VARS) |
25 | 24 | ||
@@ -30,7 +29,6 @@ LOCAL_SRC_FILES := \ | |||
30 | 29 | ||
31 | LOCAL_MODULE := libminadbd | 30 | LOCAL_MODULE := libminadbd |
32 | LOCAL_CFLAGS := $(minadbd_cflags) | 31 | LOCAL_CFLAGS := $(minadbd_cflags) |
33 | LOCAL_CONLY_FLAGS := -Wimplicit-function-declaration | ||
34 | LOCAL_C_INCLUDES := bootable/recovery system/core/adb | 32 | LOCAL_C_INCLUDES := bootable/recovery system/core/adb |
35 | LOCAL_WHOLE_STATIC_LIBRARIES := libadbd | 33 | LOCAL_WHOLE_STATIC_LIBRARIES := libadbd |
36 | LOCAL_STATIC_LIBRARIES := libcrypto libbase | 34 | LOCAL_STATIC_LIBRARIES := libcrypto libbase |