diff options
author | Tianjie Xu | 2018-03-08 22:17:30 -0600 |
---|---|---|
committer | Gerrit Code Review | 2018-03-08 22:17:30 -0600 |
commit | 0acbdac82b58786933a94e131e47f9109bf007d1 (patch) | |
tree | 5e8daf21e977001cb67961d442b8b8340b409a2e | |
parent | ddf93c0055f0b0eecac85e415e4a9e5c19c01bd8 (diff) | |
parent | b4e3a370bf6fe2bbb6ad8e33d16ce3210595aaef (diff) | |
download | platform-bootable-recovery-0acbdac82b58786933a94e131e47f9109bf007d1.tar.gz platform-bootable-recovery-0acbdac82b58786933a94e131e47f9109bf007d1.tar.xz platform-bootable-recovery-0acbdac82b58786933a94e131e47f9109bf007d1.zip |
Merge "Set the update locations to default in CacheLocation's constructor"
-rw-r--r-- | otautil/cache_location.cpp | 9 | ||||
-rw-r--r-- | otautil/include/otautil/cache_location.h | 5 | ||||
-rw-r--r-- | updater/updater.cpp | 4 |
3 files changed, 5 insertions, 13 deletions
diff --git a/otautil/cache_location.cpp b/otautil/cache_location.cpp index 8f289487..8ddefec5 100644 --- a/otautil/cache_location.cpp +++ b/otautil/cache_location.cpp | |||
@@ -25,8 +25,7 @@ CacheLocation& CacheLocation::location() { | |||
25 | return cache_location; | 25 | return cache_location; |
26 | } | 26 | } |
27 | 27 | ||
28 | void CacheLocation::ResetLocations() { | 28 | CacheLocation::CacheLocation() |
29 | cache_temp_source_ = kDefaultCacheTempSource; | 29 | : cache_temp_source_(kDefaultCacheTempSource), |
30 | last_command_file_ = kDefaultLastCommandFile; | 30 | last_command_file_(kDefaultLastCommandFile), |
31 | stash_directory_base_ = kDefaultStashDirectoryBase; | 31 | stash_directory_base_(kDefaultStashDirectoryBase) {} |
32 | } | ||
diff --git a/otautil/include/otautil/cache_location.h b/otautil/include/otautil/cache_location.h index 85e0d485..f2f66381 100644 --- a/otautil/include/otautil/cache_location.h +++ b/otautil/include/otautil/cache_location.h | |||
@@ -27,9 +27,6 @@ class CacheLocation { | |||
27 | public: | 27 | public: |
28 | static CacheLocation& location(); | 28 | static CacheLocation& location(); |
29 | 29 | ||
30 | // Reset the locations to their default values. | ||
31 | void ResetLocations(); | ||
32 | |||
33 | // getter and setter functions. | 30 | // getter and setter functions. |
34 | std::string cache_temp_source() const { | 31 | std::string cache_temp_source() const { |
35 | return cache_temp_source_; | 32 | return cache_temp_source_; |
@@ -53,7 +50,7 @@ class CacheLocation { | |||
53 | } | 50 | } |
54 | 51 | ||
55 | private: | 52 | private: |
56 | CacheLocation() {} | 53 | CacheLocation(); |
57 | DISALLOW_COPY_AND_ASSIGN(CacheLocation); | 54 | DISALLOW_COPY_AND_ASSIGN(CacheLocation); |
58 | 55 | ||
59 | // When there isn't enough room on the target filesystem to hold the patched version of the file, | 56 | // When there isn't enough room on the target filesystem to hold the patched version of the file, |
diff --git a/updater/updater.cpp b/updater/updater.cpp index f063e5fa..1d6b172b 100644 --- a/updater/updater.cpp +++ b/updater/updater.cpp | |||
@@ -169,10 +169,6 @@ int main(int argc, char** argv) { | |||
169 | } | 169 | } |
170 | ota_io_init(za, state.is_retry); | 170 | ota_io_init(za, state.is_retry); |
171 | 171 | ||
172 | // Initialize the cache_temp_source, last_command_file and stash_directory_base to their default | ||
173 | // locations. | ||
174 | CacheLocation::location().ResetLocations(); | ||
175 | |||
176 | std::string result; | 172 | std::string result; |
177 | bool status = Evaluate(&state, root, &result); | 173 | bool status = Evaluate(&state, root, &result); |
178 | 174 | ||