diff options
author | Tianjie Xu | 2018-02-16 18:15:19 -0600 |
---|---|---|
committer | Gerrit Code Review | 2018-02-16 18:15:19 -0600 |
commit | 31bcd7c002c0b556790e7fa0db39297f1624e7e1 (patch) | |
tree | ed61c1e7c2d9b8708ee643156d226028f01cfd03 | |
parent | 15e376d792543572749afbc06063b75e966c4d27 (diff) | |
parent | e40c80d021d667c1400b7a5d1f6d623b8450a47c (diff) | |
download | platform-bootable-recovery-31bcd7c002c0b556790e7fa0db39297f1624e7e1.tar.gz platform-bootable-recovery-31bcd7c002c0b556790e7fa0db39297f1624e7e1.tar.xz platform-bootable-recovery-31bcd7c002c0b556790e7fa0db39297f1624e7e1.zip |
Merge "Skip the cache size check on host"
-rw-r--r-- | applypatch/Android.bp | 2 | ||||
-rw-r--r-- | applypatch/applypatch.cpp | 5 | ||||
-rw-r--r-- | applypatch/freecache.cpp | 6 | ||||
-rw-r--r-- | otafault/Android.bp | 2 |
4 files changed, 12 insertions, 3 deletions
diff --git a/applypatch/Android.bp b/applypatch/Android.bp index b3761407..d3efa152 100644 --- a/applypatch/Android.bp +++ b/applypatch/Android.bp | |||
@@ -30,6 +30,8 @@ cc_defaults { | |||
30 | cc_library_static { | 30 | cc_library_static { |
31 | name: "libapplypatch", | 31 | name: "libapplypatch", |
32 | 32 | ||
33 | host_supported: true, | ||
34 | |||
33 | defaults: [ | 35 | defaults: [ |
34 | "applypatch_defaults", | 36 | "applypatch_defaults", |
35 | ], | 37 | ], |
diff --git a/applypatch/applypatch.cpp b/applypatch/applypatch.cpp index 04b964b1..73701abc 100644 --- a/applypatch/applypatch.cpp +++ b/applypatch/applypatch.cpp | |||
@@ -450,9 +450,8 @@ int CacheSizeCheck(size_t bytes) { | |||
450 | if (MakeFreeSpaceOnCache(bytes) < 0) { | 450 | if (MakeFreeSpaceOnCache(bytes) < 0) { |
451 | printf("unable to make %zu bytes available on /cache\n", bytes); | 451 | printf("unable to make %zu bytes available on /cache\n", bytes); |
452 | return 1; | 452 | return 1; |
453 | } else { | ||
454 | return 0; | ||
455 | } | 453 | } |
454 | return 0; | ||
456 | } | 455 | } |
457 | 456 | ||
458 | // This function applies binary patches to EMMC target files in a way that is safe (the original | 457 | // This function applies binary patches to EMMC target files in a way that is safe (the original |
@@ -477,7 +476,7 @@ int CacheSizeCheck(size_t bytes) { | |||
477 | // become obsolete since we have dropped the support for patching non-EMMC targets (EMMC targets | 476 | // become obsolete since we have dropped the support for patching non-EMMC targets (EMMC targets |
478 | // have the size embedded in the filename). | 477 | // have the size embedded in the filename). |
479 | int applypatch(const char* source_filename, const char* target_filename, | 478 | int applypatch(const char* source_filename, const char* target_filename, |
480 | const char* target_sha1_str, size_t target_size __unused, | 479 | const char* target_sha1_str, size_t /* target_size */, |
481 | const std::vector<std::string>& patch_sha1_str, | 480 | const std::vector<std::string>& patch_sha1_str, |
482 | const std::vector<std::unique_ptr<Value>>& patch_data, const Value* bonus_data) { | 481 | const std::vector<std::unique_ptr<Value>>& patch_data, const Value* bonus_data) { |
483 | printf("patch %s: ", source_filename); | 482 | printf("patch %s: ", source_filename); |
diff --git a/applypatch/freecache.cpp b/applypatch/freecache.cpp index 0a40baa9..ec1d20ce 100644 --- a/applypatch/freecache.cpp +++ b/applypatch/freecache.cpp | |||
@@ -111,6 +111,12 @@ static std::set<std::string> FindExpendableFiles() { | |||
111 | } | 111 | } |
112 | 112 | ||
113 | int MakeFreeSpaceOnCache(size_t bytes_needed) { | 113 | int MakeFreeSpaceOnCache(size_t bytes_needed) { |
114 | #ifndef __ANDROID__ | ||
115 | // TODO (xunchang) implement a heuristic cache size check during host simulation. | ||
116 | printf("Skip making (%zu) bytes free space on cache; program is running on host\n", bytes_needed); | ||
117 | return 0; | ||
118 | #endif | ||
119 | |||
114 | size_t free_now = FreeSpaceForFile("/cache"); | 120 | size_t free_now = FreeSpaceForFile("/cache"); |
115 | printf("%zu bytes free on /cache (%zu needed)\n", free_now, bytes_needed); | 121 | printf("%zu bytes free on /cache (%zu needed)\n", free_now, bytes_needed); |
116 | 122 | ||
diff --git a/otafault/Android.bp b/otafault/Android.bp index 91a5d9a5..30d56101 100644 --- a/otafault/Android.bp +++ b/otafault/Android.bp | |||
@@ -15,6 +15,8 @@ | |||
15 | cc_library_static { | 15 | cc_library_static { |
16 | name: "libotafault", | 16 | name: "libotafault", |
17 | 17 | ||
18 | host_supported: true, | ||
19 | |||
18 | srcs: [ | 20 | srcs: [ |
19 | "config.cpp", | 21 | "config.cpp", |
20 | "ota_io.cpp", | 22 | "ota_io.cpp", |